Item description/product images

Rod ends with ball bearing internal thread
  • Rod ends with ball bearing internal thread
DescriptionMaterial:Casing drop-forged steel, tempered.Version:Galvanized.
Internal clearance 15 - 40 µm.
Note:The hardened ball bearing is long-term greased and sealed with cover washers. The connection dimensions comply with DIN 648 Form Series KA.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 27626 Rod ends with ball bearing internal thread 221 kB

Drawings

Rod ends with ball bearing internal thread

Overview of items (compressed)

Item selection/filter
Order No.
RH thread
Order No.
LH thread
D

D1D2D3ABB1HH1KLL1SWαDynamic
load rating
N
Static
load rating
N
Rev. limit
n max. 1/min
Filter
27626-0627626-0616M610133020596,75912101127506501350
27626-0827626-0818M812,5163624512910,51612148,5°400010001300
27626-1027626-10110M10151943286,51410,512201517445014501225
27626-1227626-12112M1217,52250326,5161214,52216197,5°495018001125
27626-1627626-16116M1622276442821151928222262502350975
27626-2027626-20120M20x1,527,534775010251824,533263079003450825
27626-2227626-22122M22x1,5303884541228202637263293003980725
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83