Item description/product images

Rod ends with ball bearing external thread
  • Rod ends with ball bearing external thread
DescriptionMaterial:Casing drop-forged steel, tempered.Version:Galvanized.
Internal clearance 15 - 40 µm.
Note:The hardened ball bearing is long-term greased and sealed with cover washers. The connection dimensions comply with DIN 648 Form Series KA.
Rod ends are primarily used where movement processes are transmitted and there is no exact alignment.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 27625 Rod ends with ball bearing external thread 193 kB
360° view Run 3D Viewer

Drawings

Rod ends with ball bearing external thread

Overview of items (compressed)

Item selection/filter
Order No.
RH thread
Order No.
LH thread
D

D1ABHH1KLL1αDynamic
load rating
N
Static
load rating
N
Rev. limit
n max. 1/min
Filter
27625-0627625-0616M6362096,759221227506501350
27625-0827625-0818M8422412910,525158,5°400010001300
27625-1027625-10110M1048281410,5122915445014501225
27625-1227625-12112M125432161214,533197,5°495018001125
27625-1627625-16116M166642211519402262502350975
27625-2027625-20120M20x1,57850251824,5472879003450825
27625-2227625-22122M22x1,58454282026512693003980725
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83