Item description/product images

Levelling feet plates ECO Line, Form B
  • Levelling feet plates ECO Line, Form B
DescriptionMaterial:Plate thermoplastic, die-cast zinc or stainless steel 1.4305.
Anti-slip plate thermoplastic elastomer.
Version:Thermoplastic plate black.
Die-cast zinc plate blue galvanized.
Stainless steel plate bright.
Note for ordering:

If the levelling foot plate and the threaded spindle are to be supplied assembled, please add the suffix "assembled" to the order number for the plate and spindle. (e.g. 27830-10303 and 27832-080801 assembled).

Note:ECO-Line levelling feet consist of a plate and a threaded spindle. Any plate can be combined with any threaded spindle.
The anti-slip plate absorbs vibrations and prevents the levelling foot slipping.
For matching threaded spindles see 27832.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 27830_B Levelling feet plates ECO Line, Form B 223 kB

Drawings

Levelling feet plates ECO Line, Form B

Item selection/filter

Order No.FormBase
material
D

HLoad rating
max. kN
CADAcc.PriceOrder
27830-20301Bzinc3013,516  3.24 €
27830-20401Bzinc4014,518  3.60 €
27830-20501Bzinc5017,520  3.82 €
27830-20302BStainless steel3013,522  6.98 €
27830-20402BStainless steel4014,524  9.22 €
27830-20502BStainless steel5017,526  11.42 €
27830-20303BPlastic3013,515  1.22 €
27830-20403BPlastic4014,515  1.30 €
27830-20503BPlastic5017,515  1.37 €

Other items in this category