Item description/product images

Levelling feet plates ECO Line, Form A
  • Levelling feet plates ECO Line, Form A
DescriptionMaterial:

Plates thermoplastic; die-cast zinc or stainless steel 1.4305

Version:Thermoplastic plate black.
Die-cast zinc plate blue galvanized.
Stainless steel plate bright.
Note for ordering:

If the levelling foot plate and the threaded spindle are to be supplied assembled, please add the suffix "assembled" to the order number for the plate and spindle. (e.g. 27830-10303 and 27832-080801 assembled).

Note:ECO Line swivel feet consist of a plate and a threaded spindle. Any plate can be combined with any threaded spindle.
For matching threaded spindles, see 27832.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 27830_A Levelling feet plates ECO Line, Form A 296 kB

Drawings

Levelling feet plates ECO Line, Form A

Item selection/filter

Order No.DesignMaterial
base
D

HLoad rating
max. kN
CADAcc.PriceOrder
27830-10301Azinc3011,516  2.93 €
27830-10401Azinc401218  3.22 €
27830-10501Azinc5014,520  3.42 €
27830-10302AStainless steel3011,522  6.45 €
27830-10402AStainless steel401224  8.61 €
27830-10502AStainless steel5014,526  10.79 €
27830-10303APlastic3011,515  0.79 €
27830-10403APlastic401215  0.83 €
27830-10503APlastic5014,515  0.86 €

Other items in this category