|
|
27828Levelling feet threaded spindles steel or stainless steel |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel or 1.4305 stainless steelVersion:Steel trivalent blue passivated. Stainless steel, bright.Note:Levelling feet consist of a plate and a threaded spindle. Any plate can be combined with any threaded spindle. The height of the complete levelling foot is calculated from the length of the threaded spindle + 30 mm. (Total height of levelling foot = L + 30 mm)Accessory:Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main material | D1 | L | SW | Load rating max. kN | CAD | Acc. | Price | Order |
---|
27828-120661 | steel | M12 | 66 | 22 | 7,7 | | | 4.66 € | | 27828-121001 | steel | M12 | 100 | 22 | 7,7 | | | 4.86 € | | 27828-121251 | steel | M12 | 125 | 22 | 7,7 | | | 5.23 € | | 27828-121501 | steel | M12 | 150 | 22 | 7,7 | | | 5.34 € | | 27828-160661 | steel | M16 | 66 | 22 | 14,5 | | | 5.83 € | | 27828-161001 | steel | M16 | 100 | 22 | 14,5 | | | 5.90 € | | 27828-161251 | steel | M16 | 125 | 22 | 14,5 | | | 6.59 € | | 27828-161501 | steel | M16 | 150 | 22 | 14,5 | | | 7.11 € | | 27828-162001 | steel | M16 | 200 | 22 | 14,5 | | | 8.17 € | | 27828-201001 | steel | M20 | 100 | 22 | 24,3 | | | 7.00 € | | 27828-201251 | steel | M20 | 125 | 22 | 24,3 | | | 7.00 € | | 27828-201501 | steel | M20 | 150 | 22 | 24,3 | | | 7.58 € | | 27828-202001 | steel | M20 | 200 | 22 | 24,3 | | | 8.94 € | | 27828-120662 | stainless steel | M12 | 66 | 22 | 7,7 | | | 8.17 € | | 27828-121002 | stainless steel | M12 | 100 | 22 | 7,7 | | | 8.83 € | | 27828-121252 | stainless steel | M12 | 125 | 22 | 7,7 | | | 9.71 € | | 27828-121502 | stainless steel | M12 | 150 | 22 | 7,7 | | | 10.02 € | | 27828-160662 | stainless steel | M16 | 66 | 22 | 14,5 | | | 10.20 € | | 27828-161002 | stainless steel | M16 | 100 | 22 | 14,5 | | | 11.48 € | | 27828-161252 | stainless steel | M16 | 125 | 22 | 14,5 | | | 12.91 € | | 27828-161502 | stainless steel | M16 | 150 | 22 | 14,5 | | | 13.41 € | | 27828-162002 | stainless steel | M16 | 200 | 22 | 14,5 | | | 15.95 € | | 27828-201002 | stainless steel | M20 | 100 | 22 | 24,3 | | | 13.23 € | | 27828-201252 | stainless steel | M20 | 125 | 22 | 24,3 | | | 14.77 € | | 27828-201502 | stainless steel | M20 | 150 | 22 | 24,3 | | | 15.95 € | | 27828-202002 | stainless steel | M20 | 200 | 22 | 24,3 | | | 18.55 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|