Item description/product images

Levelling feet plates extended die-cast zinc, Form D
  • Levelling feet plates extended die-cast zinc, Form D
DescriptionMaterial:Plate die-cast zinc.
Anti-slip plate thermoplastic elastomer.
Version:Plate black powder-coated.Note for ordering:

If the levelling foot plate and the threaded spindle are to be supplied assembled, please add the suffix "assembled" to the order number for the plate and spindle. (e.g. 27818-30801 and 27828-120661 assembled.)

Note:Levelling feet consist of a plate and a threaded spindle. Any plate can be combined with any threaded spindle. The anti-slip plate absorbs vibrations and prevents the levelling foot slipping. For matching threaded spindles see 27828.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 27818_D Levelling feet plates extended die-cast zinc, Form D 281 kB

Drawings

Levelling feet plates extended die-cast zinc, Form D

Item selection/filter

Order No.FormLoad rating
max. kN
CADAcc.PriceOrder
27818-40801D35  13.74 €