Item description/product images

Levelling feet plates extended die-cast zinc, Form C
  • Levelling feet plates extended die-cast zinc, Form C
DescriptionMaterial:Die-cast zinc platesVersion:Plate black powder-coated.Note for ordering:

If the levelling foot plate and the threaded spindle are to be supplied assembled, please add the suffix "assembled" to the order number for the plate and spindle. (e.g. 27818-30801 and 27828-120661 assembled.)

Note:Levelling feet consist of a plate and a threaded spindle. Any plate can be combined with any threaded spindle.
For matching threaded spindles, see 27828.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 27818_C Levelling feet plates extended die-cast zinc, Form C 249 kB

Drawings

Levelling feet plates extended die-cast zinc, Form C

Item selection/filter

Order No.FormLoad rating
max. kN
CADAcc.PriceOrder
27818-30801C35  11.59 €