norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel or 1.4305 stainless steelVersion:Steel trivalent blue passivated.
Stainless steel, bright.
Note:Swivel feet consist of a threaded spindle and a plate joined together. Any threaded spindle can be combined with any plate.
The height of the complete swivel foot can be calculated from the length of the threaded spindle + height of hexagon + 22.5 mm.
(Overall height of swivel foot = L + L1 + 22.5 mm)

Depending on the version, threaded spindles can have a thread undercut in front of the hexagon.
Accessory:Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27810 Swivel feet threaded spindles steel or stainless steel 238 kB
 Modular structure of a swivel foot 187 kB

Drawings

Swivel feet threaded spindles steel or stainless steel

Item selection/filter

Overview of items (compressed)
Order No.Main
material
D1LL1SWLoad rating
max. kN
CADAcc.PriceOrder
27810-060151steelM6157,5142 1.96 €
27810-060301steelM6307,5142 1.96 €
27810-080401steelM8407,5143,5 2.24 €
27810-080801steelM8807,5143,5 2.53 €
27810-100451steelM10457,5144,7 2.35 €
27810-100701steelM10707,5144,7 2.43 €
27810-100901steelM10907,5144,7 2.71 €
27810-101251steelM101257,5144,7 3.30 €
27810-101501steelM101507,5144,7 4.66 €
27810-120451steelM12457,5147,7 2.24 €
27810-120661steelM12667,5147,7 2.53 €
27810-121001steelM121007,5147,7 2.71 €
27810-121251steelM121257,5147,7 3.20 €
27810-121501steelM121507,5147,7 3.38 €
27810-140661steelM14667,51411,1 3.50 €
27810-141001steelM141007,51411,1 4.08 €
27810-141251steelM141257,51411,1 5.06 €
27810-141501steelM141507,51411,1 6.39 €
27810-160661steelM16667,51714,5 3.61 €
27810-161001steelM161007,51714,5 3.86 €
27810-161251steelM161257,51714,5 4.66 €
27810-161501steelM161507,51714,5 4.96 €
27810-162001steelM162007,51714,5 7.38 €
27810-200851steelM208510,52224,3 5.83 €
27810-201001steelM2010010,52224,3 6.22 €
27810-201251steelM2012510,52224,3 6.81 €
27810-201501steelM2015010,52224,3 7.38 €
27810-202001steelM2020010,52224,3 8.94 €
27810-240851steelM248510,52436,1 7.00 €
27810-241001steelM2410010,52436,1 7.60 €
27810-241251steelM2412510,52436,1 8.41 €
27810-241501steelM2415010,52436,1 9.35 €
27810-242001steelM2420010,52436,1 10.40 €
27810-060152stainless steelM6157,5142 2.42 €
27810-060302stainless steelM6307,5142 2.42 €
27810-080402stainless steelM8407,5143,5 3.80 €
27810-080802stainless steelM8807,5143,5 5.45 €
27810-100452stainless steelM10457,5144,7 3.91 €
27810-100702stainless steelM10707,5144,7 4.75 €
27810-100902stainless steelM10907,5144,7 5.53 €
27810-101252stainless steelM101257,5144,7 7.38 €
27810-101502stainless steelM101507,5144,7 7.84 €
27810-120452stainless steelM12457,5147,7 3.91 €
27810-120662stainless steelM12667,5147,7 4.75 €
27810-121002stainless steelM121007,5147,7 5.34 €
27810-121252stainless steelM121257,5147,7 7.11 €
27810-121502stainless steelM121507,5147,7 8.94 €
27810-140662stainless steelM14667,51411,1 7.38 €
27810-141002stainless steelM141007,51411,1 8.17 €
27810-141252stainless steelM141257,51411,1 8.67 €
27810-141502stainless steelM141507,51411,1 9.71 €
27810-160662stainless steelM16667,51714,5 7.19 €
27810-161002stainless steelM161007,51714,5 7.69 €
27810-161252stainless steelM161257,51714,5 9.91 €
27810-161502stainless steelM161507,51714,5 11.28 €
27810-162002stainless steelM162007,51714,5 17.08 €
27810-200852stainless steelM208510,52224,3 13.02 €
27810-201002stainless steelM2010010,52224,3 12.65 €
27810-201252stainless steelM2012510,52224,3 13.23 €
27810-201502stainless steelM2015010,52224,3 14.01 €
27810-202002stainless steelM2020010,52224,3 14.77 €
27810-240852stainless steelM248510,52436,1 15.95 €
27810-241002stainless steelM2410010,52436,1 15.92 €
27810-241252stainless steelM2412510,52436,1 17.28 €
27810-241502stainless steelM2415010,52436,1 17.28 €
27810-242002stainless steelM2420010,52436,1 18.12 €