Item description/product images

Swivel feet with vibration absorption
  • Swivel feet with vibration absorption
DescriptionMaterial:- Steel version:
Thrust plate carbon steel.
Ball element free-cutting steel.
- Stainless steel version:
Thrust plate and ball element stainless steel.

Damper plate PUR elastomere (Sylomer V12).
Version:- Steel version:
Thrust plate black oxidised.
Ball element case-hardened, black oxidised.

- Stainless steel version:
bright.

Damper plate grey, glued in, anti-slip.
Temp. range -30 °C to +70 °C.
Note:

The load rating given in the table is a recommendation of the permanent static load to which the damping element should be used.
This static load corresponds to a surface pressure of 0.4 N/mm² at which the material achieves its optimum absorption properties. It is taken into account that under dynamic loading an additional load of up to 0.6 N/mm² may occur.
The damper plate absorbs vibrations and prevents the swivel foot slipping.

For swivel feet without vibration absorption see article No. 07144.

Drawing reference:
1) damper plate

Drawings

Swivel feet with vibration absorption

Item selection/filter

Order No.

Base
material
D1D2D3H1H2H3
(under pressure of
0 / 0,4 / 0,6 N/mm²)
TSWLoad capacity
(under pressure of 0,4 N/mm²)
N
CADAcc.PriceOrder
27806-110SteelM103230,52258 / 6,8 / 5,91017212 10.28 €
27806-112SteelM124030,52668 / 6,8 / 5,91219212 11.49 €
27806-116SteelM165040,53278 / 6,8 / 5,91424435 13.83 €
27806-120SteelM2060504288 / 6,8 / 5,91830705 18.32 €
27806-310Stainless steelM103230,52258 / 6,8 / 5,91017212 12.21 €
27806-312Stainless steelM124030,52668 / 6,8 / 5,91219212 13.69 €
27806-316Stainless steelM165040,53278 / 6,8 / 5,91424435 16.19 €
27806-320Stainless steelM2060504288 / 6,8 / 5,91830705 21.11 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83