|
|
27760_AMachine feet, Form A |
go back |
|
Item description/product images |
|
|
DescriptionVersion:Steel electro zinc-plated.Note:These machine feet have proven themselves to be universally applicable elements for the elastic support of all types of machine. They are commonly used wherever large horizontal movements are to be avoided. The horizontal rigidity is higher in all directions than the vertical rigidity. If used correctly they are excellent at preventing the transfer of vibration and noise.
Machine feet with shear protection are available for situations where tensile forces are to be expected.
The indicated load data are reference values for static loads by rubber hardness of Shore 60A.
In contrast to those in the drawing, the holes D2 can also be elongated holes.On request:Rubber hardness Shore 40 or 70 A.Drawing reference:Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Version 1 | A | B | D | D1 | D2 | H | L | Load rating max. kN | CAD | Acc. | Price | Order |
---|
27760-062060 | A | without shear protection | 85 | 66 | 62 | M10 | 8,2 | 30 | 110 | 1,5 | | | 28.67 € | | 27760-078060 | A | without shear protection | 110 | 78 | 78 | M10 | 9 | 30 | 128 | 1,8 | | | 28.67 € | | 27760-092060 | A | without shear protection | 110 | 96 | 86 | M12 | 10,2 | 45 | 140 | 3 | | | 34.30 € | | 27760-106060 | A | without shear protection | 140 | 110 | 106 | M12 | 12,4 | 39 | 170 | 3,6 | | | 29.61 € | | 27760-062160 | A | with tear protection | 85 | 66 | 62 | M10 | 8,2 | 30 | 110 | 1,5 | | | 36.14 € | | 27760-078160 | A | with tear protection | 110 | 78 | 78 | M10 | 9 | 30 | 128 | 1,8 | | | 36.14 € | | 27760-092160 | A | with tear protection | 110 | 96 | 86 | M12 | 10,2 | 45 | 140 | 3 | | | 52.07 € | | 27760-106160 | A | with tear protection | 140 | 110 | 106 | M12 | 12,4 | 39 | 170 | 3,6 | | | 37.72 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|