norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Metal parts, steel, grade 5.6.
Natural rubber, hardness Shore 40 or 60 A.
Version:Steel electro zinc-plated.Note:The cup elements are highly elastic both in radial and in axial direction and therefore offer an outstanding impact isolation.
The special shaping of the cup elements allows isolation of sound and vibrations of machines and assemblies with a low natural frequency. They are especially suitable for supporting sensitive instruments and small devices.

The elements must not be subjected to tensile stress.
Temperature range:-30 °C to +80 °CSpecial features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27750 Cup elements type H2 190 kB

Drawings

Cup elements type H2

Item selection/filter

Order No.

Version

ABDD1D2D3HLLoad rating
max. kN
CADAcc.PriceOrder
27750-03502040Shore 40A50433518M6720640,034 3.75 €
27750-05002540Shore 40A66565033M8825850,2 5.30 €
27750-07003540Shore 40A92767045M1010351140,39 9.06 €
27750-08504040Shore 40A110968553M1011,5401360,68 12.31 €
27750-09004540Shore 40A1241019058M1011,5451511,28 18.23 €
27750-13006340Shore 40A120-13078M1214,5631502,7 42.72 €
27750-18008540Shore 40A160-180100M1614,5852003,7 85.72 €
27750-03502060Shore 60A50433518M6720640,09 3.75 €
27750-05002560Shore 60A66565033M8825850,49 5.30 €
27750-07003560Shore 60A92767045M1010351140,78 9.06 €
27750-08504060Shore 60A110968553M1011,5401361,45 12.31 €
27750-09004560Shore 60A1241019058M1011,5451512,15 18.23 €
27750-13006360Shore 60A120-13078M1214,5631504,9 42.72 €
27750-18008560Shore 60A160-180100M1614,5852007,35 85.72 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83