Item description/product images

Weldable hinges, Form A
  • Weldable hinges, Form A
DescriptionMaterial:Hinge steel.
Spacer washer brass.
Hinge pin steel or brass.
Version:Grease nipple DIN 71412-D, galvanized steel.
Steel parts, bright.
Note:The hinges are made of weldable profile steel.
In the lower part of the hinge, the pin is fixed in place.
The differing steel qualities of the weld and the beam onto which the hinge is welded must be at least equal to or better than:
S235 JR+AR acc. to EN 10025-2:2004-10
DIN 8563 part 3 or Fe E 235 acc. to SIA 161
DownloadHere is all the information as a PDF datasheet:
 Datasheet 27885_B Weldable hinges, Form A 147 kB

Drawings

Weldable hinges, Form A

Item selection/filter

Order No.

Form

Component
material
D

D1LBCADAcc.PriceOrder
27885-113080012BSteel1388016 5.27 €
27885-116100012BSteel161010020 5.93 €
27885-116120012BSteel161012020 7.49 €
27885-118135012BSteel181213522,5 9.28 €
27885-120150012BSteel201315025,5 10.30 €
27885-120180012BSteel201418025 12.44 €
27885-123200012BSteel231620029 20.10 €

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83