Item description/product images

Weldable hinges, Form A
  • Weldable hinges, Form A
DescriptionMaterial:Hinge steel.
Spacer washer brass.
Hinge pin steel or brass.
Version:Steel parts bright.Note:The hinges are made of weldable profile steel.
In the lower part of the hinge, the pin is fixed in place.
The differing steel qualities of the weld and the beam onto which the hinge is welded must be at least equal to or better than:
S235 JR+AR acc. to EN 10025-2:2004-10
DIN 8563 part 3 or Fe E 235 acc. to SIA 161
DownloadHere is all the information as a PDF datasheet:
 Datasheet 27885_A Weldable hinges, Form A 158 kB

Drawings

Weldable hinges, Form A

Item selection/filter

Order No.

Form

Component
material
D

D1LBCADAcc.PriceOrder
27885-008040012ASteel85409,7 1.39 €
27885-008050012ASteel85509,7 1.50 €
27885-010060012ASteel1066012,7 1.58 €
27885-010070012ASteel1067012 2.42 €
27885-013080012ASteel1388015,5 2.45 €
27885-016100012ASteel161010020 3.52 €
27885-016120012ASteel161112020 4.65 €
27885-018135012ASteel181213522 6.44 €
27885-020150012ASteel201315025 7.48 €
27885-020180012ASteel201418025 9.61 €
27885-023200012ASteel231620028,5 16.11 €
27885-008040022Abrass85409,7 1.53 €
27885-008050022Abrass85509,7 1.64 €
27885-010060022Abrass1066012,7 1.93 €
27885-010070022Abrass1067012 3.01 €
27885-013080022Abrass1388015,5 3.23 €
27885-016100022Abrass161010020 4.12 €
27885-016120022Abrass161112020 5.64 €
27885-018135022Abrass181213522 7.51 €
27885-020150022Abrass201315025 10.02 €
27885-020180022Abrass201418025 11.22 €
27885-023200022Abrass231620028,5 20.76 €

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83