Item description/product images

Industrial shock absorbers adjustable
  • Industrial shock absorbers adjustable
DescriptionMaterial:Housing, steel.
M8x0.75 housing in stainless steel.
Steel piston rod.
Steel nut.
Collision head in steel, plastic.
Version:Housing nickel plated.
Housing M8x0.75, bright.
Housing M8x1 black oxidised.
Piston rod hard chromed.
Nut nickel plated.
Note:Industrial shock absorbers are maintenance-free, ready to install hydraulic components. They have an integrated fixed stop. The damping strength can be precisely set with the adjustable version. After installation, the equipment is run a few times and the adjustment screw rotated until the optimal braking is achieved.
Exceeding the max. energy input per hour is possible if a pause is made every now and then or the shock absorber is air cooled. The end position is optional.

Temperature range:-5 °C to +70 °C.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 26300 Industrial shock absorbers adjustable 223 kB

Drawings

Industrial shock absorbers adjustable

Overview of items (compressed)

Item selection/filter
Order No.DD1

D2C
(travel)
LL1L2L3SWCADAcc.PriceOrder
26300-0807506M8x0,7562,5658541211 92.02 €
26300-0810008M8x16,42,5861,15,143,9310 92.02 €
26300-1010008M10x162,4865641313 96.00 €
26300-1210010M12x183,51084861414 82.80 €
26300-1415010M14x1,5103,51088859617 85.53 €
26300-2015016M20x1,5186161271776824 96.40 €
26300-2515030M25x1,522830173181111032 164.70 €
Order No.max. energy input
per stroke
Nm
max. energy input
per hour
Nm
effective mass
max. kg
speed
range
m/s
return
force
N
axis
deviation
max. (°)
CADAcc.PriceOrder
26300-08075061,42202150,3 - 292,5 92.02 €
26300-08100083,55650150,3 - 25,32 92.02 €
26300-10100081,763528100,3 - 25,882,5 96.00 €
26300-12100104,95880300,3 - 29,82,5 82.80 €
26300-14150105,888820350,3 - 29,82,5 85.53 €
26300-201501629,4205802000,3 - 218,12,5 96.40 €
26300-251503049294003000,3 - 233,22,5 164.70 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Shock absorbers
Industrie-Stoßdämpfer Funktionsweise Anwendungsfilm
Mounting clamp strap and adjustable industrial shock absorber or for pneumatic linear modules
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83