Item description/product images

Rubber-metal impact buffer rails
  • Rubber-metal impact buffer rails
DescriptionMaterial:Steel.
Elastomer, natural rubber, medium hardness, 57 Shore A.
Version:Steel, painted black.Note:For absorbing large impact forces and supporting heavy weights.

The indicated load data apply for static long-term load with a rubber hardness of 57 Shore A.

* Metal part 30 mm wide.

Temperature range:-30°C to +80°C.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 26120 Rubber-metal impact buffer rails 265 kB

Drawings

Rubber-metal impact buffer rails

Item selection/filter

Order No.A

A1BDHLL1SF1
(N)
CADAcc.PriceOrder
26120-0250190455768,6-25*6,51984453500 4.35 €
26120-05003507057100-508,5351307053100 18.20 €
26120-05007007057100-508,5701307052500 28.38 €
26120-100045120571605010013452001201014000 49.78 €
26120-10008012057160501001380200120108500 71.17 €
26120-120045150572006012015452501501018000 55.22 €
26120-150050200572508015017503002001534000 109.93 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83