Item description/product images

Rubber impact buffers, spherical
  • Rubber impact buffers, spherical
DescriptionMaterial:Metal parts, steel, grade 5.6.
Elastomer natural rubber, medium hardness, 55 Shore A.
Version:Steel galvanized.Note:Rubber impact buffers are robust and effective elastic cushioning elements and shock absorbers. They are ideal for elastic travel limitation and cushioning knocks by mobile and immobile aggregates and machines and as use as door stops.Temperature range:-30°C to +80°C.On request:Other Shore grades.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 26115 Rubber impact buffers spherical 391 kB

Drawings

Rubber impact buffers spherical

Item selection/filter

Order No.

DHGTSpring stiffness
N/mm
Load
N
CADAcc.PriceOrder
26115-050035555035M10101203000 3.70 €
26115-080060558060M121215011000 6.85 €
26115-1250905512593M161620020000 23.06 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83