Item description/product images

Rubber impact buffers, parabolic
  • Rubber impact buffers, parabolic
DescriptionMaterial:Metal parts, steel, grade 5.6.
Elastomer natural rubber, medium hardness, 55 Shore A.
Version:Steel galvanized.Note:Rubber impact buffers are robust and effective elastic cushioning elements and shock absorbers. They are ideal for elastic travel limitation and cushioning knocks by mobile and immobile aggregates and machines and as use as door stops.Temperature range:-30°C to +80°C.On request:Other Shore grades.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 26110 Rubber impact buffersparabolic 258 kB

Drawings

Rubber impact buffersparabolic

Item selection/filter

Order No.

DHGLSpring stiffness
N/mm
Load
N
CADAcc.PriceOrder
26110-020024552024M61814500 1.28 €
26110-030036553036M82015750 1.92 €
26110-035040553540M820-- 2.48 €
26110-050058555058M1028303000 5.81 €
26110-050067555067M838303200 6.10 €
26110-075089557589M1237508000 8.06 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83