Item description/product images

Rubber-metal buffers type DS suction base
  • Rubber-metal buffers type DS suction base
DescriptionMaterial:Metal parts, steel, grade 5.6.
Elastomer natural rubber, medium hardness, 57 Shore A.
Version:Steel galvanized.Note:Rubber-metal buffers are used among other things, for mounting aggregates and as elastic buffers to limit the travel by moving masses.
Temperature range:-30°C to +80°C.On request:Other Shore grades.

Drawings

Rubber-metal bufferstype DS suction base

Item selection/filter

Order No.

DHGLSpring stiffness
N/mm
Load
N
CADAcc.PriceOrder
26107-015014571514M41350100 1.01 €
26107-025018572518,5M61895285 1.20 €
26107-030028573028,5M82397340 1.75 €
26107-040028574028M823120480 2.46 €
26107-050028575028M1028220990 5.89 €
26107-070030577030M10283602160 10.18 €
26107-075037577537M12373903510 10.80 €
26107-1000505710050M16425408100 14.46 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83