Rubber buffer, steel or stainless steel, type D
26106

Rubber-metal buffers steel or stainless steel, type D

go back

Item description/product images

Rubber buffer, steel or stainless steel, type D
  • Rubber buffer, steel or stainless steel, type D
DescriptionMaterial:Metal parts steel grade 5.6 or stainless steel.
Elastomer natural rubber, medium hardness, 55 Shore A.
Version:Steel galvanized.
Stainless steel bright.
Note:Rubber-metal buffers are used among other things, for mounting aggregates and as elastic buffers to limit the travel by moving masses or as feet that are not firmly fixed in the floor and where the floor is sensitive i.e. office machinery.Temperature range:-30°C to +80°C.On request:Other Shore grades.

Drawings

Rubber-metal bufferssteel or stainless steel, type D

Item selection/filter

Order No.

Material
base
DHGLSpring stiffness
N/mm
Load
N
CADAcc.PriceOrder
26106-00800855Steel88M364040 0.94 €
26106-01001055Steel1010M4103535 0.94 €
26106-01001555Steel1015M4102640 0.98 €
26106-01500655Steel156M41017588 0.94 €
26106-01500855Steel158M410187187 0.98 €
26106-01501055Steel1510M410100100 1.05 €
26106-01501555Steel1515M41050100 1.10 €
26106-02000555Steel205M61813595 1.10 €
26106-02000855Steel208M618250250 1.17 €
26106-02001055Steel2010M618240240 1.24 €
26106-02001555Steel2015M618110220 1.35 €
26106-02002055Steel2020M61875225 1.38 €
26106-02002555Steel2025M61865227,5 1.43 €
26106-02500855Steel258M618850850 1.24 €
26106-02501055Steel2510M618400400 1.24 €
26106-02501555Steel2515M618210420 1.35 €
26106-02502055Steel2520M618140420 1.45 €
26106-02502555Steel2525M618100350 1.58 €
26106-02503055Steel2530M61879316 1.68 €
26106-03001555Steel3015M823270540 1.85 €
26106-03002055Steel3020M823238714 1.77 €
26106-03002555Steel3025M823153535,5 1.81 €
26106-03003055Steel3030M823127508 2.35 €
26106-03004055Steel3040M82388528 2.33 €
26106-04001555Steel4015M8237101420 2.55 €
26106-04002055Steel4020M8233651095 2.28 €
26106-04003055Steel4030M823205820 2.90 €
26106-04004055Steel4040M823143858 3.09 €
26106-05002055Steel5020M10286461938 2.82 €
26106-05003055Steel5030M10283541416 3.11 €
26106-05004055Steel5040M10282301380 3.24 €
26106-05005055Steel5050M10281601280 3.76 €
26106-06004055Steel6040M10283171902 5.03 €
26106-07002555Steel7025M10289803430 5.61 €
26106-07004555Steel7045M10284383066 5.84 €
26106-07502555Steel7525M123713184613 5.72 €
26106-07504055Steel7540M12376433858 6.23 €
26106-07505055Steel7550M12374723776 7.18 €
26106-07505555Steel7555M12373103100 7.65 €
26106-008008551Stainless steel88M384040 1.77 €
26106-010010551Stainless steel1010M4103535 1.84 €
26106-015015551Stainless steel1515M41050100 1.99 €
26106-020015551Stainless steel2015M618110220 2.35 €
26106-025020551Stainless steel2520M618140420 2.62 €
26106-030030551Stainless steel3030M823127508 3.12 €
26106-040030551Stainless steel4030M823205820 5.24 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83