Item description/product images

Rubber-metal bufferstype CT tapered
  • Rubber-metal bufferstype CT tapered
DescriptionMaterial:Metal parts, steel, grade 5.6.
Elastomer natural rubber, medium hardness, 57 Shore A.
Version:Steel galvanized.Note:The rubber-metal buffers are widely-used construction devices for elastic mounting. They are used, among other things, as mountings for aggregates, motors, compressors, pumps and testing machinery.

Rubber-metal buffers with tapered rubber contour reduce high edge loads of the rubber by radial deflection and so increase the components service life.

Temperature range:-30°C to +80°C.On request:Other Shore grades.


Rubber-metal bufferstype CT tapered

Item selection/filter

Order No.

DD1HGTSpring stiffness
26105-01501557151215M44111122 1.36 €
26105-02001557201415M66227227 1.56 €
26105-03002057302220M88252504 2.79 €
26105-04003057403330M88199796 2.99 €
26105-04004857402048M88111555 5.83 €
26105-05003057504030M1010499998 7.05 €
26105-07504057755040M12125972030 9.23 €
Shopping cart
Number of items: 0
Amount: 0.00 
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2016 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83