Rubber buffer, steel or stainless steel, type C
26104

Rubber-metal buffers steel or stainless steel, type C

go back

Item description/product images

Rubber buffer, steel or stainless steel, type C
  • Rubber buffer, steel or stainless steel, type C
DescriptionMaterial:Metal parts steel grade 5.6 or stainless steel.
Elastomer natural rubber, medium hardness, 55 Shore A.
Version:Steel galvanized.
Stainless steel bright.
Note:The rubber-metal buffers are widely-used construction devices for elastic mounting. They are used, among other things, as mountings for aggregates, motors, compressors, pumps and testing machinery.
Temperature range:-30°C to +80°C.On request:Other Shore grades.

Drawings

Rubber-metal bufferssteel or stainless steel, type C

Item selection/filter

Order No.

Material
base
DHGTSpring stiffness
N/mm
Load
N
CADAcc.PriceOrder
26104-01001055Steel1010M4410050 1.00 €
26104-01001555Steel1015M445050 1.16 €
26104-01501555Steel1515M44100100 1.10 €
26104-02002055Steel2020M66230276 1.56 €
26104-02002555Steel2025M66120180 1.31 €
26104-02502055Steel2520M66230276 1.55 €
26104-02502555Steel2525M66110165 1.70 €
26104-02503055Steel2530M6680160 1.66 €
26104-03002055Steel3020M88425637 1.92 €
26104-03003055Steel3030M88175350 2.29 €
26104-03004055Steel3040M88133400 2.58 €
26104-04003055Steel4030M885301060 2.93 €
26104-04004055Steel4040M88222666 3.30 €
26104-05003055Steel5030M10106801360 4.08 €
26104-05004055Steel5040M10103331000 4.36 €
26104-05005055Steel5050M1010190665 4.95 €
26104-07504055Steel7540M12127502250 7.83 €
26104-07505055Steel7550M12126362225 8.79 €
26104-010010551Stainless steel1010M4410050 1.99 €
26104-015015551Stainless steel1515M44100100 2.13 €
26104-020020551Stainless steel2020M66230276 2.77 €
26104-025025551Stainless steel2525M66110165 2.91 €
26104-030020551Stainless steel3020M88425637 3.05 €
26104-030030551Stainless steel3030M88175350 3.27 €
26104-040030551Stainless steel4030M885301060 5.39 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83