Item description/product images

Rubber-metal buffers type E
  • Rubber-metal buffers type E
DescriptionMaterial:Metal parts, steel, grade 5.6.
Elastomer natural rubber, medium hardness, 55 Shore A.
Version:Steel galvanized.Note:The rubber-metal buffers are widely-used construction devices for elastic mounting. They are used, among other things, as mountings for aggregates, motors, compressors, pumps and testing machinery.
Temperature range:-30°C to +80°C.On request:Other Shore grades.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 26103 Rubber-metal bufferstype E 264 kB

Drawings

Rubber-metal bufferstype E

Item selection/filter

Order No.D

HGTSpring stiffness
N/mm
Load
N
CADAcc.PriceOrder
26103-0080085588M338844 0.98 €
26103-015012551512M44165182 1.01 €
26103-015015551515M44100130 1.01 €
26103-015020551520M4475113 1.14 €
26103-020015552015M66145246 1.21 €
26103-020020552020M6694216 1.28 €
26103-020025552025M6665169 1.35 €
26103-025015552515M66270540 1.31 €
26103-025025552525M66105315 1.35 €
26103-025030552530M6685281 1.45 €
26103-025040552540M6675300 1.64 €
26103-030015553015M88545491 1.50 €
26103-030025553025M88160416 1.58 €
26103-030030553030M88125425 1.61 €
26103-030040553040M8885315 1.98 €
26103-040020554020M88550660 2.52 €
26103-040025554025M885001000 2.62 €
26103-040030554030M88300870 2.69 €
26103-040040554040M882601040 2.81 €
26103-050020555020M1010860860 2.66 €
26103-050025555025M10107001400 2.69 €
26103-050030555030M10104501575 2.81 €
26103-050040555040M10103501400 3.09 €
26103-050050555050M1010170850 3.53 €
26103-060030556030M10107001400 5.07 €
26103-060040556040M10104001600 5.32 €
26103-060050556050M10102401200 5.58 €
26103-070042557042M10105202600 6.27 €
26103-070045557045M10106803060 6.38 €
26103-075025557525M121212111816 6.16 €
26103-075030557530M121210902289 6.57 €
26103-075040557540M12125002000 7.19 €
26103-075050557550M12125502750 7.36 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83