Rubber buffer, steel or stainless steel, type B
26102

Rubber-metal buffers steel or stainless steel, type B

go back

Item description/product images

Rubber buffer, steel or stainless steel, type B
  • Rubber buffer, steel or stainless steel, type B
DescriptionMaterial:Metal parts steel grade 5.6 or stainless steel.
Elastomer natural rubber, medium hardness, 55 Shore A.
Version:Steel galvanized.
Stainless steel bright.
Note:The rubber-metal buffers are widely-used construction devices for elastic mounting. They are used, among other things, as mountings for aggregates, motors, compressors, pumps and testing machinery.
Temperature range:-30°C to +80°C.On request:Other Shore grades.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 26102 Rubber-metal bufferssteel or stainless steel, type B 271 kB

Drawings

Rubber-metal bufferssteel or stainless steel, type B

Item selection/filter

Order No.

Material
base
DHGLTSpring stiffness
N/mm
Load
N
CADAcc.PriceOrder
26102-00800855Steel88M3633517 1.24 €
26102-01001055Steel1010M41047575 1.24 €
26102-01001555Steel1015M41045060 1.38 €
26102-01500855Steel1510M4104130130 1.35 €
26102-01501555Steel1515M4104100120 1.38 €
26102-02001555Steel2015M6186325390 1.45 €
26102-02002055Steel2020M6186130260 1.45 €
26102-02002555Steel2025M618695210 1.68 €
26102-02501555Steel2515M6186333399 1.69 €
26102-02502055Steel2520M6186195410 1.81 €
26102-02502555Steel2525M6186117257 1.81 €
26102-02503055Steel2530M6186100300 1.98 €
26102-03001555Steel3015M8238590708 2.02 €
26102-03002055Steel3020M8238280560 2.16 €
26102-03002555Steel3025M8238180396 2.14 €
26102-03003055Steel3030M8238168504 2.36 €
26102-03004055Steel3040M823888308 2.42 €
26102-04002055Steel4020M8238700840 2.98 €
26102-04003055Steel4030M8238273820 2.97 €
26102-04004055Steel4040M8238189660 3.50 €
26102-05002055Steel5020M10281014712500 3.82 €
26102-05002555Steel5025M1028106301386 3.85 €
26102-05003055Steel5030M1028105451635 3.85 €
26102-05004055Steel5040M1028103101116 3.86 €
26102-05005055Steel5050M102810180900 4.39 €
26102-06004055Steel6040M1028105001750 5.73 €
26102-07004555Steel7045M1028106002400 7.37 €
26102-07502555Steel7525M12371224403660 6.16 €
26102-07504055Steel7540M1237127002450 7.54 €
26102-07505055Steel7550M1237125202600 8.43 €
26102-07505555Steel7555M1237123962178 8.88 €
26102-008008551Stainless steel88M3833517 2.13 €
26102-010010551Stainless steel1010M41247575 2.13 €
26102-015010551Stainless steel1510M4124-- 2.20 €
26102-020020551Stainless steel2020M6186130260 2.91 €
26102-025020551Stainless steel2520M6186195410 2.69 €
26102-030020551Stainless steel3020M8238280560 3.05 €
26102-040020551Stainless steel4020M8238700840 5.11 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83