Item description/product images

Rubber-metal buffers type AT tapered
  • Rubber-metal buffers type AT tapered
DescriptionMaterial:Metal parts, steel, grade 5.6.
Elastomer natural rubber, medium hardness, 57 Shore A.
Version:Steel galvanized.Note:The rubber-metal buffers are widely-used construction devices for elastic mounting. They are used, among other things, as mountings for aggregates, motors, compressors, pumps and testing machinery.

Rubber-metal buffers with tapered rubber contour reduce high edge loads of the rubber by radial deflection and so increase the components service life.

Temperature range:-30°C to +80°C.On request:Other Shore grades.

Drawings

Rubber-metal buffers type AT tapered

Item selection/filter

Order No.

DD1HGLSpring stiffness
N/mm
Load
N
CADAcc.PriceOrder
26101-0100105710810M4133137 1.33 €
26101-01501557151215M41371135 1.58 €
26101-02001557201415M618177283 1.78 €
26101-03002057302220M823212763 2.66 €
26101-04003057403330M8232021111 4.49 €
26101-04004857402048M823101626 5.54 €
26101-05003057504030M10283511229 6.69 €
26101-07504057755040M12374662330 8.77 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83