Rubber buffer, steel or stainless steel, type A
26100

Rubber-metal buffers steel or stainless steel, type A

go back

Item description/product images

Rubber buffer, steel or stainless steel, type A
  • Rubber buffer, steel or stainless steel, type A
DescriptionMaterial:Metal parts steel grade 5.6 or stainless steel.
Elastomer natural rubber, medium hardness, 55 Shore A.
Version:Steel galvanized.
Stainless steel bright.
Note:The rubber-metal buffers are widely-used construction devices for elastic mounting. They are used, among other things, as mountings for aggregates, motors, compressors, pumps and testing machinery.

Temperature range:-30°C to +80°C.On request:Other Shore grades.

Drawings

Rubber-metal buffers steel or stainless steel, type A

Item selection/filter

Order No.

Material
base
DGLHSpring stiffness
N/mm
Load
N
CADAcc.PriceOrder
26100-00800855Steel8M3682431 1.35 €
26100-01001055Steel10M410103532 1.35 €
26100-01001555Steel10M410155050 1.35 €
26100-01500855Steel15M4108130104 1.35 €
26100-01501055Steel15M41010122122 1.28 €
26100-01501555Steel15M410155988 1.35 €
26100-02000855Steel20M6188725580 1.43 €
26100-02001055Steel20M61810300300 1.43 €
26100-02001555Steel20M61815200300 1.43 €
26100-02002055Steel20M61820133332 1.43 €
26100-02002555Steel20M6182590270 1.43 €
26100-02501055Steel25M61810800800 1.54 €
26100-02501555Steel25M61815294441 1.54 €
26100-02502055Steel25M61820200500 1.59 €
26100-02502555Steel25M6182594282 1.59 €
26100-02503055Steel25M6183070280 1.70 €
26100-03001555Steel30M82315587880 1.83 €
26100-03002055Steel30M82320318795 1.92 €
26100-03002555Steel30M82325183549 1.92 €
26100-03003055Steel30M82330150600 2.09 €
26100-03004055Steel30M8234077385 2.14 €
26100-04001555Steel40M8231512501875 2.06 €
26100-04002055Steel40M823205651412 2.56 €
26100-04003055Steel40M823303001200 2.85 €
26100-04004055Steel40M82340189945 3.12 €
26100-05002055Steel50M10282013003250 3.55 €
26100-05002555Steel50M1028256672000 3.97 €
26100-05003055Steel50M1028305002000 4.11 €
26100-05004055Steel50M1028403001500 4.29 €
26100-05005055Steel50M1028501931153 4.74 €
26100-06004055Steel60M1028403771885 5.89 €
26100-07004555Steel70M1028454102255 7.66 €
26100-07502555Steel75M12372516554965 6.77 €
26100-07504055Steel75M1237407173585 7.88 €
26100-07505055Steel75M1237504702820 8.86 €
26100-07505555Steel75M1237554052835 9.35 €
26100-015015551Stainless steel15M412155988 1.99 €
26100-020015551Stainless steel20M61815200300 2.66 €
26100-025020551Stainless steel25M61820200500 2.69 €
26100-030020551Stainless steel30M82320318795 3.05 €
26100-030025551Stainless steel30M82325183549 3.12 €
26100-040030551Stainless steel40M823303001200 5.39 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83