Item description/product images

Gas springs
  • Gas springs
  • Gas springs
DescriptionMaterial:Piston rod and pressure tube steel.
Fill medium: oil, nitrogen.
Version:Piston rod, hard chromed.
Piston rod Ø4 is stainless steel.
Pressure tube painted black.
Note:Gas springs are maintenance-free, self-contained systems that are filled with nitrogen under high pressure. For end-of-travel damping and lubrication, a defined amount of oil is also contained inside. The gas springs contain a nonreturn valve in a threaded pin on the pressurised pipe, which allows the pushing force to be lowered at a later time.

Gas pressure springs in the sizes 04/12 and 06/15 must be stored and installed with the piston rod extending downwards. As of size 08/19, storage and installation in any orientation is possible. Keep in mind, however, that end-of-travel damping is effective only when the piston rod extends downwards.
As a consequence of the physical properties when filling a gas spring, a tolerance range of ±5% results for the rated pushing force.

Gas springs are filled with nitrogen under high pressure and under no circumstances should they be opened or overloaded.
On request:Other extension forces.Accessory:See adjacent illustration for connectors and hardware.

Drawings

Gas springs

Overview of items (compressed)

Item selection/filter
Order No.

SizeDD1D2C
(travel)
LL1Progression
%
Extension force
F1
N
Filter
26200-0412030X04/12412M3,5309252020/40/70/100/130/150/180
26200-0412040X04/12412M3,54011252020/40/70/100/130/150/180
26200-0412050X04/12412M3,55013252020/40/70/100/130/150/180
26200-0412060X04/12412M3,56015252020/40/70/100/130/150/180
26200-0412070X04/12412M3,57017252020/40/70/100/130/150/180
26200-0412080X04/12412M3,58019252020/40/70/100/130/150/180
26200-0412100X04/12412M3,510023252020/40/70/100/130/150/180
26200-0615020X06/15615,6M52095522100/150/200/250/300/350/400
26200-0615040X06/15615,6M540135522100/150/200/250/300/350/400
26200-0615060X06/15615,6M560175522100/150/200/250/300/350/400
26200-0615080X06/15615,6M580215522100/150/200/250/300/350/400
26200-0615100X06/15615,6M5100255522100/150/200/250/300/350/400
26200-0615120X06/15615,6M5120295522100/150/200/250/300/350/400
26200-0615150X06/15615,6M5150355522100/150/200/250/300/350/400
26200-0819060X08/19819M8601901030100/150/200/250/300/350/400/500/600/700
26200-0819080X08/19819M8802301030100/150/200/250/300/350/400/500/600/700
26200-0819100X08/19819M81002701030100/150/200/250/300/350/400/500/600/700
26200-0819120X08/19819M81203101030100/150/200/250/300/350/400/500/600/700
26200-0819140X08/19819M81403501030100/150/200/250/300/350/400/500/600/700
26200-0819160X08/19819M81603901030100/150/200/250/300/350/400/500/600/700
26200-0819180X08/19819M81804301030100/150/200/250/300/350/400/500/600/700
26200-0819200X08/19819M82004701030100/150/200/250/300/350/400/500/600/700
26200-0819220X08/19819M82205101030100/150/200/250/300/350/400/500/600/700
26200-0819250X08/19819M82505701030100/150/200/250/300/350/400/500/600/700
26200-1023050X10/231023M8501701030150/200/250/300/350/400/500/600/700/800
26200-1023100X10/231023M81002701030150/200/250/300/350/400/500/600/700/800
26200-1023150X10/231023M81503701030150/200/250/300/350/400/500/600/700/800
26200-1023200X10/231023M82004701030150/200/250/300/350/400/500/600/700/800
26200-1023250X10/231023M82505701030150/200/250/300/350/400/500/600/700/800
26200-1023300X10/231023M83006701030150/200/250/300/350/400/500/600/700/800
26200-1023350X10/231023M83507701030150/200/250/300/350/400/500/600/700/800
26200-1428050X14/281428M10502071240200/250/300/350/400/500/600/700/800
26200-1428100X14/281428M101003071240200/250/300/350/400/500/600/700/800
26200-1428150X14/281428M101504071240200/250/300/350/400/500/600/700/800
26200-1428200X14/281428M102005071240200/250/300/350/400/500/600/700/800
26200-1428250X14/281428M102506071240200/250/300/350/400/500/600/700/800
26200-1428300X14/281428M103007071240200/250/300/350/400/500/600/700/800
26200-1428400X14/281428M104009071240200/250/300/350/400/500/600/700/800
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Gas spring
Gas spring application film
The gas springs are closed, maintenance-free components which are filled with nitrogen under high pressure.
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83