norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing, stainless steel 1.4301.
Bearing, stainless steel 1.4125.
Seal, rubber NBR.
Version:Bright.Note:Pillow block bearings consist of a sealed single-row ball bearing with a spherical outer ring which is mounted in a housing. Because of the spherical outer surface of the bearing, shaft misalignment can be compensated for. The bearings are manufactured with a plus tolerance. This results in transition or press fits when using shafts with h-tolerances. The shaft is secured by grub screws on the inner ring.

In normal applications, pillow block bearings are maintenance-free due to the lifetime lubrication. In difficult environmental conditions re-lubrication can be carried out over the grease nipple.

All housing dimensions are nominal dimensions for which the usual casting tolerances must be taken into consideration.
Temperature range:-15 °C to +100 °C.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 24244 Pillow block bearing flange type MUCF 2-hole stainless steel 238 kB

Drawings

Pillow block bearing flange type MUCF 2-hole stainless steel

Item selection/filter

Order No.BearingHousingD

A1A2BB1D3ELL1L2L3αFastening
screw
CADAcc.PriceOrder
24244-20204MUC 204FL 2042012,71511360129033,33125,51110°M10 42.46 €
24244-25205MUC 205FL 2052514,31613068169935,834,1271310°M14 50.99 €
24244-30206MUC 206FL 2063015,918148801611740,238,1311310°M14 74.18 €
24244-35207MUC 207FL 2073517,519161901613044,442,9341410°M14 98.70 €
24244-40208MUC 208FL 2084019211751001614451,249,2361410°M14 117.23 €
24244-45209MUC 209FL 2094519221881081914852,249,2381510°M16 135.71 €
24244-50210MUC 210FL 2105019221971151915754,651,6401510°M16 163.66 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83