|
|
24242Pillow block bearing flange type MUCF stainless steel |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Housing, stainless steel 1.4301.
Bearing, stainless steel 1.4125.
Seal, rubber NBR.Version:Bright.Note:Pillow block bearings consist of a sealed single-row ball bearing with a spherical outer ring which is mounted in a housing. Because of the spherical outer surface of the bearing, shaft misalignment can be compensated for. The bearings are manufactured with a plus tolerance. This results in transition or press fits when using shafts with h-tolerances. The shaft is secured by grub screws on the inner ring.
In normal applications, pillow block bearings are maintenance-free due to the lifetime lubrication. In difficult environmental conditions re-lubrication can be carried out over the grease nipple.
All housing dimensions are nominal dimensions for which the usual casting tolerances must be taken into consideration.Temperature range:-15 °C to +100 °C.Drawing reference:Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Bearing | Housing | D | A1 | A2 | B | D3 | E | L | L1 | L2 | L3 | Fastening screw | CAD | Acc. | Price | Order |
---|
24242-20204 | MUC 204 | F 204 | 20 | 12,7 | 15 | 86 | 12 | 64 | 33,3 | 31 | 25,5 | 12 | M10 | | | 47.31 € | | 24242-25205 | MUC 205 | F 205 | 25 | 14,3 | 16 | 95 | 12 | 70 | 35,8 | 34,1 | 27 | 14,3 | M10 | | | 56.26 € | | 24242-30206 | MUC 206 | F 206 | 30 | 15,9 | 18 | 108 | 12 | 83 | 40,2 | 38,1 | 31 | 14 | M10 | | | 77.65 € | | 24242-35207 | MUC 207 | F 207 | 35 | 17,5 | 19 | 117 | 14 | 92 | 44,4 | 42,9 | 34 | 15,9 | M12 | | | 102.24 € | | 24242-40208 | MUC 208 | F 208 | 40 | 19 | 21 | 130 | 16 | 102 | 51,2 | 49,2 | 36 | 15,9 | M14 | | | 124.14 € | | 24242-45209 | MUC 209 | F 209 | 45 | 19 | 22 | 137 | 16 | 105 | 52,2 | 49,2 | 38 | 16,7 | M14 | | | 152.79 € | | 24242-50210 | MUC 210 | F 210 | 50 | 19 | 22 | 143 | 16 | 111 | 54,6 | 51,6 | 40 | 15,9 | M14 | | | 169.90 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|