|
Item description/product images |
|
|
DescriptionMaterial:Ball-bearing steel 100Cr6. Seal, rubber NBR.Version:Sealed on both sides with a spherical outer ring. Can be re-lubricated.Note:The internal construction of the insert bearings corresponds to that of standard Series 6200 and 6300 radial ball bearing. However, they have wider inner rings for easier fastening on shafts. The inner rings are manufactured with a plus tolerance. This results in transition or press fits when using shafts with h-tolerances. The shaft is secured by 2 grub screws positioned 120° apart on the inner ring.
The insert bearings are ready to install and are permanently lubricated with a suitable ball bearing grease. In normal applications, re-lubrication is not necessary.Temperature range:-15 °C to +100 °C.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Bearing | D | A | A1 | A2 | A3 | D1 | D2 | L1 | L2 | Grub screw | Dynamic base loads kN | Static base loads kN | CAD | Acc. | Price | Order |
---|
24230-20204 | UC 204 | 20 | 18,3 | 12,7 | 4,8 | 3,7 | 29 | 47 | 31 | 17 | M6x0,75 | 9,88 | 6,2 | | | 10.42 € | | 24230-25205 | UC 205 | 25 | 19,7 | 14,3 | 5 | 3,9 | 34 | 52 | 34 | 17 | M6x0,75 | 10,78 | 6,98 | | | 11.47 € | | 24230-30206 | UC 206 | 30 | 22,2 | 15,9 | 5 | 5 | 40,5 | 62 | 38,1 | 19 | M6x0,75 | 14,97 | 10,04 | | | 15.69 € | | 24230-35207 | UC 207 | 35 | 25,4 | 17,5 | 7 | 5,7 | 48 | 72 | 42,9 | 20 | M8x1 | 19,75 | 13,67 | | | 19.03 € | | 24230-40208 | UC 208 | 40 | 30,2 | 19 | 8 | 6,2 | 53 | 80 | 49,2 | 21 | M8x1 | 22,71 | 15,94 | | | 24.04 € | | 24230-45209 | UC 209 | 45 | 30,2 | 19 | 8 | 6,4 | 57,3 | 85 | 49,2 | 22 | M8x1 | 24,36 | 17,71 | | | 26.82 € | | 24230-50210 | UC 210 | 50 | 32,6 | 19 | 10 | 6,5 | 63 | 90 | 51,6 | 24 | M10x1,25 | 26,98 | 19,84 | | | 32.86 € | | 24230-55211 | UC 211 | 55 | 33,4 | 22,2 | 10 | 7 | 70 | 100 | 55,6 | 25 | M10x1,25 | 33,37 | 25,11 | | | 38.27 € | | 24230-60212 | UC 212 | 60 | 39,7 | 25,4 | 10 | 7,6 | 77 | 110 | 65,1 | 27 | M10x1,25 | 36,74 | 27,97 | | | 49.16 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|