|
|
24215Pillow block bearing flange type UCFL 2-hole |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Housing, grey cast iron. Bearing, ball-bearing steel 100Cr6. Seal, rubber NBR.Version:Housing, painted.Note:Pillow block bearings consist of a sealed single-row ball bearing with a spherical outer ring which is mounted in a housing. Because of the spherical outer surface of the bearing, shaft misalignment can be compensated for. The bearings are manufactured with a plus tolerance. This results in transition or press fits when using shafts with h-tolerances. The shaft is secured by grub screws on the inner ring.
In normal applications, pillow block bearings are maintenance-free due to the lifetime lubrication. In difficult environmental conditions re-lubrication can be carried out over the grease nipple.
All housing dimensions are nominal dimensions for which the usual casting tolerances must be taken into consideration.Temperature range:-15 °C to +100 °C.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Bearing | Housing | D | A1 | A2 | B | B1 | D3 | E | L | L1 | L2 | L3 | α | Fastening screw | CAD | Acc. | Price | Order |
---|
24215-12201 | UC 201 | FL 201 | 12 | 12,7 | 15 | 113 | 60 | 12 | 90 | 33,3 | 31 | 25,5 | 11 | 10° | M10 | | | 14.87 € | | 24215-15202 | UC 202 | FL 202 | 15 | 12,7 | 15 | 113 | 60 | 12 | 90 | 33,3 | 31 | 25,5 | 11 | 10° | M10 | | | 14.58 € | | 24215-17203 | UC 203 | FL 203 | 17 | 12,7 | 15 | 113 | 60 | 12 | 90 | 33,3 | 31 | 25,5 | 11 | 10° | M10 | | | 14.12 € | | 24215-20204 | UC 204 | FL 204 | 20 | 12,7 | 15 | 113 | 60 | 12 | 90 | 33,3 | 31 | 25,5 | 11 | 10° | M10 | | | 13.19 € | | 24215-25205 | UC 205 | FL 205 | 25 | 14,3 | 16 | 130 | 68 | 16 | 99 | 35,8 | 34 | 27 | 13 | 10° | M14 | | | 14.26 € | | 24215-30206 | UC 206 | FL 206 | 30 | 15,9 | 18 | 148 | 80 | 16 | 117 | 40,2 | 38,1 | 31 | 13 | 10° | M14 | | | 16.86 € | | 24215-35207 | UC 207 | FL 207 | 35 | 17,5 | 19 | 161 | 90 | 16 | 130 | 44,4 | 42,9 | 34 | 14 | 10° | M14 | | | 20.45 € | | 24215-40208 | UC 208 | FL 208 | 40 | 19 | 21 | 175 | 100 | 16 | 144 | 51,2 | 49,2 | 36 | 14 | 10° | M14 | | | 24.92 € | | 24215-45209 | UC 209 | FL 209 | 45 | 19 | 22 | 188 | 108 | 19 | 148 | 52,2 | 49,2 | 38 | 15 | 10° | M16 | | | 27.67 € | | 24215-50210 | UC 210 | FL 210 | 50 | 19 | 22 | 197 | 115 | 19 | 157 | 54,6 | 51,6 | 40 | 15 | 10° | M16 | | | 33.76 € | | 24215-55211 | UC 211 | FL 211 | 55 | 22,2 | 25 | 224 | 130 | 19 | 184 | 58,4 | 55,6 | 43 | 18 | 10° | M16 | | | 66.17 € | | 24215-60212 | UC 212 | FL 212 | 60 | 25,4 | 29 | 250 | 140 | 23 | 202 | 68,7 | 65,1 | 48 | 18 | 10° | M20 | | | 86.19 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|