|
|
24105Miniature ball screw linear actuators ground, with screw-in... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Spindle 1.1213 steel or 1.4112 stainless steel.
Nut 1.3505 steel or 1.4034 stainless steel.Version:Spindle and nut ground, induction hardened to 62 ± 2 HRC and polished.Note:Miniature ball screw linear actuators with machined shaft ends and screw-on barrel nut. Supplier with oil coating. Re-lubrication is recommended.
Produced acc. to precision class C5. Without preloading with backlash (max. 0.008 mm).
Precision spindles for use in optics, the food industry, automation, medical technology, the defence industry, aeronautics and precision tool technology.Attention:The screw-in cylinder nut must not be removed from the spindle, otherwise the balls fall out.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main material | D | Pitch | Travel S | D1 | D2 | D4 | D5 | D6 | D7 | D8 | D9 | L | L1 | L2 | L3 | L4 | L5 | L6 | L7 | L8 | L9 | L10 | L11 | L12 | CAD | Acc. | Price | Order |
---|
24105-0810050 | steel | 8 | 1 | 50 | 16 | M14x1 | 6 | M8x1 | 8 | 11,5 | 5,7 | 6 | 148 | 22 | 8 | 102 | 90 | 37 | 10 | 9 | 4 | 8 | 4 | 6,8 | 0,8 | | | 460.66 € | | 24105-0810100 | steel | 8 | 1 | 100 | 16 | M14x1 | 6 | M8x1 | 8 | 11,5 | 5,7 | 6 | 198 | 22 | 8 | 152 | 140 | 37 | 10 | 9 | 4 | 8 | 4 | 6,8 | 0,8 | | | 513.97 € | | 24105-0810150 | steel | 8 | 1 | 150 | 16 | M14x1 | 6 | M8x1 | 8 | 11,5 | 5,7 | 6 | 248 | 22 | 8 | 202 | 190 | 37 | 10 | 9 | 4 | 8 | 4 | 6,8 | 0,8 | | | 571.44 € | | 24105-0820050 | steel | 8 | 2 | 50 | 16 | M14x1 | 6 | M8x1 | 8 | 11,5 | 5,7 | 6 | 148 | 27 | 8 | 102 | 90 | 37 | 10 | 9 | 4 | 8 | 4 | 6,8 | 0,8 | | | 414.30 € | | 24105-0820100 | steel | 8 | 2 | 100 | 16 | M14x1 | 6 | M8x1 | 8 | 11,5 | 5,7 | 6 | 198 | 27 | 8 | 152 | 140 | 37 | 10 | 9 | 4 | 8 | 4 | 6,8 | 0,8 | | | 448.89 € | | 24105-0820150 | steel | 8 | 2 | 150 | 16 | M14x1 | 6 | M8x1 | 8 | 11,5 | 5,7 | 6 | 248 | 27 | 8 | 202 | 190 | 37 | 10 | 9 | 4 | 8 | 4 | 6,8 | 0,8 | | | 479.37 € | | 24105-1020050 | steel | 10 | 2 | 50 | 18 | M16x1 | 6 | M8x1 | 8 | 11,5 | 5,7 | 6 | 158 | 28,5 | 7 | 112 | 100 | 37 | 10 | 9 | 4 | 8 | 4 | 6,8 | 0,8 | | | 483.17 € | | 24105-1020100 | steel | 10 | 2 | 100 | 18 | M16x1 | 6 | M8x1 | 8 | 11,5 | 5,7 | 6 | 208 | 28,5 | 7 | 162 | 150 | 37 | 10 | 9 | 4 | 8 | 4 | 6,8 | 0,8 | | | 517.48 € | | 24105-1020150 | steel | 10 | 2 | 150 | 18 | M16x1 | 6 | M8x1 | 8 | 11,5 | 5,7 | 6 | 258 | 28,5 | 7 | 212 | 200 | 37 | 10 | 9 | 4 | 8 | 4 | 6,8 | 0,8 | | | 560.63 € | | 24105-1020200 | steel | 10 | 2 | 200 | 18 | M16x1 | 6 | M8x1 | 8 | 11,5 | 5,7 | 6 | 308 | 28,5 | 7 | 262 | 250 | 37 | 10 | 9 | 4 | 8 | 4 | 6,8 | 0,8 | | | 597.16 € | | 24105-1220050 | steel | 12 | 2 | 50 | 20,5 | M18x1 | 8 | M10x1 | 10 | 14 | 7,6 | 8 | 180 | 29 | 10 | 125 | 110 | 45 | 15 | 10 | 5 | 10 | 5 | 7,9 | 0,9 | | | 497.15 € | | 24105-1220100 | steel | 12 | 2 | 100 | 20,5 | M18x1 | 8 | M10x1 | 10 | 14 | 7,6 | 8 | 230 | 29 | 10 | 175 | 160 | 45 | 15 | 10 | 5 | 10 | 5 | 7,9 | 0,9 | | | 538.42 € | | 24105-1220150 | steel | 12 | 2 | 150 | 20,5 | M18x1 | 8 | M10x1 | 10 | 14 | 7,6 | 8 | 280 | 29 | 10 | 225 | 210 | 45 | 15 | 10 | 5 | 10 | 5 | 7,9 | 0,9 | | | 577.15 € | | 24105-1220200 | steel | 12 | 2 | 200 | 20,5 | M18x1 | 8 | M10x1 | 10 | 14 | 7,6 | 8 | 330 | 29 | 10 | 275 | 260 | 45 | 15 | 10 | 5 | 10 | 5 | 7,9 | 0,9 | | | 619.71 € | | 24105-1220250 | steel | 12 | 2 | 250 | 20,5 | M18x1 | 8 | M10x1 | 10 | 14 | 7,6 | 8 | 380 | 29 | 10 | 325 | 310 | 45 | 15 | 10 | 5 | 10 | 5 | 7,9 | 0,9 | | | 657.47 € | | 24105-10810050 | stainless steel | 8 | 1 | 50 | 16 | M14x1 | 6 | M8x1 | 8 | 11,5 | 5,7 | 6 | 148 | 22 | 8 | 102 | 90 | 37 | 10 | 9 | 4 | 8 | 4 | 6,8 | 0,8 | | | 506.71 € | | 24105-10810100 | stainless steel | 8 | 1 | 100 | 16 | M14x1 | 6 | M8x1 | 8 | 11,5 | 5,7 | 6 | 198 | 22 | 8 | 152 | 140 | 37 | 10 | 9 | 4 | 8 | 4 | 6,8 | 0,8 | | | 565.36 € | | 24105-10810150 | stainless steel | 8 | 1 | 150 | 16 | M14x1 | 6 | M8x1 | 8 | 11,5 | 5,7 | 6 | 248 | 22 | 8 | 202 | 190 | 37 | 10 | 9 | 4 | 8 | 4 | 6,8 | 0,8 | | | 628.59 € | | 24105-10820050 | stainless steel | 8 | 2 | 50 | 16 | M14x1 | 6 | M8x1 | 8 | 11,5 | 5,7 | 6 | 148 | 27 | 8 | 102 | 90 | 37 | 10 | 9 | 4 | 8 | 4 | 6,8 | 0,8 | | | 455.72 € | | 24105-10820100 | stainless steel | 8 | 2 | 100 | 16 | M14x1 | 6 | M8x1 | 8 | 11,5 | 5,7 | 6 | 198 | 27 | 8 | 152 | 140 | 37 | 10 | 9 | 4 | 8 | 4 | 6,8 | 0,8 | | | 493.79 € | | 24105-10820150 | stainless steel | 8 | 2 | 150 | 16 | M14x1 | 6 | M8x1 | 8 | 11,5 | 5,7 | 6 | 248 | 27 | 8 | 202 | 190 | 37 | 10 | 9 | 4 | 8 | 4 | 6,8 | 0,8 | | | 527.31 € | | 24105-11020050 | stainless steel | 10 | 2 | 50 | 18 | M16x1 | 6 | M8x1 | 10 | 11,5 | 5,7 | 6 | 158 | 28,5 | 10 | 112 | 100 | 37 | 10 | 9 | 4 | 8 | 4 | 6,8 | 0,8 | | | 531.50 € | | 24105-11020100 | stainless steel | 10 | 2 | 100 | 18 | M16x1 | 6 | M8x1 | 10 | 11,5 | 5,7 | 6 | 208 | 28,5 | 10 | 162 | 150 | 37 | 10 | 9 | 4 | 8 | 4 | 6,8 | 0,8 | | | 569.22 € | | 24105-11020150 | stainless steel | 10 | 2 | 150 | 18 | M16x1 | 6 | M8x1 | 10 | 11,5 | 5,7 | 6 | 258 | 28,5 | 10 | 212 | 200 | 37 | 10 | 9 | 4 | 8 | 4 | 6,8 | 0,8 | | | 616.70 € | | 24105-11020200 | stainless steel | 10 | 2 | 200 | 18 | M16x1 | 6 | M8x1 | 10 | 11,5 | 5,7 | 6 | 308 | 28,5 | 10 | 262 | 250 | 37 | 10 | 9 | 4 | 8 | 4 | 6,8 | 0,8 | | | 656.88 € | | 24105-11220050 | stainless steel | 12 | 2 | 50 | 20,5 | M18x1 | 8 | M10x1 | 12 | 14 | 7,6 | 8 | 180 | 29 | 12 | 125 | 110 | 45 | 15 | 10 | 5 | 10 | 5 | 7,9 | 0,9 | | | 546.87 € | | 24105-11220100 | stainless steel | 12 | 2 | 100 | 20,5 | M18x1 | 8 | M10x1 | 12 | 14 | 7,6 | 8 | 230 | 29 | 12 | 175 | 160 | 45 | 15 | 10 | 5 | 10 | 5 | 7,9 | 0,9 | | | 592.24 € | | 24105-11220150 | stainless steel | 12 | 2 | 150 | 20,5 | M18x1 | 8 | M10x1 | 12 | 14 | 7,6 | 8 | 280 | 29 | 12 | 225 | 210 | 45 | 15 | 10 | 5 | 10 | 5 | 7,9 | 0,9 | | | 634.86 € | | 24105-11220200 | stainless steel | 12 | 2 | 200 | 20,5 | M18x1 | 8 | M10x1 | 12 | 14 | 7,6 | 8 | 330 | 29 | 12 | 275 | 260 | 45 | 15 | 10 | 5 | 10 | 5 | 7,9 | 0,9 | | | 681.67 € | | 24105-11220250 | stainless steel | 12 | 2 | 250 | 20,5 | M18x1 | 8 | M10x1 | 12 | 14 | 7,6 | 8 | 380 | 29 | 12 | 325 | 310 | 45 | 15 | 10 | 5 | 10 | 5 | 7,9 | 0,9 | | | 723.20 € | |
Order No. | Main material | SW | No. of support circulations | Pitch angle | Ball Ø | Dynamic load rating N | Static load rating N | Max. rpm | CAD | Acc. | Price | Order |
---|
24105-0810050 | steel | 10 | 1 x 3 | 2° 13’ | 0,8 | 700 | 1300 | 3200 | | | 460.66 € | | 24105-0810100 | steel | 10 | 1 x 3 | 2° 13’ | 0,8 | 700 | 1300 | 3200 | | | 513.97 € | | 24105-0810150 | steel | 10 | 1 x 3 | 2° 13’ | 0,8 | 700 | 1300 | 3200 | | | 571.44 € | | 24105-0820050 | steel | 10 | 1 x 3 | 4° 23’ | 1,6 | 1350 | 2250 | 4200 | | | 414.30 € | | 24105-0820100 | steel | 10 | 1 x 3 | 4° 23’ | 1,6 | 1350 | 2250 | 4200 | | | 448.89 € | | 24105-0820150 | steel | 10 | 1 x 3 | 4° 23’ | 1,6 | 1350 | 2250 | 4200 | | | 479.37 € | | 24105-1020050 | steel | 10 | 1 x 3 | 2° 32’ | 1,6 | 1500 | 2900 | 4000 | | | 483.17 € | | 24105-1020100 | steel | 10 | 1 x 3 | 2° 32’ | 1,6 | 1500 | 2900 | 4000 | | | 517.48 € | | 24105-1020150 | steel | 10 | 1 x 3 | 2° 32’ | 1,6 | 1500 | 2900 | 4000 | | | 560.63 € | | 24105-1020200 | steel | 10 | 1 x 3 | 2° 32’ | 1,6 | 1500 | 2900 | 4000 | | | 597.16 € | | 24105-1220050 | steel | 12 | 1 x 3 | 2° 58’ | 1,6 | 1700 | 3700 | 3400 | | | 497.15 € | | 24105-1220100 | steel | 12 | 1 x 3 | 2° 58’ | 1,6 | 1700 | 3700 | 3400 | | | 538.42 € | | 24105-1220150 | steel | 12 | 1 x 3 | 2° 58’ | 1,6 | 1700 | 3700 | 3400 | | | 577.15 € | | 24105-1220200 | steel | 12 | 1 x 3 | 2° 58’ | 1,6 | 1700 | 3700 | 3400 | | | 619.71 € | | 24105-1220250 | steel | 12 | 1 x 3 | 2° 58’ | 1,6 | 1700 | 3700 | 3400 | | | 657.47 € | | 24105-10810050 | stainless steel | 10 | 1 x 3 | 2° 13’ | 0,8 | 670 | 1290 | 3000 | | | 506.71 € | | 24105-10810100 | stainless steel | 10 | 1 x 3 | 2° 13’ | 0,8 | 670 | 1290 | 3000 | | | 565.36 € | | 24105-10810150 | stainless steel | 10 | 1 x 3 | 2° 13’ | 0,8 | 670 | 1290 | 3000 | | | 628.59 € | | 24105-10820050 | stainless steel | 10 | 1 x 3 | 4° 23’ | 1,6 | 900 | 1500 | 3000 | | | 455.72 € | | 24105-10820100 | stainless steel | 10 | 1 x 3 | 4° 23’ | 1,6 | 900 | 1500 | 3000 | | | 493.79 € | | 24105-10820150 | stainless steel | 10 | 1 x 3 | 4° 23’ | 1,6 | 900 | 1500 | 3000 | | | 527.31 € | | 24105-11020050 | stainless steel | 10 | 1 x 3 | 2° 32’ | 1,6 | 1500 | 2900 | 3000 | | | 531.50 € | | 24105-11020100 | stainless steel | 10 | 1 x 3 | 2° 32’ | 1,6 | 1500 | 2900 | 3000 | | | 569.22 € | | 24105-11020150 | stainless steel | 10 | 1 x 3 | 2° 32’ | 1,6 | 1500 | 2900 | 3000 | | | 616.70 € | | 24105-11020200 | stainless steel | 10 | 1 x 3 | 2° 32’ | 1,6 | 1500 | 2900 | 3000 | | | 656.88 € | | 24105-11220050 | stainless steel | 12 | 1 x 3 | 2° 58’ | 1,6 | 1660 | 3620 | 3000 | | | 546.87 € | | 24105-11220100 | stainless steel | 12 | 1 x 3 | 2° 58’ | 1,6 | 1660 | 3620 | 3000 | | | 592.24 € | | 24105-11220150 | stainless steel | 12 | 1 x 3 | 2° 58’ | 1,6 | 1660 | 3620 | 3000 | | | 634.86 € | | 24105-11220200 | stainless steel | 12 | 1 x 3 | 2° 58’ | 1,6 | 1660 | 3620 | 3000 | | | 681.67 € | | 24105-11220250 | stainless steel | 12 | 1 x 3 | 2° 58’ | 1,6 | 1660 | 3620 | 3000 | | | 723.20 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|