Item description/product images

Keyless locking couplings Form E short version
  • Keyless locking couplings Form E short version
  • Keyless locking couplings Form E short version
DescriptionMaterial:Steel.Version:Bright.Note:Keyless locking coupling with short axial width. The keyless locking coupling can be fully recessed in a hub connection.

- for shaft diameters from 19 to 85 mm
- for medium to high torques
- minimum axial offset when mounting
- self-centring
Assembly:Lightly oil keyless locking coupling on the tapered faces and contact points of the shaft and hub. Do not use MoS2 or grease. Insert keyless locking coupling in the hub seat and slide onto shaft. Tighten screws crosswise in several increments to the defined tightening torque.

Dismantling: Remove all screws and screw into the extraction threads of the front flange. Tighten screws crosswise in several steps until the keyless locking coupling loosens.
Tolerances:Shaft:
Recommended tolerance h8.
Surface quality Rz ≤ 16 µm.

Hub:
Recommended tolerance H8.
Surface quality Rz ≤ 16 µm.

Drawings

Keyless locking couplings Form E short version

Item selection/filter

Order No.DD1

BL1L2L3Torque M Nm
transmissible at
tightening torque MS
Axial force F kN
transmissible at
tightening torque MS
Surface pressure
on shaft P
N/mm²
Surface pressure
on hub P
N/mm²
Number of clamping
screws
Clamping screws
tightening torque
MS in Nm
CADAcc.PriceOrder
23356-1947194734172228355312801205 x M614 9.18 €
23356-2047204734172228360332801205 x M614 9.18 €
23356-2247224734172228400332601255 x M614 9.18 €
23356-2450245034172228440362451206 x M614 9.18 €
23356-2550255034172228560362801406 x M614 9.37 €
23356-2855285534172228625362501306 x M614 9.37 €
23356-3055305534172228650362351306 x M614 9.76 €
23356-3260326034172228950502901508 x M614 11.86 €
23356-35603560341722281050502901508 x M614 11.95 €
23356-38653865341722281140502501458 x M614 11.95 €
23356-40654065341722281200502301458 x M614 11.95 €
23356-42754275412025332030703051707 x M835 13.83 €
23356-45754575412025332180702851707 x M835 14.66 €
23356-48804880412024332330802701607 x M835 14.66 €
23356-50805080412024332430852601607 x M835 14.87 €
23356-558555854120243330501002701758 x M835 18.91 €
23356-609060904120243333501002451658 x M835 19.56 €
23356-659565954120243340801102551759 x M835 26.24 €
23356-70110701105024294062801602801808 x M1070 29.15 €
23356-75115751155024294066801602601708 x M1070 35.08 €
23356-80120801205024294071301602501708 x M1070 38.18 €
23356-85125851255024294087501802601809 x M1070 41.98 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83