|
Item description/product images |
|
|
DescriptionMaterial:Grey cast iron or steel.Version:PhosphatedNote:The taper clamping bushes enable easy and rapid mounting and removal of pulleys. The wide range of bore sizes available enable immediate mounting without any time-consuming and costly internal or external machining. The bushes have DIN 6885/1 keyways in addition to the locking screws. These taper clamping bushes are interchangeable with all other similar commercial types.Assembly:Installation must be carried out according to the enclosed user information.Accessory:Supplied complete with screws.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Version 1 | Main material | L | B | D | D1 | T2 | for screw | Tightening torque of clamping screws (Nm) | CAD | Acc. | Price | Order |
---|
23200-0351122 | type 1008 | grey cast iron | 22,3 | 4 | 35 | 11 | 1,8 | 1/4 BSW | 5,5 | | | 4.50 € | | 23200-0351222 | type 1008 | grey cast iron | 22,3 | 4 | 35 | 12 | 1,8 | 1/4 BSW | 5,5 | | | 4.50 € | | 23200-0351422 | type 1008 | grey cast iron | 22,3 | 5 | 35 | 14 | 2,3 | 1/4 BSW | 5,5 | | | 4.50 € | | 23200-0351522 | type 1008 | grey cast iron | 22,3 | 5 | 35 | 15 | 2,3 | 1/4 BSW | 5,5 | | | 4.50 € | | 23200-0351622 | type 1008 | grey cast iron | 22,3 | 5 | 35 | 16 | 2,3 | 1/4 BSW | 5,5 | | | 4.50 € | | 23200-0351822 | type 1008 | grey cast iron | 22,3 | 6 | 35 | 18 | 2,8 | 1/4 BSW | 5,5 | | | 4.50 € | | 23200-0351922 | type 1008 | grey cast iron | 22,3 | 6 | 35 | 19 | 2,8 | 1/4 BSW | 5,5 | | | 4.50 € | | 23200-0352022 | type 1008 | grey cast iron | 22,3 | 6 | 35 | 20 | 2,8 | 1/4 BSW | 5,5 | | | 4.50 € | | 23200-0352222 | type 1008 | grey cast iron | 22,3 | 6 | 35 | 22 | 2,8 | 1/4 BSW | 5,5 | | | 4.50 € | | 23200-0381122 | type 1108 | grey cast iron | 22,3 | 4 | 38 | 11 | 1,8 | 1/4 BSW | 5,5 | | | 4.50 € | | 23200-0381222 | type 1108 | grey cast iron | 22,3 | 4 | 38 | 12 | 1,8 | 1/4 BSW | 5,5 | | | 4.50 € | | 23200-0381422 | type 1108 | grey cast iron | 22,3 | 5 | 38 | 14 | 2,3 | 1/4 BSW | 5,5 | | | 4.50 € | | 23200-0381522 | type 1108 | grey cast iron | 22,3 | 5 | 38 | 15 | 2,3 | 1/4 BSW | 5,5 | | | 4.50 € | | 23200-0381622 | type 1108 | grey cast iron | 22,3 | 5 | 38 | 16 | 2,3 | 1/4 BSW | 5,5 | | | 4.50 € | | 23200-0381722 | type 1108 | grey cast iron | 22,3 | 5 | 38 | 17 | 2,3 | 1/4 BSW | 5,5 | | | 4.50 € | | 23200-0381822 | type 1108 | grey cast iron | 22,3 | 6 | 38 | 18 | 2,8 | 1/4 BSW | 5,5 | | | 4.50 € | | 23200-0381922 | type 1108 | grey cast iron | 22,3 | 6 | 38 | 19 | 2,8 | 1/4 BSW | 5,5 | | | 4.50 € | | 23200-0382022 | type 1108 | grey cast iron | 22,3 | 6 | 38 | 20 | 2,8 | 1/4 BSW | 5,5 | | | 4.50 € | | 23200-0382222 | type 1108 | grey cast iron | 22,3 | 6 | 38 | 22 | 2,8 | 1/4 BSW | 5,5 | | | 4.50 € | | 23200-0382422 | type 1108 | grey cast iron | 22,3 | 8 | 38 | 24 | 2,3 | 1/4 BSW | 5,5 | | | 4.50 € | | 23200-0382522 | type 1108 | grey cast iron | 22,3 | 8 | 38 | 25 | 2,3 | 1/4 BSW | 5,5 | | | 4.50 € | | 23200-0382622 | type 1108 | grey cast iron | 22,3 | 8 | 38 | 26 | 2,3 | 1/4 BSW | 5,5 | | | 4.50 € | | 23200-0471125 | type 1210 | grey cast iron | 25,4 | 4 | 47 | 11 | 1,8 | 3/8 BSW | 20 | | | 5.90 € | | 23200-0471225 | type 1210 | grey cast iron | 25,4 | 4 | 47 | 12 | 1,8 | 3/8 BSW | 20 | | | 5.90 € | | 23200-0471425 | type 1210 | grey cast iron | 25,4 | 5 | 47 | 14 | 2,3 | 3/8 BSW | 20 | | | 5.90 € | | 23200-0471525 | type 1210 | grey cast iron | 25,4 | 5 | 47 | 15 | 2,3 | 3/8 BSW | 20 | | | 5.90 € | | 23200-0471625 | type 1210 | grey cast iron | 25,4 | 5 | 47 | 16 | 2,3 | 3/8 BSW | 20 | | | 5.90 € | | 23200-0471825 | type 1210 | grey cast iron | 25,4 | 6 | 47 | 18 | 2,8 | 3/8 BSW | 20 | | | 5.90 € | | 23200-0471925 | type 1210 | grey cast iron | 25,4 | 6 | 47 | 19 | 2,8 | 3/8 BSW | 20 | | | 5.90 € | | 23200-0472025 | type 1210 | grey cast iron | 25,4 | 6 | 47 | 20 | 2,8 | 3/8 BSW | 20 | | | 5.90 € | | 23200-0472225 | type 1210 | grey cast iron | 25,4 | 6 | 47 | 22 | 2,8 | 3/8 BSW | 20 | | | 5.90 € | | 23200-0472425 | type 1210 | grey cast iron | 25,4 | 8 | 47 | 24 | 3,3 | 3/8 BSW | 20 | | | 5.90 € | | 23200-0472525 | type 1210 | grey cast iron | 25,4 | 8 | 47 | 25 | 3,3 | 3/8 BSW | 20 | | | 5.90 € | | 23200-0472625 | type 1210 | grey cast iron | 25,4 | 8 | 47 | 26 | 3,3 | 3/8 BSW | 20 | | | 5.90 € | | 23200-0472825 | type 1210 | grey cast iron | 25,4 | 8 | 47 | 28 | 3,3 | 3/8 BSW | 20 | | | 5.90 € | | 23200-0473025 | type 1210 | steel | 25,4 | 8 | 47 | 30 | 3,3 | 3/8 BSW | 20 | | | 5.90 € | | 23200-0473225 | type 1210 | steel | 25,4 | 10 | 47 | 32 | 2,3 | 3/8 BSW | 20 | | | 5.90 € | | 23200-0571225 | type 1610 | grey cast iron | 25,4 | 4 | 57 | 12 | 1,8 | 3/8 BSW | 20 | | | 6.47 € | | 23200-0571425 | type 1610 | grey cast iron | 25,4 | 5 | 57 | 14 | 2,3 | 3/8 BSW | 20 | | | 6.47 € | | 23200-0571525 | type 1610 | grey cast iron | 25,4 | 5 | 57 | 15 | 2,3 | 3/8 BSW | 20 | | | 6.47 € | | 23200-0571625 | type 1610 | grey cast iron | 25,4 | 5 | 57 | 16 | 2,3 | 3/8 BSW | 20 | | | 6.47 € | | 23200-0571825 | type 1610 | grey cast iron | 25,4 | 6 | 57 | 18 | 2,8 | 3/8 BSW | 20 | | | 6.47 € | | 23200-0571925 | type 1610 | grey cast iron | 25,4 | 6 | 57 | 19 | 2,8 | 3/8 BSW | 20 | | | 6.47 € | | 23200-0572025 | type 1610 | grey cast iron | 25,4 | 6 | 57 | 20 | 2,8 | 3/8 BSW | 20 | | | 6.47 € | | 23200-0572225 | type 1610 | grey cast iron | 25,4 | 6 | 57 | 22 | 2,8 | 3/8 BSW | 20 | | | 6.47 € | | 23200-0572425 | type 1610 | grey cast iron | 25,4 | 8 | 57 | 24 | 3,3 | 3/8 BSW | 20 | | | 6.47 € | | 23200-0572525 | type 1610 | grey cast iron | 25,4 | 8 | 57 | 25 | 3,3 | 3/8 BSW | 20 | | | 6.47 € | | 23200-0572625 | type 1610 | grey cast iron | 25,4 | 8 | 57 | 26 | 3,3 | 3/8 BSW | 20 | | | 6.47 € | | 23200-0572825 | type 1610 | grey cast iron | 25,4 | 8 | 57 | 28 | 3,3 | 3/8 BSW | 20 | | | 6.47 € | | 23200-0573025 | type 1610 | grey cast iron | 25,4 | 8 | 57 | 30 | 3,3 | 3/8 BSW | 20 | | | 6.47 € | | 23200-0573225 | type 1610 | grey cast iron | 25,4 | 10 | 57 | 32 | 3,3 | 3/8 BSW | 20 | | | 6.47 € | | 23200-0573525 | type 1610 | grey cast iron | 25,4 | 10 | 57 | 35 | 3,3 | 3/8 BSW | 20 | | | 6.47 € | | 23200-0573825 | type 1610 | grey cast iron | 25,4 | 10 | 57 | 38 | 3,3 | 3/8 BSW | 20 | | | 6.47 € | | 23200-0574025 | type 1610 | steel | 25,4 | 12 | 57 | 40 | 2,3 | 3/8 BSW | 20 | | | 6.47 € | | 23200-0574225 | type 1610 | steel | 25,4 | 12 | 57 | 42 | 2,3 | 3/8 BSW | 20 | | | 6.47 € | | 23200-0571238 | type 1615 | grey cast iron | 38,1 | 4 | 57 | 12 | 1,8 | 3/8 BSW | 20 | | | 7.88 € | | 23200-0571438 | type 1615 | grey cast iron | 38,1 | 5 | 57 | 14 | 2,3 | 3/8 BSW | 20 | | | 7.88 € | | 23200-0571538 | type 1615 | grey cast iron | 38,1 | 5 | 57 | 15 | 2,3 | 3/8 BSW | 20 | | | 7.88 € | | 23200-0571638 | type 1615 | grey cast iron | 38,1 | 5 | 57 | 16 | 2,3 | 3/8 BSW | 20 | | | 7.88 € | | 23200-0571838 | type 1615 | grey cast iron | 38,1 | 6 | 57 | 18 | 2,8 | 3/8 BSW | 20 | | | 7.88 € | | 23200-0571938 | type 1615 | grey cast iron | 38,1 | 6 | 57 | 19 | 2,8 | 3/8 BSW | 20 | | | 7.88 € | | 23200-0572038 | type 1615 | grey cast iron | 38,1 | 6 | 57 | 20 | 2,8 | 3/8 BSW | 20 | | | 7.88 € | | 23200-0572238 | type 1615 | grey cast iron | 38,1 | 6 | 57 | 22 | 2,8 | 3/8 BSW | 20 | | | 7.88 € | | 23200-0572438 | type 1615 | grey cast iron | 38,1 | 8 | 57 | 24 | 3,3 | 3/8 BSW | 20 | | | 7.88 € | | 23200-0572538 | type 1615 | grey cast iron | 38,1 | 8 | 57 | 25 | 3,3 | 3/8 BSW | 20 | | | 7.88 € | | 23200-0572638 | type 1615 | grey cast iron | 38,1 | 8 | 57 | 26 | 3,3 | 3/8 BSW | 20 | | | 7.88 € | | 23200-0572838 | type 1615 | grey cast iron | 38,1 | 8 | 57 | 28 | 3,3 | 3/8 BSW | 20 | | | 7.88 € | | 23200-0573038 | type 1615 | grey cast iron | 38,1 | 8 | 57 | 30 | 3,3 | 3/8 BSW | 20 | | | 7.88 € | | 23200-0573238 | type 1615 | grey cast iron | 38,1 | 10 | 57 | 32 | 3,3 | 3/8 BSW | 20 | | | 7.88 € | | 23200-0573538 | type 1615 | grey cast iron | 38,1 | 10 | 57 | 35 | 3,3 | 3/8 BSW | 20 | | | 7.88 € | | 23200-0573838 | type 1615 | grey cast iron | 38,1 | 10 | 57 | 38 | 3,3 | 3/8 BSW | 20 | | | 7.88 € | | 23200-0574038 | type 1615 | steel | 38,1 | 12 | 57 | 40 | 2,3 | 3/8 BSW | 20 | | | 7.88 € | | 23200-0701431 | type 2012 | grey cast iron | 31,8 | 5 | 70 | 14 | 2,3 | 7/16 BSW | 30 | | | 9.27 € | | 23200-0701631 | type 2012 | grey cast iron | 31,8 | 5 | 70 | 16 | 2,3 | 7/16 BSW | 30 | | | 9.27 € | | 23200-0701831 | type 2012 | grey cast iron | 31,8 | 6 | 70 | 18 | 2,8 | 7/16 BSW | 30 | | | 9.27 € | | 23200-0701931 | type 2012 | grey cast iron | 31,8 | 6 | 70 | 19 | 2,8 | 7/16 BSW | 30 | | | 9.27 € | | 23200-0702031 | type 2012 | grey cast iron | 31,8 | 6 | 70 | 20 | 2,8 | 7/16 BSW | 30 | | | 9.27 € | | 23200-0702231 | type 2012 | grey cast iron | 31,8 | 6 | 70 | 22 | 2,8 | 7/16 BSW | 30 | | | 9.27 € | | 23200-0702431 | type 2012 | grey cast iron | 31,8 | 8 | 70 | 24 | 3,3 | 7/16 BSW | 30 | | | 9.27 € | | 23200-0702531 | type 2012 | grey cast iron | 31,8 | 8 | 70 | 25 | 3,3 | 7/16 BSW | 30 | | | 9.27 € | | 23200-0702631 | type 2012 | grey cast iron | 31,8 | 8 | 70 | 26 | 3,3 | 7/16 BSW | 30 | | | 9.27 € | | 23200-0702831 | type 2012 | grey cast iron | 31,8 | 8 | 70 | 28 | 3,3 | 7/16 BSW | 30 | | | 9.27 € | | 23200-0703031 | type 2012 | grey cast iron | 31,8 | 8 | 70 | 30 | 3,3 | 7/16 BSW | 30 | | | 9.27 € | | 23200-0703231 | type 2012 | grey cast iron | 31,8 | 10 | 70 | 32 | 3,3 | 7/16 BSW | 30 | | | 9.27 € | | 23200-0703531 | type 2012 | grey cast iron | 31,8 | 10 | 70 | 35 | 3,3 | 7/16 BSW | 30 | | | 9.27 € | | 23200-0703831 | type 2012 | grey cast iron | 31,8 | 10 | 70 | 38 | 3,3 | 7/16 BSW | 30 | | | 9.27 € | | 23200-0704031 | type 2012 | grey cast iron | 31,8 | 12 | 70 | 40 | 3,3 | 7/16 BSW | 30 | | | 9.27 € | | 23200-0704231 | type 2012 | grey cast iron | 31,8 | 12 | 70 | 42 | 3,3 | 7/16 BSW | 30 | | | 9.27 € | | 23200-0704531 | type 2012 | grey cast iron | 31,8 | 14 | 70 | 45 | 3,8 | 7/16 BSW | 30 | | | 9.27 € | | 23200-0704831 | type 2012 | grey cast iron | 31,8 | 14 | 70 | 48 | 3,8 | 7/16 BSW | 30 | | | 9.27 € | | 23200-0705031 | type 2012 | steel | 31,8 | 14 | 70 | 50 | 3,8 | 7/16 BSW | 30 | | | 9.27 € | | 23200-0851844 | type 2517 | grey cast iron | 44,5 | 6 | 85 | 18 | 2,8 | 1/2 BSW | 50 | | | 13.79 € | | 23200-0851944 | type 2517 | grey cast iron | 44,5 | 6 | 85 | 19 | 2,8 | 1/2 BSW | 50 | | | 13.79 € | | 23200-0852044 | type 2517 | grey cast iron | 44,5 | 6 | 85 | 20 | 2,8 | 1/2 BSW | 50 | | | 13.79 € | | 23200-0852244 | type 2517 | grey cast iron | 44,5 | 6 | 85 | 22 | 2,8 | 1/2 BSW | 50 | | | 13.79 € | | 23200-0852444 | type 2517 | grey cast iron | 44,5 | 8 | 85 | 24 | 3,3 | 1/2 BSW | 50 | | | 13.79 € | | 23200-0852544 | type 2517 | grey cast iron | 44,5 | 8 | 85 | 25 | 3,3 | 1/2 BSW | 50 | | | 13.79 € | | 23200-0852844 | type 2517 | grey cast iron | 44,5 | 8 | 85 | 28 | 3,3 | 1/2 BSW | 50 | | | 13.79 € | | 23200-0853044 | type 2517 | grey cast iron | 44,5 | 8 | 85 | 30 | 3,3 | 1/2 BSW | 50 | | | 13.79 € | | 23200-0853244 | type 2517 | grey cast iron | 44,5 | 10 | 85 | 32 | 3,3 | 1/2 BSW | 50 | | | 13.79 € | | 23200-0853544 | type 2517 | grey cast iron | 44,5 | 10 | 85 | 35 | 3,3 | 1/2 BSW | 50 | | | 13.79 € | | 23200-0853844 | type 2517 | grey cast iron | 44,5 | 10 | 85 | 38 | 3,3 | 1/2 BSW | 50 | | | 13.79 € | | 23200-0854044 | type 2517 | grey cast iron | 44,5 | 12 | 85 | 40 | 3,3 | 1/2 BSW | 50 | | | 13.79 € | | 23200-0854244 | type 2517 | grey cast iron | 44,5 | 12 | 85 | 42 | 3,3 | 1/2 BSW | 50 | | | 13.79 € | | 23200-0854544 | type 2517 | grey cast iron | 44,5 | 14 | 85 | 45 | 3,8 | 1/2 BSW | 50 | | | 13.79 € | | 23200-0854844 | type 2517 | grey cast iron | 44,5 | 14 | 85 | 48 | 3,8 | 1/2 BSW | 50 | | | 13.79 € | | 23200-0855044 | type 2517 | grey cast iron | 44,5 | 14 | 85 | 50 | 3,8 | 1/2 BSW | 50 | | | 13.79 € | | 23200-0855544 | type 2517 | grey cast iron | 44,5 | 16 | 85 | 55 | 4,3 | 1/2 BSW | 50 | | | 13.79 € | | 23200-0856044 | type 2517 | grey cast iron | 44,5 | 18 | 85 | 60 | 4,4 | 1/2 BSW | 50 | | | 13.79 € | | 23200-1082250 | type 3020 | grey cast iron | 50,8 | 6 | 108 | 22 | 2,8 | 5/8 BSW | 90 | | | 22.25 € | | 23200-1082550 | type 3020 | grey cast iron | 50,8 | 8 | 108 | 25 | 3,3 | 5/8 BSW | 90 | | | 22.25 € | | 23200-1082850 | type 3020 | grey cast iron | 50,8 | 8 | 108 | 28 | 3,3 | 5/8 BSW | 90 | | | 22.25 € | | 23200-1083050 | type 3020 | grey cast iron | 50,8 | 8 | 108 | 30 | 3,3 | 5/8 BSW | 90 | | | 22.25 € | | 23200-1083250 | type 3020 | grey cast iron | 50,8 | 10 | 108 | 32 | 3,3 | 5/8 BSW | 90 | | | 22.25 € | | 23200-1083550 | type 3020 | grey cast iron | 50,8 | 10 | 108 | 35 | 3,3 | 5/8 BSW | 90 | | | 22.25 € | | 23200-1083850 | type 3020 | grey cast iron | 50,8 | 10 | 108 | 38 | 3,3 | 5/8 BSW | 90 | | | 22.25 € | | 23200-1084050 | type 3020 | grey cast iron | 50,8 | 12 | 108 | 40 | 3,3 | 5/8 BSW | 90 | | | 22.25 € | | 23200-1084250 | type 3020 | grey cast iron | 50,8 | 12 | 108 | 42 | 3,3 | 5/8 BSW | 90 | | | 22.25 € | | 23200-1084550 | type 3020 | grey cast iron | 50,8 | 14 | 108 | 45 | 3,8 | 5/8 BSW | 90 | | | 22.25 € | | 23200-1084850 | type 3020 | grey cast iron | 50,8 | 14 | 108 | 48 | 3,8 | 5/8 BSW | 90 | | | 22.25 € | | 23200-1085050 | type 3020 | grey cast iron | 50,8 | 14 | 108 | 50 | 3,8 | 5/8 BSW | 90 | | | 22.25 € | | 23200-1085550 | type 3020 | grey cast iron | 50,8 | 16 | 108 | 55 | 4,3 | 5/8 BSW | 90 | | | 22.25 € | | 23200-1086050 | type 3020 | grey cast iron | 50,8 | 18 | 108 | 60 | 4,4 | 5/8 BSW | 90 | | | 22.25 € | | 23200-1086550 | type 3020 | grey cast iron | 50,8 | 18 | 108 | 65 | 4,4 | 5/8 BSW | 90 | | | 22.25 € | | 23200-1087050 | type 3020 | grey cast iron | 50,8 | 20 | 108 | 70 | 4,9 | 5/8 BSW | 90 | | | 22.25 € | | 23200-1087550 | type 3020 | steel | 50,8 | 20 | 108 | 75 | 4,9 | 5/8 BSW | 90 | | | 22.25 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|