Quick-fit couplings with radial offset compensation and mounting flange
23452

Quick-fit couplings with radial offset compensation and...

go back

Item description/product images

Quick-fit couplings with radial offset compensation and mounting flange
  • Quick-fit couplings with radial offset compensation and mounting flange
  • Quick-fit couplings with radial offset compensation and mounting flange
DescriptionMaterial:Coupling part and steel flange.
Nut (DIN 439), grade 8.8.
Version:Coupling part and flange tempered and phosphated.
Nut black oxidised.
Note:

Space saving quick-fit couplings with radial offset compensation suitable for multiple applications, e.g. as a link between a piston rod and a linear-movement unit. Assembly and disassembly of this simple, solid and two-part coupling is with a T-slot, a manual re-adjustment is not necessary. The quick-fit coupling can be linked to all commonly used pneumatic and hydraulic lifting cylinders via the connecting thread.

The quick-fit coupling does not transmit any torque.

Drawings

Quick-fit couplings with radial offset compensation and mounting flange

Item selection/filter

Order No.

Version

DD1D2D3AA1LL1
min.
L2L3TSWMax. radial shift
compensation
X max.
Max. permissible tensile
and compressive stress in
kN
CADAcc.PriceOrder
23452-06InnengewindeM6425,51014730,511-115,4100,62,5 30.62 €
23452-08InnengewindeM8486,61116835,513,5-136,4130,74,5 37.05 €
23452-10InnengewindeM10506,61117943,215-166,4170,76,5 39.34 €
23452-101InnengewindeM10x1,25506,61117943,215-166,4170,76,5 39.34 €
23452-12InnengewindeM12556,611191053,217,5-20,56,4190,810 46.36 €
23452-121InnengewindeM12x1,25556,611191053,217,5-20,56,4190,810 46.36 €
23452-16InnengewindeM166591522,512,56422-238,524118 56.51 €
23452-161InnengewindeM16x1,56591522,512,56422-238,524118 56.51 €
23452-20InnengewindeM2080111828177425-261030130 73.70 €
23452-201InnengewindeM20x1,580111828177425-261030130 73.70 €
23452-0614AußengewindeM6425,51014730,51114115,4100,62,5 30.62 €
23452-0817AußengewindeM8486,61116835,513,517136,4130,74,5 37.05 €
23452-1020AußengewindeM10506,61117943,21620166,4170,76,5 39.34 €
23452-10201AußengewindeM10x1,25506,61117943,21620166,4170,76,5 39.34 €
23452-1225AußengewindeM12556,611191053,2212520,56,4190,810 46.36 €
23452-12251AußengewindeM12x1,25556,611191053,2212520,56,4190,810 46.36 €
23452-1630AußengewindeM166591522,512,5642530238,524118 56.51 €
23452-16301AußengewindeM16x1,56591522,512,5642530238,524118 56.51 €
23452-2035AußengewindeM208011182817742935261030130 73.70 €
23452-20351AußengewindeM20x1,58011182817742935261030130 73.70 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2016 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83