norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:High-performance polymer iglidur® G, iglidur® J or iglidur® X.Version:iglidur® G grey;
iglidur® J yellow;
iglidur® X black
Note:Plastic high-performance polymer plain bearings.

– maintenance-free
– lubricant-free
– corrosion-resistant
– resistant to dirt
– high dimensional precision
– high pressure resistance
– good heat dissipation
– very low creep tendencies
– high mechanical damping
– resistant to UV radiation.
Assembly:The bearings are designed for press fits in H7 bores. After pressing in, the ID of the bearing will be diameter D with the relative tolerance.

The bearings are suitable for shafts with h tolerance (recommended min. h9).
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23710_A Plastic plain bearings, Form A 154 kB

Drawings

Plastic plain bearings, Form A

Item selection/filter

Order No.FormVersion 2DD1LSTolerance D
after force
fitting
Max. permissible
static surface pressure
N/mm²
Temperature rangeCADAcc.PriceOrder
23710-11050705AIGLIDUR® G5750,3E1080-40 °C to +130 °C 0.49 €
23710-11060806AIGLIDUR® G6860,5E1080-40 °C to +130 °C 0.52 €
23710-11081008AIGLIDUR® G81080,5E1080-40 °C to +130 °C 0.52 €
23710-11101210AIGLIDUR® G1012100,5E1080-40 °C to +130 °C 0.67 €
23710-11121410AIGLIDUR® G1214100,8E1080-40 °C to +130 °C 0.67 €
23710-11141615AIGLIDUR® G1416150,8E1080-40 °C to +130 °C 0.79 €
23710-11151720AIGLIDUR® G1517200,8E1080-40 °C to +130 °C 0.83 €
23710-11161820AIGLIDUR® G1618200,8E1080-40 °C to +130 °C 1.01 €
23710-11202320AIGLIDUR® G2023200,8E1080-40 °C to +130 °C 1.21 €
23710-11252820AIGLIDUR® G2528200,8E1080-40 °C to +130 °C 1.31 €
23710-11303430AIGLIDUR® G3034300,8E1080-40 °C to +130 °C 1.89 €
23710-21050705AIGLIDUR® J5750,3E1035-50 °C to +90 °C 1.12 €
23710-21060806AIGLIDUR® J6860,5E1035-50 °C to +90 °C 1.16 €
23710-21081008AIGLIDUR® J81080,5E1035-50 °C to +90 °C 1.24 €
23710-21101210AIGLIDUR® J1012100,5E1035-50 °C to +90 °C 1.29 €
23710-21121410AIGLIDUR® J1214100,8E1035-50 °C to +90 °C 1.38 €
23710-21141615AIGLIDUR® J1416150,8E1035-50 °C to +90 °C 1.50 €
23710-21151720AIGLIDUR® J1517200,8E1035-50 °C to +90 °C 1.64 €
23710-21161820AIGLIDUR® J1618200,8E1035-50 °C to +90 °C 1.97 €
23710-21202320AIGLIDUR® J2023200,8E1035-50 °C to +90 °C 2.56 €
23710-21252820AIGLIDUR® J2528200,8E1035-50 °C to +90 °C 3.12 €
23710-21303430AIGLIDUR® J3034300,8E1035-50 °C to +90 °C 5.67 €
23710-31050705AIGLIDUR® X5750,3F10150-100 °C to +250 °C 1.61 €
23710-31060806AIGLIDUR® X6860,5F10150-100 °C to +250 °C 1.64 €
23710-31081008AIGLIDUR® X81080,5F10150-100 °C to +250 °C 1.76 €
23710-31101210AIGLIDUR® X1012100,5F10150-100 °C to +250 °C 1.92 €
23710-31121410AIGLIDUR® X1214100,8F10150-100 °C to +250 °C 1.97 €
23710-31141615AIGLIDUR® X1416150,8F10150-100 °C to +250 °C 2.35 €
23710-31151720AIGLIDUR® X1517200,8F10150-100 °C to +250 °C 2.76 €
23710-31161820AIGLIDUR® X1618200,8F10150-100 °C to +250 °C 2.81 €
23710-31202320AIGLIDUR® X2023200,8F10150-100 °C to +250 °C 4.04 €
23710-31252820AIGLIDUR® X2528200,8F10150-100 °C to +250 °C 4.60 €
23710-31303430AIGLIDUR® X3034300,8F10150-100 °C to +250 °C10.35 €

Other items in this category

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
United States
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83