|
|
23409Universal joints single with plain bearing, robust version DIN... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel.Version:Bright.Note:Robust universal joints are suitable for manual drives on elevating platforms, slides, shutters etc. or for short-time machine drives at low speed. Single universal joints with plain bearing can be swivelled by 35°.
Max. transferable torque (Nm) at 150 rpm, operation angle α < 5°. Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Product type | D | D1 | L | L1 | L2 | B | T | Max. torque Nm | static fracture torque Nm | CAD | Acc. | Price | Order |
---|
23409-08042 | reamed hole without slot | 8 | 13 | 42 | 21 | 11 | 2 | 9 | 4 | 25 | | | 8.83 € | | 23409-10052 | reamed hole without slot | 10 | 16 | 52 | 26 | 15 | 3 | 11,4 | 6 | 35 | | | 10.02 € | | 23409-12062 | reamed hole without slot | 12 | 22 | 62 | 31 | 18 | 4 | 13,8 | 13 | 80 | | | 11.07 € | | 23409-16074 | reamed hole without slot | 16 | 25 | 74 | 37 | 22 | 5 | 18,3 | 23 | 140 | | | 15.33 € | | 23409-20086 | reamed hole without slot | 20 | 32 | 86 | 43 | 25 | 6 | 22,8 | 46 | 280 | | | 24.96 € | | 23409-25108 | reamed hole without slot | 25 | 42 | 108 | 54 | 32 | 8 | 28,3 | 90 | 600 | | | 43.39 € | | 23409-32132 | reamed hole without slot | 30 | 50 | 132 | 66 | 40 | 10 | 35,3 | 180 | 1100 | | | 61.18 € | | 23409-108042 | reamed hole with slot | 8 | 13 | 42 | 21 | 11 | 2 | 9 | 4 | 25 | | | 19.44 € | | 23409-110052 | reamed hole with slot | 10 | 16 | 52 | 26 | 15 | 3 | 11,4 | 6 | 35 | | | 20.88 € | | 23409-112062 | reamed hole with slot | 12 | 22 | 62 | 31 | 18 | 4 | 13,8 | 13 | 80 | | | 22.34 € | | 23409-116074 | reamed hole with slot | 16 | 25 | 74 | 37 | 22 | 5 | 18,3 | 23 | 140 | | | 27.39 € | | 23409-120086 | reamed hole with slot | 20 | 32 | 86 | 43 | 25 | 6 | 22,8 | 46 | 280 | | | 39.48 € | | 23409-125108 | reamed hole with slot | 25 | 40 | 108 | 54 | 32 | 8 | 28,3 | 90 | 600 | | | 61.18 € | | 23409-132132 | reamed hole with slot | 32 | 50 | 132 | 66 | 40 | 10 | 35,3 | 180 | 1100 | | | 96.91 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|