|
|
23406Universal joints single with needle bearing, DIN 808 |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel.Version:Joint ground, bright.Note:Single universal joints with needle bearings are used for speeds of 1000 to 4000 rpm. They have minimal play and are maintenance-free.
Max. transferable torque (Nm) at 150 rpm, operation angle α < 5°.
* Bore depth is less than by DIN 808.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Product type | D | D1 | L | L1 | L2 | B | T | Max. torque Nm | static fracture torque Nm | CAD | Acc. | Price | Order |
---|
23406-10048 | reamed hole without slot | 10 | 20 | 48 | 24 | 12* | 3 | 11,4 | 10 | 80 | | | 85.13 € | | 23406-12056 | reamed hole without slot | 12 | 25 | 56 | 28 | 14* | 4 | 13,8 | 16 | 120 | | | 91.01 € | | 23406-16068 | reamed hole without slot | 16 | 32 | 68 | 34 | 16* | 5 | 18,3 | 35 | 250 | | | 95.27 € | | 23406-20082 | reamed hole without slot | 20 | 42 | 82 | 41 | 20* | 6 | 22,8 | 80 | 500 | | | 108.74 € | | 23406-25104 | reamed hole without slot | 25 | 50 | 104 | 52 | 25* | 8 | 28,3 | 130 | 800 | | | 142.52 € | | 23406-30166 | reamed hole without slot | 30 | 58 | 122 | 61 | 29 | 8 | 33,3 | 240 | 1500 | | | 190.26 € | | 23406-35140 | reamed hole without slot | 35 | 70 | 140 | 70 | 35* | 10 | 38,3 | 360 | 2200 | | | 330.36 € | | 23406-110048 | reamed hole with slot | 10 | 20 | 48 | 24 | 12* | 3 | 11,4 | 10 | 80 | | | 104.48 € | | 23406-112056 | reamed hole with slot | 12 | 25 | 56 | 28 | 14* | 4 | 13,8 | 16 | 120 | | | 111.31 € | | 23406-116068 | reamed hole with slot | 16 | 32 | 68 | 34 | 16* | 5 | 18,3 | 35 | 250 | | | 116.84 € | | 23406-120082 | reamed hole with slot | 20 | 42 | 82 | 41 | 20* | 6 | 22,8 | 80 | 500 | | | 133.02 € | | 23406-125104 | reamed hole with slot | 25 | 50 | 104 | 52 | 25* | 8 | 28,3 | 130 | 800 | | | 171.22 € | | 23406-130166 | reamed hole with slot | 30 | 58 | 122 | 61 | 29 | 8 | 33,3 | 240 | 1500 | | | 233.06 € | | 23406-135140 | reamed hole with slot | 35 | 70 | 140 | 70 | 35* | 10 | 38,3 | 360 | 2200 | | | 393.20 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|