Item description/product images

Timing belts by the meter, AT 10 profile
  • Timing belts by the meter, AT 10 profile
DescriptionMaterial:Polyurethane (PU) with steel cord reinforcement.Note:Toothed belt with trapezoidal profile and reinforced steel cord (compared to T-Series). Optimised tooth profile for more uniform force distribution and lower tooth deformation under load. High-performance steel cord reinforcement for high breaking strength and low belt extension. Reduced polygon effect for quieter belt operation. Especially well-suited for linear drives and low power transmission where exact axial and angular positioning are required. Polyurethane belts may be welded. The power transmission rating of welded belts drops by about 50%.

Width tolerance: ±0.5 mm
Thickness tolerance: ±0.2 mm
On request:Other lengths.
AT5 pitch in 5 mm length increases.
AT10 pitch in 10 mm length increases.
Maximum belt length 100 metres.

Drawings

Timing belts by the meter, AT 10 profile

Overview of items (compressed)

Item selection/filter
Order No.

ProfileBelt widthTension
max. N
Lengthmatching
clamp plate
Filter
22059-1016XAT10162450500/1000/1500/2000/2500/3000/3500/4000/500022012-10162
22059-1025XAT10254170500/1000/1500/2000/2500/3000/3500/4000/500022012-10252
22059-1032XAT10325390500/1000/1500/2000/2500/3000/3500/4000/500022012-10322
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Riemenantrieb Anwendung Anleitungsfilm
Example of use
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83