Item description/product images

Show/filter all items
Toothed beltsAT profile
  • Toothed beltsAT profile
DescriptionMaterial:Polyurethane (PU) with steel cord reinforcement.Note:Endless toothed belt with trapezoidal profile and reinforced steel cord (compared to T-Series) with metric pitch. Optimised tooth profile for more uniform force distribution and lower tooth deformation under load. Reduced polygon effect for quieter belt operation. The toothed belts are intended for drives where precision is a requirement, safety is important and the effects of chemicals are a concern. Temperature range:from -30°C to +90°CCharacteristics:- maintenance-free
- high-power transmission
- minimal belt extension
- accurate positioning and angles
- very good chemical resistance, especially to oils, greases and fuels
- extremely high abrasion resistance
- transmits power up to 70 kW
- reliable speed up to 10,000 rpm

Drawings (total overview)

Toothed beltsAT profile

Timing belts , AT5 profile

More information

Drawings

Timing belts , AT5 profile

Overview of items (compressed)

Item selection/filter
Order No.
Belt width 10
Order No.
Belt width 16
Order No.
Belt width 25
No. of
teeth
Effective lengthFilter
22057-0510X022522057-0516X022522057-0525X022545225
22057-0510X025522057-0516X025522057-0525X025551255
22057-0510X028022057-0516X028022057-0525X028056280
22057-0510X030022057-0516X030022057-0525X030060300
22057-0510X034022057-0516X034022057-0525X034068340
22057-0510X037522057-0516X037522057-0525X037575375
22057-0510X039022057-0516X039022057-0525X039078390
22057-0510X042022057-0516X042022057-0525X042084420
22057-0510X045522057-0516X045522057-0525X045591455
22057-0510X050022057-0516X050022057-0525X0500100500
22057-0510X054522057-0516X054522057-0525X0545109545
22057-0510X060022057-0516X060022057-0525X0600120600
22057-0510X061022057-0516X061022057-0525X0610122610
22057-0510X066022057-0516X066022057-0525X0660132660
22057-0510X072022057-0516X072022057-0525X0720144720
22057-0510X075022057-0516X075022057-0525X0750150750
22057-0510X078022057-0516X078022057-0525X0780156780
22057-0510X082522057-0516X082522057-0525X0825165825
22057-0510X097522057-0516X097522057-0525X0975195975
22057-0510X105022057-0516X105022057-0525X10502101050
22057-0510X112522057-0516X112522057-0525X11252251125
22057-0510X150022057-0516X150022057-0525X15003001500

Timing belts, AT10 profile

More information

Drawings

Timing belts, AT10 profile

Overview of items (compressed)

Item selection/filter
Order No.
Belt width 16
Order No.
Belt width 25
Order No.
Belt width 32
No. of
teeth
Effective lengthFilter
22057-1016X050022057-1025X050022057-1032X050050500
22057-1016X056022057-1025X056022057-1032X056056560
22057-1016X061022057-1025X061022057-1032X061061610
22057-1016X066022057-1025X066022057-1032X066066660
22057-1016X070022057-1025X070022057-1032X070070700
22057-1016X073022057-1025X073022057-1032X073073730
22057-1016X078022057-1025X078022057-1032X078078780
22057-1016X080022057-1025X080022057-1032X080080800
22057-1016X084022057-1025X084022057-1032X084084840
22057-1016X089022057-1025X089022057-1032X089089890
22057-1016X092022057-1025X092022057-1032X092092920
22057-1016X096022057-1025X096022057-1032X096096960
22057-1016X098022057-1025X098022057-1032X098098980
22057-1016X101022057-1025X101022057-1032X10101011010
22057-1016X105022057-1025X105022057-1032X10501051050
22057-1016X108022057-1025X108022057-1032X10801081080
22057-1016X115022057-1025X115022057-1032X11501151150
22057-1016X121022057-1025X121022057-1032X12101211210
22057-1016X125022057-1025X125022057-1032X12501251250
22057-1016X132022057-1025X132022057-1032X13201321320
22057-1016X140022057-1025X140022057-1032X14001401400
22057-1016X150022057-1025X150022057-1032X15001501500
22057-1016X160022057-1025X160022057-1032X16001601600
22057-1016X170022057-1025X170022057-1032X17001701700
22057-1016X180022057-1025X180022057-1032X18001801800
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Riemenantrieb Anwendung Anleitungsfilm
Example of use
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83