Item description/product images

Show/filter all items
Toothed beltsT profile
  • Toothed beltsT profile
DescriptionMaterial:Polyurethane (PU) with steel cord reinforcement.Note:Endless toothed belt with trapezoidal profile to DIN 7721 T1 with metric pitch. Ideal for drives with high belt flexibility. Permits smallest pulley diameters. The toothed belts are intended for drives where precision is a requirement, safety is important and the effects of chemicals are a concern. Temperature range:from -30°C to +90°CCharacteristics:- maintenance-free
- high-power transmission
- minimal belt extension
- accurate positioning and angles
- very good chemical resistance, especially to oils, greases and fuels
- extremely high abrasion resistance
- transmits power up to 30 kW
- reliable speed up to 10,000 rpm

Drawings (total overview)

Toothed beltsT profile

Timing belts, T5 profile

More information

Drawings

Timing belts, T5 profile

Overview of items (compressed)

Item selection/filter
Order No.
Belt width 10
Order No.
Belt width 16
Order No.
Belt width 25
No. of
teeth
Effective lengthFilter
22052-0510X016522052-0516X016522052-0525X016533165
22052-0510X018522052-0516X018522052-0525X018537185
22052-0510X020022052-0516X020022052-0525X020040200
22052-0510X021522052-0516X021522052-0525X021543215
22052-0510X022022052-0516X022022052-0525X022044220
22052-0510X022522052-0516X022522052-0525X022545225
22052-0510X024522052-0516X024522052-0525X024549245
22052-0510X025022052-0516X025022052-0525X025050250
22052-0510X025522052-0516X025522052-0525X025551255
22052-0510X026022052-0516X026022052-0525X026052260
22052-0510X027022052-0516X027022052-0525X027054270
22052-0510X027522052-0516X027522052-0525X027555275
22052-0510X028022052-0516X028022052-0525X028056280
22052-0510X029522052-0516X029522052-0525X029559295
22052-0510X030022052-0516X030022052-0525X030060300
22052-0510X030522052-0516X030522052-0525X030561305
22052-0510X032522052-0516X032522052-0525X032565325
22052-0510X033022052-0516X033022052-0525X033066330
22052-0510X034022052-0516X034022052-0525X034068340
22052-0510X035022052-0516X035022052-0525X035070350
22052-0510X035522052-0516X035522052-0525X035571355
22052-0510X036522052-0516X036522052-0525X036573365
22052-0510X037522052-0516X037522052-0525X037575375
22052-0510X039022052-0516X039022052-0525X039078390
22052-0510X040022052-0516X040022052-0525X040080400
22052-0510X041022052-0516X041022052-0525X041082410
22052-0510X042022052-0516X042022052-0525X042084420
22052-0510X042522052-0516X042522052-0525X042585425
22052-0510X045022052-0516X045022052-0525X045090450
22052-0510X045522052-0516X045522052-0525X045591455
22052-0510X047522052-0516X047522052-0525X047595475
22052-0510X048022052-0516X048022052-0525X048096480
22052-0510X050022052-0516X050022052-0525X0500100500
22052-0510X051022052-0516X051022052-0525X0510102510
22052-0510X052522052-0516X052522052-0525X0525105525
22052-0510X054522052-0516X054522052-0525X0545109545
22052-0510X055022052-0516X055022052-0525X0550110550
22052-0510X056022052-0516X056022052-0525X0560112560
22052-0510X057522052-0516X057522052-0525X0575115575
22052-0510X060022052-0516X060022052-0525X0600120600
22052-0510X061022052-0516X061022052-0525X0610122610
22052-0510X062022052-0516X062022052-0525X0620124620
22052-0510X063022052-0516X063022052-0525X0630126630
22052-0510X064022052-0516X064022052-0525X0640128640
22052-0510X065022052-0516X065022052-0525X0650130650
22052-0510X066022052-0516X066022052-0525X0660132660
22052-0510X069022052-0516X069022052-0525X0690138690
22052-0510X070022052-0516X070022052-0525X0700140700
22052-0510X072022052-0516X072022052-0525X0720144720
22052-0510X075022052-0516X075022052-0525X0750150750
22052-0510X078022052-0516X078022052-0525X0780156780
22052-0510X081522052-0516X081522052-0525X0815163815
22052-0510X084022052-0516X084022052-0525X0840168840
22052-0510X085022052-0516X085022052-0525X0850170850
22052-0510X090022052-0516X090022052-0525X0900180900
22052-0510X099022052-0516X099022052-0525X0990198990
22052-0510X100022052-0516X100022052-0525X10002001000
22052-0510X107522052-0516X107522052-0525X10752151075
22052-0510X110022052-0516X110022052-0525X11002201100
22052-0510X121522052-0516X121522052-0525X12152431215
22052-0510X138022052-0516X138022052-0525X13802761380
22052-0510X144022052-0516X144022052-0525X14402881440

Timing belts, T10 profile

More information

Overview of items (compressed)

Item selection/filter
Order No.
Belt width 16
Order No.
Belt width 25
Order No.
Belt width 32
No. of
teeth
Effective lengthFilter
22052-1016X026022052-1025X026022052-1032X026026260
22052-1016X037022052-1025X037022052-1032X037037370
22052-1016X040022052-1025X040022052-1032X040040400
22052-1016X041022052-1025X041022052-1032X041041410
22052-1016X044022052-1025X044022052-1032X044044440
22052-1016X045022052-1025X045022052-1032X045045450
22052-1016X050022052-1025X050022052-1032X050050500
22052-1016X053022052-1025X053022052-1032X053053530
22052-1016X056022052-1025X056022052-1032X056056560
22052-1016X061022052-1025X061022052-1032X061061610
22052-1016X063022052-1025X063022052-1032X063063630
22052-1016X066022052-1025X066022052-1032X066066660
22052-1016X069022052-1025X069022052-1032X069069690
22052-1016X070022052-1025X070022052-1032X070070700
22052-1016X072022052-1025X072022052-1032X072072720
22052-1016X075022052-1025X075022052-1032X075075750
22052-1016X078022052-1025X078022052-1032X078078780
22052-1016X081022052-1025X081022052-1032X081081810
22052-1016X084022052-1025X084022052-1032X084084840
22052-1016X088022052-1025X088022052-1032X088088880
22052-1016X089022052-1025X089022052-1032X089089890
22052-1016X090022052-1025X090022052-1032X090090900
22052-1016X092022052-1025X092022052-1032X092092920
22052-1016X096022052-1025X096022052-1032X096096960
22052-1016X097022052-1025X097022052-1032X097097970
22052-1016X098022052-1025X098022052-1032X098098980
22052-1016X101022052-1025X101022052-1032X10101011010
22052-1016X108022052-1025X108022052-1032X10801081080
22052-1016X111022052-1025X111022052-1032X11101111110
22052-1016X114022052-1025X114022052-1032X11401141140
22052-1016X115022052-1025X115022052-1032X11501151150
22052-1016X121022052-1025X121022052-1032X12101211210
22052-1016X124022052-1025X124022052-1032X12401241240
22052-1016X125022052-1025X125022052-1032X12501251250
22052-1016X130022052-1025X130022052-1032X13001301300
22052-1016X132022052-1025X132022052-1032X13201321320
22052-1016X135022052-1025X135022052-1032X13501351350
22052-1016X139022052-1025X139022052-1032X13901391390
22052-1016X140022052-1025X140022052-1032X14001401400
22052-1016X142022052-1025X142022052-1032X14201421420
22052-1016X144022052-1025X144022052-1032X14401441440
22052-1016X145022052-1025X145022052-1032X14501451450
22052-1016X146022052-1025X146022052-1032X14601461460
22052-1016X150022052-1025X150022052-1032X15001501500
22052-1016X156022052-1025X156022052-1032X15601561560
22052-1016X161022052-1025X161022052-1032X16101611610
22052-1016X175022052-1025X175022052-1032X17501751750
22052-1016X178022052-1025X178022052-1032X17801781780
22052-1016X188022052-1025X188022052-1032X18801881880
22052-1016X196022052-1025X196022052-1032X19601961960
22052-1016X225022052-1025X225022052-1032X22502252250
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Riemenantrieb Anwendung Anleitungsfilm
Example of use
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83