|
|
22003_5Toothed belt pulleys, AT5 profile |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Aluminium. Rim flanges, steel.Version:Aluminium bright. Rim flanges, electro zinc-plated.Note:Standard AT profile with metric pitch (trapezoidal toothing). At least one belt pulley must have a rim flange. The toothed belt pulleys have a centre bore or a pilot hole (this can vary due to manufacturing methods). For this reason, the dimension D2 max. given in the table is the maximum diameter of the bore with which the toothed belt pulleys are supplied. This pilot/centre bore can be amended by the customer to produce a reamed bore, reamed bore with keyway or a tapped hole. Alternatively, customers can also use bushes to reduce the bore diameter. The pulleys may be recessed on the front side.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Profile | belt width | Form | No. of teeth | D | D1 | D2 max. | D3 | D4 | B | L | CAD | Acc. | Price | Order |
---|
22003-051012 | AT5 | 10 | A | 12 | 19,01 | 10 | 6 | 17,85 | 23 | 15 | 21 | | | 6.49 € | | 22003-051014 | AT5 | 10 | A | 14 | 22,29 | 13 | 8 | 21,05 | 25 | 15 | 21 | | | 6.79 € | | 22003-051015 | AT5 | 10 | A | 15 | 23,88 | 16 | 10 | 22,65 | 28 | 15 | 21 | | | 7.05 € | | 22003-051016 | AT5 | 10 | A | 16 | 25,47 | 18 | 11 | 24,2 | 32 | 15 | 21 | | | 7.68 € | | 22003-051018 | AT5 | 10 | A | 18 | 28,65 | 20 | 12 | 27,4 | 32 | 15 | 21 | | | 7.88 € | | 22003-051019 | AT5 | 10 | A | 19 | 30,25 | 22 | 12 | 29 | 36 | 15 | 21 | | | 8.12 € | | 22003-051020 | AT5 | 10 | A | 20 | 31,83 | 23 | 14 | 30,6 | 36 | 15 | 21 | | | 8.28 € | | 22003-051022 | AT5 | 10 | A | 22 | 35,12 | 24 | 15 | 33,85 | 38 | 15 | 21 | | | 8.65 € | | 22003-051024 | AT5 | 10 | A | 24 | 38,21 | 26 | 15 | 37 | 42 | 15 | 21 | | | 8.95 € | | 22003-051025 | AT5 | 10 | A | 25 | 39,8 | 26 | 15 | 38,6 | 44 | 15 | 21 | | | 9.43 € | | 22003-051026 | AT5 | 10 | A | 26 | 41,47 | 26 | 16 | 40,2 | 44 | 15 | 21 | | | 9.50 € | | 22003-051027 | AT5 | 10 | A | 27 | 42,98 | 30 | 18 | 41,8 | 48 | 15 | 21 | | | 9.63 € | | 22003-051028 | AT5 | 10 | A | 28 | 44,62 | 32 | 18 | 43,35 | 48 | 15 | 21 | | | 10.43 € | | 22003-051030 | AT5 | 10 | A | 30 | 47,76 | 34 | 18 | 46,55 | 51 | 15 | 21 | | | 11.13 € | | 22003-051032 | AT5 | 10 | A | 32 | 50,94 | 36 | 22 | 49,7 | 54 | 15 | 21 | | | 11.44 € | | 22003-051036 | AT5 | 10 | A | 36 | 57,31 | 38 | 22 | 56,05 | 63 | 15 | 21 | | | 12.47 € | | 22003-051040 | AT5 | 10 | A | 40 | 63,66 | 40 | 23 | 62,45 | 66 | 15 | 21 | | | 14.13 € | | 22003-051042 | AT5 | 10 | A | 42 | 66,87 | 40 | 24 | 65,6 | 71 | 15 | 21 | | | 15.33 € | | 22003-051044 | AT5 | 10 | B | 44 | 70,07 | 45 | 26 | 68,8 | - | 15 | 21 | | | 15.43 € | | 22003-051048 | AT5 | 10 | B | 48 | 76,42 | 50 | 28 | 75,15 | - | 15 | 21 | | | 15.57 € | | 22003-051060 | AT5 | 10 | B | 60 | 95,52 | 65 | 35 | 94,25 | - | 15 | 21 | | | 17.42 € | | 22003-051612 | AT5 | 16 | A | 12 | 19,01 | 10 | 6 | 17,85 | 23 | 21 | 27 | | | 6.70 € | | 22003-051614 | AT5 | 16 | A | 14 | 22,29 | 13 | 8 | 21,05 | 25 | 21 | 27 | | | 6.76 € | | 22003-051615 | AT5 | 16 | A | 15 | 23,88 | 16 | 10 | 22,65 | 28 | 21 | 27 | | | 7.22 € | | 22003-051616 | AT5 | 16 | A | 16 | 25,47 | 18 | 11 | 24,2 | 32 | 21 | 27 | | | 7.94 € | | 22003-051618 | AT5 | 16 | A | 18 | 28,65 | 20 | 12 | 27,4 | 32 | 21 | 27 | | | 8.52 € | | 22003-051619 | AT5 | 16 | A | 19 | 30,25 | 22 | 12 | 29 | 36 | 21 | 27 | | | 8.77 € | | 22003-051620 | AT5 | 16 | A | 20 | 31,83 | 23 | 14 | 30,6 | 36 | 21 | 27 | | | 8.92 € | | 22003-051622 | AT5 | 16 | A | 22 | 35,12 | 24 | 15 | 33,85 | 38 | 21 | 27 | | | 9.57 € | | 22003-051624 | AT5 | 16 | A | 24 | 38,21 | 26 | 15 | 37 | 42 | 21 | 27 | | | 9.63 € | | 22003-051625 | AT5 | 16 | A | 25 | 39,8 | 26 | 15 | 38,6 | 44 | 21 | 27 | | | 9.72 € | | 22003-051626 | AT5 | 16 | A | 26 | 41,47 | 26 | 16 | 40,2 | 44 | 21 | 27 | | | 9.86 € | | 22003-051627 | AT5 | 16 | A | 27 | 42,98 | 30 | 18 | 41,8 | 48 | 21 | 27 | | | 9.98 € | | 22003-051628 | AT5 | 16 | A | 28 | 44,62 | 32 | 18 | 43,35 | 48 | 21 | 27 | | | 10.15 € | | 22003-051630 | AT5 | 16 | A | 30 | 47,76 | 34 | 18 | 46,55 | 51 | 21 | 27 | | | 10.53 € | | 22003-051632 | AT5 | 16 | A | 32 | 50,94 | 36 | 22 | 49,7 | 54 | 21 | 27 | | | 11.98 € | | 22003-051636 | AT5 | 16 | A | 36 | 57,31 | 38 | 22 | 56,05 | 63 | 21 | 27 | | | 14.94 € | | 22003-051640 | AT5 | 16 | A | 40 | 63,66 | 40 | 23 | 62,45 | 66 | 21 | 27 | | | 15.72 € | | 22003-051642 | AT5 | 16 | A | 42 | 66,87 | 40 | 24 | 65,6 | 71 | 21 | 27 | | | 16.34 € | | 22003-051644 | AT5 | 16 | B | 44 | 70,07 | 45 | 26 | 68,8 | - | 21 | 27 | | | 16.96 € | | 22003-051648 | AT5 | 16 | B | 48 | 76,42 | 50 | 28 | 75,15 | - | 21 | 27 | | | 18.39 € | | 22003-051660 | AT5 | 16 | B | 60 | 95,52 | 65 | 35 | 94,25 | - | 21 | 27 | | | 23.32 € | | 22003-052512 | AT5 | 25 | A | 12 | 19,01 | 10 | 6 | 17,85 | 23 | 30 | 36 | | | 7.84 € | | 22003-052514 | AT5 | 25 | A | 14 | 22,29 | 13 | 8 | 21,05 | 25 | 30 | 36 | | | 8.67 € | | 22003-052515 | AT5 | 25 | A | 15 | 23,88 | 16 | 10 | 22,65 | 28 | 30 | 36 | | | 9.25 € | | 22003-052516 | AT5 | 25 | A | 16 | 25,47 | 18 | 11 | 24,2 | 32 | 30 | 36 | | | 9.41 € | | 22003-052518 | AT5 | 25 | A | 18 | 28,65 | 20 | 12 | 27,4 | 32 | 30 | 36 | | | 9.59 € | | 22003-052519 | AT5 | 25 | A | 19 | 30,25 | 22 | 12 | 29 | 36 | 30 | 36 | | | 9.91 € | | 22003-052520 | AT5 | 25 | A | 20 | 31,83 | 23 | 14 | 30,6 | 36 | 30 | 36 | | | 10.71 € | | 22003-052522 | AT5 | 25 | A | 22 | 35,12 | 24 | 15 | 33,85 | 38 | 30 | 36 | | | 11.06 € | | 22003-052524 | AT5 | 25 | A | 24 | 38,21 | 26 | 15 | 37 | 42 | 30 | 36 | | | 11.93 € | | 22003-052525 | AT5 | 25 | A | 25 | 39,8 | 26 | 15 | 38,6 | 44 | 30 | 36 | | | 12.60 € | | 22003-052526 | AT5 | 25 | A | 26 | 41,47 | 26 | 16 | 40,2 | 44 | 30 | 36 | | | 12.94 € | | 22003-052527 | AT5 | 25 | A | 27 | 42,98 | 30 | 18 | 41,8 | 48 | 30 | 36 | | | 13.20 € | | 22003-052528 | AT5 | 25 | A | 28 | 44,62 | 32 | 18 | 43,35 | 48 | 30 | 36 | | | 13.58 € | | 22003-052530 | AT5 | 25 | A | 30 | 47,76 | 34 | 18 | 46,55 | 51 | 30 | 36 | | | 14.02 € | | 22003-052532 | AT5 | 25 | A | 32 | 50,94 | 36 | 22 | 49,7 | 54 | 30 | 36 | | | 15.82 € | | 22003-052536 | AT5 | 25 | A | 36 | 57,31 | 38 | 22 | 56,05 | 63 | 30 | 36 | | | 16.62 € | | 22003-052540 | AT5 | 25 | A | 40 | 63,66 | 40 | 23 | 62,45 | 66 | 30 | 36 | | | 17.49 € | | 22003-052542 | AT5 | 25 | A | 42 | 66,87 | 40 | 24 | 65,6 | 71 | 30 | 36 | | | 18.98 € | | 22003-052544 | AT5 | 25 | B | 44 | 70,07 | 45 | 26 | 68,8 | - | 30 | 36 | | | 20.62 € | | 22003-052548 | AT5 | 25 | B | 48 | 76,42 | 50 | 28 | 75,15 | - | 30 | 36 | | | 22.59 € | | 22003-052560 | AT5 | 25 | B | 60 | 95,52 | 65 | 35 | 94,25 | - | 30 | 36 | | | 27.03 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|