norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Aluminium.
Rim flanges, steel.
Version:Aluminium bright.
Rim flanges, electro zinc-plated.
Note:Standard AT profile with metric pitch (trapezoidal toothing). At least one belt pulley must have a rim flange. The toothed belt pulleys have a centre bore or a pilot hole (this can vary due to manufacturing methods). For this reason, the dimension D2 max. given in the table is the maximum diameter of the bore with which the toothed belt pulleys are supplied. This pilot/centre bore can be amended by the customer to produce a reamed bore, reamed bore with keyway or a tapped hole. Alternatively, customers can also use bushes to reduce the bore diameter.
The pulleys may be recessed on the front side.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22003_5 Toothed belt pulleys, AT5 profile 220 kB

Drawings

Toothed belt pulleys, AT5 profile

Item selection/filter

Order No.Profilebelt widthFormNo. of
teeth
DD1D2
max.
D3D4BLCADAcc.PriceOrder
22003-051012AT510A1219,0110617,85231521 6.49 €
22003-051014AT510A1422,2913821,05251521 6.79 €
22003-051015AT510A1523,88161022,65281521 7.05 €
22003-051016AT510A1625,47181124,2321521 7.68 €
22003-051018AT510A1828,65201227,4321521 7.88 €
22003-051019AT510A1930,25221229361521 8.12 €
22003-051020AT510A2031,83231430,6361521 8.28 €
22003-051022AT510A2235,12241533,85381521 8.65 €
22003-051024AT510A2438,21261537421521 8.95 €
22003-051025AT510A2539,8261538,6441521 9.43 €
22003-051026AT510A2641,47261640,2441521 9.50 €
22003-051027AT510A2742,98301841,8481521 9.63 €
22003-051028AT510A2844,62321843,35481521 10.43 €
22003-051030AT510A3047,76341846,55511521 11.13 €
22003-051032AT510A3250,94362249,7541521 11.44 €
22003-051036AT510A3657,31382256,05631521 12.47 €
22003-051040AT510A4063,66402362,45661521 14.13 €
22003-051042AT510A4266,87402465,6711521 15.33 €
22003-051044AT510B4470,07452668,8-1521 15.43 €
22003-051048AT510B4876,42502875,15-1521 15.57 €
22003-051060AT510B6095,52653594,25-1521 17.42 €
22003-051612AT516A1219,0110617,85232127 6.70 €
22003-051614AT516A1422,2913821,05252127 6.76 €
22003-051615AT516A1523,88161022,65282127 7.22 €
22003-051616AT516A1625,47181124,2322127 7.94 €
22003-051618AT516A1828,65201227,4322127 8.52 €
22003-051619AT516A1930,25221229362127 8.77 €
22003-051620AT516A2031,83231430,6362127 8.92 €
22003-051622AT516A2235,12241533,85382127 9.57 €
22003-051624AT516A2438,21261537422127 9.63 €
22003-051625AT516A2539,8261538,6442127 9.72 €
22003-051626AT516A2641,47261640,2442127 9.86 €
22003-051627AT516A2742,98301841,8482127 9.98 €
22003-051628AT516A2844,62321843,35482127 10.15 €
22003-051630AT516A3047,76341846,55512127 10.53 €
22003-051632AT516A3250,94362249,7542127 11.98 €
22003-051636AT516A3657,31382256,05632127 14.94 €
22003-051640AT516A4063,66402362,45662127 15.72 €
22003-051642AT516A4266,87402465,6712127 16.34 €
22003-051644AT516B4470,07452668,8-2127 16.96 €
22003-051648AT516B4876,42502875,15-2127 18.39 €
22003-051660AT516B6095,52653594,25-2127 23.32 €
22003-052512AT525A1219,0110617,85233036 7.84 €
22003-052514AT525A1422,2913821,05253036 8.67 €
22003-052515AT525A1523,88161022,65283036 9.25 €
22003-052516AT525A1625,47181124,2323036 9.41 €
22003-052518AT525A1828,65201227,4323036 9.59 €
22003-052519AT525A1930,25221229363036 9.91 €
22003-052520AT525A2031,83231430,6363036 10.71 €
22003-052522AT525A2235,12241533,85383036 11.06 €
22003-052524AT525A2438,21261537423036 11.93 €
22003-052525AT525A2539,8261538,6443036 12.60 €
22003-052526AT525A2641,47261640,2443036 12.94 €
22003-052527AT525A2742,98301841,8483036 13.20 €
22003-052528AT525A2844,62321843,35483036 13.58 €
22003-052530AT525A3047,76341846,55513036 14.02 €
22003-052532AT525A3250,94362249,7543036 15.82 €
22003-052536AT525A3657,31382256,05633036 16.62 €
22003-052540AT525A4063,66402362,45663036 17.49 €
22003-052542AT525A4266,87402465,6713036 18.98 €
22003-052544AT525B4470,07452668,8-3036 20.62 €
22003-052548AT525B4876,42502875,15-3036 22.59 €
22003-052560AT525B6095,52653594,25-3036 27.03 €

Other items in this category