Item description/product images

Toothed belt pulleys, AT5 profile
  • Toothed belt pulleys, AT5 profile
DescriptionMaterial:Aluminium.
Rim flanges, steel.
Version:Aluminium bright.
Rim flanges, galvanized.
Note:Standard AT-profile with metric pitch (trapezoidal toothing). At least one toothed belt pulley must have rim flanges. The toothed belt pulleys have a centre or pilot hole.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 22003_5 Toothed belt pulleys, AT5 profile 204 kB

Drawings

Toothed belt pulleys, AT5 profile

Overview of items (compressed)

Item selection/filter
Order No.
for belt width of 10 mm
Order No.
for belt width of 16 mm
Order No.
for belt width of 25 mm
FormNo. of
teeth
DD1D2
max.
D3D4BLFilter
22003-05101222003-05161222003-052512A1219,0110617,852315/21/3021/27/36
22003-05101422003-05161422003-052514A1422,2913821,052515/21/3021/27/36
22003-05101522003-05161522003-052515A1523,88161022,652815/21/3021/27/36
22003-05101622003-05161622003-052516A1625,47181124,23215/21/3021/27/36
22003-05101822003-05161822003-052518A1828,65201227,43215/21/3021/27/36
22003-05101922003-05161922003-052519A1930,252212293615/21/3021/27/36
22003-05102022003-05162022003-052520A2031,83231430,63615/21/3021/27/36
22003-05102222003-05162222003-052522A2235,12241533,853815/21/3021/27/36
22003-05102422003-05162422003-052524A2438,212615374215/21/3021/27/36
22003-05102522003-05162522003-052525A2539,8261538,64415/21/3021/27/36
22003-05102622003-05162622003-052526A2641,47261640,24415/21/3021/27/36
22003-05102722003-05162722003-052527A2742,98301841,84815/21/3021/27/36
22003-05102822003-05162822003-052528A2844,62321843,354815/21/3021/27/36
22003-05103022003-05163022003-052530A3047,76341846,555115/21/3021/27/36
22003-05103222003-05163222003-052532A3250,94382249,75415/21/3021/27/36
22003-05103622003-05163622003-052536A3657,31382256,056315/21/3021/27/36
22003-05104022003-05164022003-052540A4063,66402362,456615/21/3021/27/36
22003-05104222003-05164222003-052542A4266,87402465,67115/21/3021/27/36
22003-05104422003-05164422003-052544B4470,07452668,8-15/21/3021/27/36
22003-05104822003-05164822003-052548B4876,42502875,15-15/21/3021/27/36
22003-05106022003-05166022003-052560B6095,52653594,25-15/21/3021/27/36

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Riemenantrieb Anwendung Anleitungsfilm
Example of use
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83