norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Aluminium.
Rim flanges, steel.
Version:Aluminium bright.
Rim flanges, electro zinc-plated.
Note:Standard AT profile with metric pitch (trapezoidal toothing). At least one belt pulley must have a rim flange. The toothed belt pulleys have a centre bore or a pilot hole (this can vary due to manufacturing methods). For this reason, the dimension D2 max. given in the table is the maximum diameter of the bore with which the toothed belt pulleys are supplied. This pilot/centre bore can be amended by the customer to produce a reamed bore, reamed bore with keyway or a tapped hole. Alternatively, customers can also use bushes to reduce the bore diameter.
The pulleys may be recessed on the front side.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22003_10 Toothed belt pulleys, AT 10 profile 219 kB

Drawings

Toothed belt pulleys, AT 10 profile

Item selection/filter

Order No.Profilebelt widthFormNo. of
teeth
DD1D2
max.
D3D4BLCADAcc.PriceOrder
22003-101615AT1016A1547,75321845,9512131 10.81 €
22003-101616AT1016A1650,93352049,05542131 11.21 €
22003-101618AT1016A1857,29402255,45602131 13.39 €
22003-101619AT1016A1960,48442258,6662131 14.43 €
22003-101620AT1016A2063,66462461,8662131 14.92 €
22003-101622AT1016A2270,03522868,15752131 17.28 €
22003-101624AT1016A2476,39583074,55832131 19.32 €
22003-101625AT1016A2579,58603077,7832131 20.30 €
22003-101626AT1016A2682,76603080,9872131 21.67 €
22003-101627AT1016A2785,95603084,1912131 23.85 €
22003-101628AT1016A2889,13603087,25932131 23.94 €
22003-101630AT1016A3095,49603093,65972131 24.99 €
22003-101632AT1016A32101,8665321001062131 25.92 €
22003-101636AT1016A36114,597035112,751192131 30.62 €
22003-101640AT1016A40127,328040125,451312131 38.09 €
22003-101644AT1016B44140,068846138,2-2131 48.30 €
22003-101648AT1016B48152,789548150,95-2131 51.75 €
22003-101660AT1016B60190,9811060189,1-2131 86.08 €
22003-102515AT1025A1547,75321845,9513040 12.85 €
22003-102516AT1025A1650,93352049,05543040 13.56 €
22003-102518AT1025A1857,29402255,45603040 16.04 €
22003-102519AT1025A1960,48442258,6663040 17.41 €
22003-102520AT1025A2063,66462461,8663040 17.95 €
22003-102522AT1025A2270,03522868,15753040 20.88 €
22003-102524AT1025A2476,39583074,55833040 23.56 €
22003-102525AT1025A2579,58603077,7833040 24.74 €
22003-102526AT1025A2682,76603080,9873040 26.32 €
22003-102527AT1025A2785,95603084,1913040 29.06 €
22003-102528AT1025A2889,13603087,25933040 29.22 €
22003-102530AT1025A3095,49603093,65973040 30.51 €
22003-102532AT1025A32101,8665321001063040 31.75 €
22003-102536AT1025A36114,597035112,751193040 37.46 €
22003-102540AT1025A40127,328040125,451313040 46.72 €
22003-102544AT1025B44140,068846138,2-3040 59.62 €
22003-102548AT1025B48152,789548150,95-3040 64.01 €
22003-102560AT1025B60190,9811060189,1-3040 105.88 €
22003-103218AT1032A1857,29402255,45603747 19.33 €
22003-103219AT1032A1960,48442258,6663747 21.70 €
22003-103220AT1032A2063,66462461,8663747 23.35 €
22003-103222AT1032A2270,03522868,15753747 24.52 €
22003-103224AT1032A2476,39583074,55833747 25.44 €
22003-103225AT1032A2579,58603077,7833747 25.66 €
22003-103226AT1032A2682,76603080,9873747 27.30 €
22003-103227AT1032A2785,95603084,1913747 28.72 €
22003-103228AT1032A2889,13603087,25933747 28.85 €
22003-103230AT1032A3095,49603093,65973747 32.92 €
22003-103232AT1032A32101,8665321001063747 36.12 €
22003-103236AT1032A36114,597035112,751193747 42.80 €
22003-103240AT1032A40127,328040125,451313747 53.54 €
22003-103244AT1032B44140,068846138,2-3747 68.39 €
22003-103248AT1032B48152,789548150,95-3747 73.55 €
22003-103260AT1032B60190,9811060189,1-3747 121.20 €

Other items in this category