norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Aluminium.
Rim flanges, steel.
Version:Aluminium bright.
Rim flanges, electro zinc-plated.
Note:Standard T profile acc. to DIN 7721 T2 with metric pitch (trapezoidal toothing). At least one belt pulley must have a rim flange. The toothed belt pulleys have a centre bore or a pilot hole (this can vary due to manufacturing methods). For this reason, the dimension D2 max. given in the table is the maximum diameter of the bore with which the toothed belt pulleys are supplied. This pilot/centre bore can be amended by the customer to produce a reamed bore, reamed bore with keyway or a tapped hole. Alternatively, customers can also use bushes to reduce the bore diameter.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22002_10 Toothed belt pulleys, T10 profile 191 kB

Drawings

Toothed belt pulleys, T10 profile

Item selection/filter

Order No.P=Profilebelt widthFormNo. of
teeth
DD1D2
max.
D3D4BLCADAcc.PriceOrder
22002-101612T1016A1238,2281636,35422131 8.05 €
22002-101614T1016A1444,56321842,7482131 9.80 €
22002-101615T1016A1547,75321845,9512131 10.11 €
22002-101616T1016A1650,93352049,05542131 10.40 €
22002-101618T1016A1857,29402255,45602131 11.96 €
22002-101619T1016A1960,48442258,6662131 13.33 €
22002-101620T1016A2063,66462461,8662131 14.32 €
22002-101622T1016A2270,03522868,15752131 14.41 €
22002-101624T1016A2476,39583074,55832131 16.09 €
22002-101625T1016A2579,58603077,7832131 16.24 €
22002-101626T1016A2682,76603080,9872131 18.07 €
22002-101627T1016A2785,95603084,1912131 19.88 €
22002-101628T1016A2889,13603087,25932131 19.98 €
22002-101630T1016A3095,49603093,65972131 23.82 €
22002-101632T1016A32101,8665321001062131 25.92 €
22002-101636T1016A36114,597035112,751192131 30.62 €
22002-101640T1016A40127,328040125,451312131 38.09 €
22002-101644T1016B44140,068846138,2-2131 48.30 €
22002-101648T1016B48152,789548150,95-2131 51.75 €
22002-101660T1016B60190,9811060189,1-2131 86.08 €
22002-102512T1025A1238,2281636,35423040 9.43 €
22002-102514T1025A1444,56321842,7483040 11.70 €
22002-102515T1025A1547,75321845,9513040 11.98 €
22002-102516T1025A1650,93352049,05543040 12.09 €
22002-102518T1025A1857,29402255,45603040 14.32 €
22002-102519T1025A1960,48442258,6663040 16.10 €
22002-102520T1025A2063,66462461,8663040 17.28 €
22002-102522T1025A2270,03522868,15753040 17.42 €
22002-102524T1025A2476,39583074,55833040 19.62 €
22002-102525T1025A2579,58603077,7833040 19.77 €
22002-102526T1025A2682,76603080,9873040 21.92 €
22002-102527T1025A2785,95603084,1913040 24.20 €
22002-102528T1025A2889,13603087,25933040 24.35 €
22002-102530T1025A3095,49603093,65973040 29.07 €
22002-102532T1025A32101,8665321001063040 31.75 €
22002-102536T1025A36114,597035112,751193040 37.46 €
22002-102540T1025A40127,328040125,451313040 46.72 €
22002-102544T1025B44140,068846138,2-3040 59.62 €
22002-102548T1025B48152,789548150,95-3040 64.01 €
22002-102560T1025B60190,9811060189,1-3040 105.88 €
22002-103218T1032A1857,29402255,45603747 16.10 €
22002-103219T1032A1960,48442258,6663747 18.08 €
22002-103220T1032A2063,66462461,8663747 19.46 €
22002-103222T1032A2270,03522868,15753747 19.62 €
22002-103224T1032A2476,39583074,55833747 22.13 €
22002-103225T1032A2579,58603077,7833747 22.31 €
22002-103226T1032A2682,76603080,9873747 24.81 €
22002-103227T1032A2785,95603084,1913747 27.34 €
22002-103228T1032A2889,13603087,25933747 27.49 €
22002-103230T1032A3095,49603093,65973747 32.92 €
22002-103232T1032A32101,8665321001063747 36.12 €
22002-103236T1032A36114,597035112,751193747 42.80 €
22002-103240T1032A40127,328040125,451313747 53.54 €
22002-103244T1032B44140,068846138,2-3747 68.39 €
22002-103248T1032B48152,789548150,95-3747 73.55 €
22002-103260T1032B60190,9811060189,1-3747 121.20 €

Other items in this category