Gear racks in steeltoothing milled, straight teeth, engagement angle 20°
22420

Gear racks in steel toothing milled, straight teeth, engagement...

go back

Item description/product images

Gear racks in steeltoothing milled, straight teeth, engagement angle 20°
  • Gear racks in steeltoothing milled, straight teeth, engagement angle 20°
DescriptionMaterial:Steel 1.0503 (C45).Version:Milled toothing, straight teeth.
Engagement angle 20°, bright.
Note:The gear racks are suitable for mounting in series.

Drawings

Gear racks in steeltoothing milled, straight teeth, engagement angle 20°

Item selection/filter

Order No.ModuleBH

H1L
Nom. length
L
Actual length
CADAcc.PriceOrder
22420-010150X5001151514500499,51 17.16 €
22420-010150X1000115151410001002,17 34.21 €
22420-010150X2000115151420002001,19 78.21 €
22420-015170X5001,5171715,5500504,22 23.59 €
22420-015170X10001,5171715,510001003,74 47.06 €
22420-015170X20001,5171715,520002002,77 94.04 €
22420-020200X5002202018500502,65 24.87 €
22420-020200X1000220201810001005,31 42.64 €
22420-020200X2000220201820002004,34 85.23 €
22420-025250X5002,5252522,5500502,65 25.83 €
22420-025250X10002,5252522,510001005,31 51.74 €
22420-025250X20002,5252522,520002002,77 103.47 €
22420-030300X5003303027500508,94 34.99 €
22420-030300X1000330302710001008,45 70.05 €
22420-030300X2000330302720002007,48 123.28 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83