Spur gears in steel, module 2toothing milled, straight teeth, engagement angle 20°
22400

Spur gears in steel, module 2 toothing milled, straight teeth,...

go back

Item description/product images

Spur gears in steel, module 2toothing milled, straight teeth, engagement angle 20°
  • Spur gears in steel, module 2toothing milled, straight teeth, engagement angle 20°
DescriptionMaterial:Steel 1.0503 (C45).Version:Milled toothing, straight teeth.
Engagement angle 20°, bright.
Note:Up to 70 teeth with hub, from 72 teeth disc form.On request:Spur gears pre-bored with keyway.

Drawings

Spur gears in steel, module 2toothing milled, straight teeth, engagement angle 20°

Item selection/filter

Order No.Form

No. of
teeth
DD1D2D3BLCADAcc.PriceOrder
22400-0120200012A12282410182035 6.99 €
22400-0120200013A13302610202035 8.14 €
22400-0120200014A14322810222035 9.06 €
22400-0120200015A15343010242035 9.22 €
22400-0120200016A16363210252035 10.19 €
22400-0120200017A17383410252035 11.04 €
22400-0120200018A18403610252035 11.40 €
22400-0120200019A19423810252035 12.12 €
22400-0120200020A20444010302035 12.22 €
22400-0120200021A21464212302035 13.54 €
22400-0120200022A22484412302035 13.64 €
22400-0120200023A23504612302035 14.41 €
22400-0120200024A24524812352035 15.28 €
22400-0120200025A25545012352035 15.50 €
22400-0120200026A26565212402035 15.33 €
22400-0120200027A27585412402035 15.53 €
22400-0120200028A28605612402035 16.79 €
22400-0120200029A29625814402035 16.79 €
22400-0120200030A30646014402035 17.27 €
22400-0120200031A31666214452035 17.27 €
22400-0120200032A32686414452035 18.93 €
22400-0120200033A33706614452035 19.22 €
22400-0120200034A34726814452035 19.41 €
22400-0120200035A35747014452035 21.10 €
22400-0120200036A36767214452035 21.56 €
22400-0120200037A37787414502035 25.32 €
22400-0120200038A38807614502035 25.32 €
22400-0120200039A39827814502035 25.81 €
22400-0120200040A40848014502035 26.40 €
22400-0120200041A41868216552035 27.37 €
22400-0120200042A42888416552035 28.14 €
22400-0120200043A43908616552035 28.62 €
22400-0120200044A44928816602035 29.80 €
22400-0120200045A45949016602035 31.25 €
22400-0120200046A46969216602035 33.28 €
22400-0120200047A47989416702035 31.41 €
22400-0120200048A481009616702035 33.88 €
22400-0120200049A491029816702035 35.57 €
22400-0120200050A5010410016702035 37.11 €
22400-0120200051A5110610216702035 37.87 €
22400-0120200052A5210810416702035 39.39 €
22400-0120200053A5311010616702035 40.93 €
22400-0120200054A5411210816702035 42.19 €
22400-0120200055A5511411016702035 39.01 €
22400-0120200056A5611611216702035 42.29 €
22400-0120200057A5711811416702035 43.59 €
22400-0120200058A5812011616702035 45.06 €
22400-0120200059A5912211816702035 46.14 €
22400-0120200060A6012412016702035 46.72 €
22400-0120200061A6112612216802035 47.89 €
22400-0120200062A6212812416802035 50.22 €
22400-0120200063A6313012616802035 51.16 €
22400-0120200064A6413212816802035 52.69 €
22400-0120200065A6513413016802035 55.09 €
22400-0120200066A6613613216802035 55.97 €
22400-0120200067A6713813416802035 56.48 €
22400-0120200068A6814013616802035 56.70 €
22400-0120200069A6914213816802035 56.70 €
22400-0120200070A7014414016802035 56.76 €
22400-0220200072B7214814416-20- 42.21 €
22400-0220200075B7515415020-20- 51.61 €
22400-0220200076B7615615220-20- 51.91 €
22400-0220200080B8016416020-20- 58.34 €
22400-0220200085B8517417020-20- 61.04 €
22400-0220200090B9018418020-20- 64.78 €
22400-0220200095B9519419020-20- 65.16 €
22400-0220200100B10020420020-20- 74.14 €
22400-0220200110B11022422020-20- 84.12 €
22400-0220200114B11423222820-20- 87.72 €
22400-0220200120B12024424020-20- 93.98 €
22400-0220200127B12725825420-20- 93.98 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83