Sprockets single 5/8“ x 3/8“ DIN ISO 606, ready to install
22250

Sprockets single 5/8“ x 3/8“ DIN ISO 606, ready to install

go back

Item description/product images

Sprockets single 5/8“ x 3/8“ DIN ISO 606, ready to install
  • Sprockets single 5/8“ x 3/8“ DIN ISO 606, ready to install
DescriptionMaterial:Steel C45.Version:Bright.
Teeth inductively hardened ~HRC 50.
Note:Ready to install sprockets with hub on one side for DIN ISO 606 roller chains. Teeth are milled and inductively hardened.
Keyway acc. to DIN 6885 / BS 4235. The keyway is aligned with the tooth tip.
With two grub screws. One tapped hole aligned with the keyway centre, the other offset by 90°.

Drawings (total overview)

Sprockets single 5/8“ x 3/8“ DIN ISO 606, ready to install

Sprockets single 5/8" x 3/8" DIN ISO 606, ready to install Form A

More information

Drawings

Sprockets single 5/8" x 3/8" DIN ISO 606, ready to install Form A

Item selection/filter

Order No.

Form

ISO No.Pitch
inch
Pitch
mm
No. of
teeth
DD1D2D3D4B1B3LCRT2CADAcc.PriceOrder
22250-1058030801015A10 B-15/8 x 3/815,875 x 9,651058,351,373515M49,15251,6162,3 9.37 €
22250-1058030801016A10 B-15/8 x 3/815,875 x 9,651058,351,373516M49,15251,6162,3 9.37 €
22250-1058030801018A10 B-15/8 x 3/815,875 x 9,651058,351,373518M59,16251,6162,8 9.37 €
22250-1058030801019A10 B-15/8 x 3/815,875 x 9,651058,351,373519M59,16251,6162,8 9.37 €
22250-1058030801020A10 B-15/8 x 3/815,875 x 9,651058,351,373520M59,16251,6162,8 9.37 €
22250-1058030801116A10 B-15/8 x 3/815,875 x 9,651163,256,343716M49,15301,6162,3 11.56 €
22250-1058030801118A10 B-15/8 x 3/815,875 x 9,651163,256,343718M59,16301,6162,8 11.56 €
22250-1058030801115A10 B-15/8 x 3/815,875 x 9,651163,256,343715M49,15301,6162,3 11.56 €
22250-1058030801119A10 B-15/8 x 3/815,875 x 9,651163,256,343719M59,16301,6162,8 11.56 €
22250-1058030801120A10 B-15/8 x 3/815,875 x 9,651163,256,343720M59,16301,6162,8 11.56 €
22250-1058030801216A10 B-15/8 x 3/815,875 x 9,651268,261,344216M49,15301,6162,3 12.89 €
22250-1058030801218A10 B-15/8 x 3/815,875 x 9,651268,261,344218M59,16301,6162,8 12.89 €
22250-1058030801215A10 B-15/8 x 3/815,875 x 9,651268,261,344215M49,15301,6162,3 12.89 €
22250-1058030801219A10 B-15/8 x 3/815,875 x 9,651268,261,344219M59,16301,6162,8 12.89 €
22250-1058030801225A10 B-15/8 x 3/815,875 x 9,651268,261,344225M69,18301,6163,3 12.89 €
22250-1058030801220A10 B-15/8 x 3/815,875 x 9,651268,261,344220M59,16301,6162,8 12.89 €
22250-1058030801222A10 B-15/8 x 3/815,875 x 9,651268,261,344222M59,16301,6162,8 12.89 €
22250-1058030801224A10 B-15/8 x 3/815,875 x 9,651268,261,344224M69,18301,6163,3 12.89 €
22250-1058030801315A10 B-15/8 x 3/815,875 x 9,651373,266,324715M49,15301,6162,3 14.51 €
22250-1058030801316A10 B-15/8 x 3/815,875 x 9,651373,266,324716M49,15301,6162,3 14.51 €
22250-1058030801330A10 B-15/8 x 3/815,875 x 9,651373,266,324730M69,18301,6163,3 14.51 €
22250-1058030801318A10 B-15/8 x 3/815,875 x 9,651373,266,324718M59,16301,6162,8 14.51 €
22250-1058030801319A10 B-15/8 x 3/815,875 x 9,651373,266,324719M59,16301,6162,8 14.51 €
22250-1058030801320A10 B-15/8 x 3/815,875 x 9,651373,266,324720M59,16301,6162,8 14.51 €
22250-1058030801322A10 B-15/8 x 3/815,875 x 9,651373,266,324722M59,16301,6162,8 14.51 €
22250-1058030801324A10 B-15/8 x 3/815,875 x 9,651373,266,324724M69,18301,6163,3 14.51 €
22250-1058030801325A10 B-15/8 x 3/815,875 x 9,651373,266,324725M69,18301,6163,3 14.51 €
22250-1058030801328A10 B-15/8 x 3/815,875 x 9,651373,266,324728M69,18301,6163,3 14.51 €
22250-1058030801416A10 B-15/8 x 3/815,875 x 9,651478,271,345216M49,15301,6162,3 15.85 €
22250-1058030801418A10 B-15/8 x 3/815,875 x 9,651478,271,345218M59,16301,6162,8 15.85 €
22250-1058030801419A10 B-15/8 x 3/815,875 x 9,651478,271,345219M59,16301,6162,8 15.85 €
22250-1058030801420A10 B-15/8 x 3/815,875 x 9,651478,271,345220M59,16301,6162,8 15.85 €
22250-1058030801415A10 B-15/8 x 3/815,875 x 9,651478,271,345215M49,15301,6162,3 15.85 €
22250-1058030801422A10 B-15/8 x 3/815,875 x 9,651478,271,345222M59,16301,6162,8 15.85 €
22250-1058030801432A10 B-15/8 x 3/815,875 x 9,651478,271,345232M89,110301,6163,3 15.85 €
22250-1058030801424A10 B-15/8 x 3/815,875 x 9,651478,271,345224M69,18301,6163,3 15.85 €
22250-1058030801425A10 B-15/8 x 3/815,875 x 9,651478,271,345225M69,18301,6163,3 15.85 €
22250-1058030801428A10 B-15/8 x 3/815,875 x 9,651478,271,345228M69,18301,6163,3 15.85 €
22250-1058030801430A10 B-15/8 x 3/815,875 x 9,651478,271,345230M69,18301,6163,3 15.85 €
22250-1058030801519A10 B-15/8 x 3/815,875 x 9,651583,276,365719M59,16301,6162,8 18.10 €
22250-1058030801535A10 B-15/8 x 3/815,875 x 9,651583,276,365735M89,110301,6163,3 18.10 €
22250-1058030801520A10 B-15/8 x 3/815,875 x 9,651583,276,365720M59,16301,6162,8 18.10 €
22250-1058030801522A10 B-15/8 x 3/815,875 x 9,651583,276,365722M59,16301,6162,8 18.10 €
22250-1058030801524A10 B-15/8 x 3/815,875 x 9,651583,276,365724M69,18301,6163,3 18.10 €
22250-1058030801525A10 B-15/8 x 3/815,875 x 9,651583,276,365725M69,18301,6163,3 18.10 €
22250-1058030801528A10 B-15/8 x 3/815,875 x 9,651583,276,365728M69,18301,6163,3 18.10 €
22250-1058030801530A10 B-15/8 x 3/815,875 x 9,651583,276,365730M69,18301,6163,3 18.10 €
22250-1058030801532A10 B-15/8 x 3/815,875 x 9,651583,276,365732M89,110301,6163,3 18.10 €
22250-1058030801620A10 B-15/8 x 3/815,875 x 9,651688,381,376020M59,16301,6162,8 19.86 €
22250-1058030801622A10 B-15/8 x 3/815,875 x 9,651688,381,376022M59,16301,6162,8 19.86 €
22250-1058030801624A10 B-15/8 x 3/815,875 x 9,651688,381,376024M69,18301,6163,3 19.86 €
22250-1058030801619A10 B-15/8 x 3/815,875 x 9,651688,381,376019M59,16301,6162,8 19.86 €
22250-1058030801625A10 B-15/8 x 3/815,875 x 9,651688,381,376025M69,18301,6163,3 19.86 €
22250-1058030801638A10 B-15/8 x 3/815,875 x 9,651688,381,376038M89,110301,6163,3 19.86 €
22250-1058030801628A10 B-15/8 x 3/815,875 x 9,651688,381,376028M69,18301,6163,3 19.86 €
22250-1058030801630A10 B-15/8 x 3/815,875 x 9,651688,381,376030M69,18301,6163,3 19.86 €
22250-1058030801632A10 B-15/8 x 3/815,875 x 9,651688,381,376032M89,110301,6163,3 19.86 €
22250-1058030801635A10 B-15/8 x 3/815,875 x 9,651688,381,376035M89,110301,6163,3 19.86 €
22250-1058030801720A10 B-15/8 x 3/815,875 x 9,651793,386,396020M59,16301,6162,8 22.05 €
22250-1058030801722A10 B-15/8 x 3/815,875 x 9,651793,386,396022M59,16301,6162,8 22.05 €
22250-1058030801724A10 B-15/8 x 3/815,875 x 9,651793,386,396024M69,18301,6163,3 22.05 €
22250-1058030801725A10 B-15/8 x 3/815,875 x 9,651793,386,396025M69,18301,6163,3 22.05 €
22250-1058030801719A10 B-15/8 x 3/815,875 x 9,651793,386,396019M59,16301,6162,8 22.05 €
22250-1058030801728A10 B-15/8 x 3/815,875 x 9,651793,386,396028M69,18301,6163,3 22.05 €
22250-1058030801738A10 B-15/8 x 3/815,875 x 9,651793,386,396038M89,110301,6163,3 22.05 €
22250-1058030801730A10 B-15/8 x 3/815,875 x 9,651793,386,396030M69,18301,6163,3 22.05 €
22250-1058030801732A10 B-15/8 x 3/815,875 x 9,651793,386,396032M89,110301,6163,3 22.05 €
22250-1058030801735A10 B-15/8 x 3/815,875 x 9,651793,386,396035M89,110301,6163,3 22.05 €
22250-1058030801819A10 B-15/8 x 3/815,875 x 9,651898,391,426019M59,16301,6162,8 24.37 €
22250-1058030801820A10 B-15/8 x 3/815,875 x 9,651898,391,426020M59,16301,6162,8 24.37 €
22250-1058030801824A10 B-15/8 x 3/815,875 x 9,651898,391,427024M69,18301,6163,3 24.37 €
22250-1058030801825A10 B-15/8 x 3/815,875 x 9,651898,391,427025M69,18301,6163,3 24.37 €
22250-1058030801822A10 B-15/8 x 3/815,875 x 9,651898,391,427022M59,16301,6162,8 24.37 €
22250-1058030801828A10 B-15/8 x 3/815,875 x 9,651898,391,427028M69,18301,6163,3 24.37 €
22250-1058030801842A10 B-15/8 x 3/815,875 x 9,651898,391,427042M109,112301,6163,3 24.37 €
22250-1058030801830A10 B-15/8 x 3/815,875 x 9,651898,391,427030M69,18301,6163,3 24.37 €
22250-1058030801832A10 B-15/8 x 3/815,875 x 9,651898,391,427032M89,110301,6163,3 24.37 €
22250-1058030801835A10 B-15/8 x 3/815,875 x 9,651898,391,427035M89,110301,6163,3 24.37 €
22250-1058030801838A10 B-15/8 x 3/815,875 x 9,651898,391,427038M89,110301,6163,3 24.37 €
22250-1058030801840A10 B-15/8 x 3/815,875 x 9,651898,391,427040M109,112301,6163,3 24.37 €
22250-1058030801919A10 B-15/8 x 3/815,875 x 9,6519103,396,456019M59,16301,6162,8 26.21 €
22250-1058030801920A10 B-15/8 x 3/815,875 x 9,6519103,396,456020M59,16301,6162,8 26.21 €
22250-1058030801924A10 B-15/8 x 3/815,875 x 9,6519103,396,457024M69,18301,6163,3 26.21 €
22250-1058030801925A10 B-15/8 x 3/815,875 x 9,6519103,396,457025M69,18301,6163,3 26.21 €
22250-1058030801928A10 B-15/8 x 3/815,875 x 9,6519103,396,457028M69,18301,6163,3 26.21 €
22250-1058030801930A10 B-15/8 x 3/815,875 x 9,6519103,396,457030M69,18301,6163,3 26.21 €
22250-1058030801932A10 B-15/8 x 3/815,875 x 9,6519103,396,457032M89,110301,6163,3 26.21 €
22250-1058030801935A10 B-15/8 x 3/815,875 x 9,6519103,396,457035M89,110301,6163,3 26.21 €
22250-1058030801922A10 B-15/8 x 3/815,875 x 9,6519103,396,457022M59,16301,6162,8 26.21 €
22250-1058030801938A10 B-15/8 x 3/815,875 x 9,6519103,396,457038M89,110301,6163,3 26.21 €
22250-1058030801942A10 B-15/8 x 3/815,875 x 9,6519103,396,457042M109,112301,6163,3 26.21 €
22250-1058030801940A10 B-15/8 x 3/815,875 x 9,6519103,396,457040M109,112301,6163,3 26.21 €
22250-1058030802019A10 B-15/8 x 3/815,875 x 9,6520108,4101,496519M59,16301,6162,8 28.18 €
22250-1058030802020A10 B-15/8 x 3/815,875 x 9,6520108,4101,496520M59,16301,6162,8 28.18 €
22250-1058030802022A10 B-15/8 x 3/815,875 x 9,6520108,4101,496522M59,16301,6162,8 28.18 €
22250-1058030802024A10 B-15/8 x 3/815,875 x 9,6520108,4101,497024M69,18301,6163,3 28.18 €
22250-1058030802025A10 B-15/8 x 3/815,875 x 9,6520108,4101,497025M69,18301,6163,3 28.18 €
22250-1058030802030A10 B-15/8 x 3/815,875 x 9,6520108,4101,497530M69,18301,6163,3 28.18 €
22250-1058030802032A10 B-15/8 x 3/815,875 x 9,6520108,4101,497532M89,110301,6163,3 28.18 €
22250-1058030802035A10 B-15/8 x 3/815,875 x 9,6520108,4101,497535M89,110301,6163,3 28.18 €
22250-1058030802028A10 B-15/8 x 3/815,875 x 9,6520108,4101,497528M69,18301,6163,3 28.18 €
22250-1058030802038A10 B-15/8 x 3/815,875 x 9,6520108,4101,497538M89,110301,6163,3 28.18 €
22250-1058030802042A10 B-15/8 x 3/815,875 x 9,6520108,4101,497542M109,112301,6163,3 28.18 €
22250-1058030802040A10 B-15/8 x 3/815,875 x 9,6520108,4101,497540M109,112301,6163,3 28.18 €
22250-1058030802119A10 B-15/8 x 3/815,875 x 9,6521113,4106,526519M59,16301,6162,8 30.15 €
22250-1058030802120A10 B-15/8 x 3/815,875 x 9,6521113,4106,526520M59,16301,6162,8 30.15 €
22250-1058030802122A10 B-15/8 x 3/815,875 x 9,6521113,4106,526522M59,16301,6162,8 30.15 €
22250-1058030802124A10 B-15/8 x 3/815,875 x 9,6521113,4106,527024M69,18301,6163,3 30.15 €
22250-1058030802125A10 B-15/8 x 3/815,875 x 9,6521113,4106,527025M69,18301,6163,3 30.15 €
22250-1058030802130A10 B-15/8 x 3/815,875 x 9,6521113,4106,527530M69,18301,6163,3 30.15 €
22250-1058030802132A10 B-15/8 x 3/815,875 x 9,6521113,4106,527532M89,110301,6163,3 30.15 €
22250-1058030802128A10 B-15/8 x 3/815,875 x 9,6521113,4106,527528M69,18301,6163,3 30.15 €
22250-1058030802135A10 B-15/8 x 3/815,875 x 9,6521113,4106,527535M89,110301,6163,3 30.15 €
22250-1058030802142A10 B-15/8 x 3/815,875 x 9,6521113,4106,527542M109,112301,6163,3 30.15 €
22250-1058030802138A10 B-15/8 x 3/815,875 x 9,6521113,4106,527538M89,110301,6163,3 30.15 €
22250-1058030802140A10 B-15/8 x 3/815,875 x 9,6521113,4106,527540M109,112301,6163,3 30.15 €
22250-1058030802219A10 B-15/8 x 3/815,875 x 9,6522118,4111,556519M59,16301,6162,8 32.55 €
22250-1058030802220A10 B-15/8 x 3/815,875 x 9,6522118,4111,556520M59,16301,6162,8 32.55 €
22250-1058030802222A10 B-15/8 x 3/815,875 x 9,6522118,4111,556522M59,16301,6162,8 32.55 €
22250-1058030802224A10 B-15/8 x 3/815,875 x 9,6522118,4111,557024M69,18301,6163,3 32.55 €
22250-1058030802225A10 B-15/8 x 3/815,875 x 9,6522118,4111,557025M69,18301,6163,3 32.55 €
22250-1058030802228A10 B-15/8 x 3/815,875 x 9,6522118,4111,558028M69,18301,6163,3 32.55 €
22250-1058030802230A10 B-15/8 x 3/815,875 x 9,6522118,4111,558030M69,18301,6163,3 32.55 €
22250-1058030802242A10 B-15/8 x 3/815,875 x 9,6522118,4111,558042M109,112301,6163,3 32.55 €
22250-1058030802232A10 B-15/8 x 3/815,875 x 9,6522118,4111,558032M89,110301,6163,3 32.55 €
22250-1058030802235A10 B-15/8 x 3/815,875 x 9,6522118,4111,558035M89,110301,6163,3 32.55 €
22250-1058030802238A10 B-15/8 x 3/815,875 x 9,6522118,4111,558038M89,110301,6163,3 32.55 €
22250-1058030802240A10 B-15/8 x 3/815,875 x 9,6522118,4111,558040M109,112301,6163,3 32.55 €
22250-1058030802319A10 B-15/8 x 3/815,875 x 9,6523123,5116,586519M59,16301,6162,8 34.02 €
22250-1058030802320A10 B-15/8 x 3/815,875 x 9,6523123,5116,586520M59,16301,6162,8 34.02 €
22250-1058030802322A10 B-15/8 x 3/815,875 x 9,6523123,5116,586522M59,16301,6162,8 34.02 €
22250-1058030802324A10 B-15/8 x 3/815,875 x 9,6523123,5116,587024M69,18301,6163,3 34.02 €
22250-1058030802325A10 B-15/8 x 3/815,875 x 9,6523123,5116,587025M69,18301,6163,3 34.02 €
22250-1058030802330A10 B-15/8 x 3/815,875 x 9,6523123,5116,588030M69,18301,6163,3 34.02 €
22250-1058030802332A10 B-15/8 x 3/815,875 x 9,6523123,5116,588032M89,110301,6163,3 34.02 €
22250-1058030802328A10 B-15/8 x 3/815,875 x 9,6523123,5116,588028M69,18301,6163,3 34.02 €
22250-1058030802335A10 B-15/8 x 3/815,875 x 9,6523123,5116,588035M89,110301,6163,3 34.02 €
22250-1058030802342A10 B-15/8 x 3/815,875 x 9,6523123,5116,588042M109,112301,6163,3 34.02 €
22250-1058030802338A10 B-15/8 x 3/815,875 x 9,6523123,5116,588038M89,110301,6163,3 34.02 €
22250-1058030802340A10 B-15/8 x 3/815,875 x 9,6523123,5116,588040M109,112301,6163,3 34.02 €
22250-1058030802419A10 B-15/8 x 3/815,875 x 9,6524128,5121,626519M59,16301,6162,8 35.14 €
22250-1058030802420A10 B-15/8 x 3/815,875 x 9,6524128,5121,626520M59,16301,6162,8 35.14 €
22250-1058030802422A10 B-15/8 x 3/815,875 x 9,6524128,5121,626522M59,16301,6162,8 35.14 €
22250-1058030802424A10 B-15/8 x 3/815,875 x 9,6524128,5121,627024M69,18301,6163,3 35.14 €
22250-1058030802425A10 B-15/8 x 3/815,875 x 9,6524128,5121,627025M69,18301,6163,3 35.14 €
22250-1058030802428A10 B-15/8 x 3/815,875 x 9,6524128,5121,628028M69,18301,6163,3 35.14 €
22250-1058030802442A10 B-15/8 x 3/815,875 x 9,6524128,5121,628042M109,112301,6163,3 35.14 €
22250-1058030802430A10 B-15/8 x 3/815,875 x 9,6524128,5121,628030M69,18301,6163,3 35.14 €
22250-1058030802432A10 B-15/8 x 3/815,875 x 9,6524128,5121,628032M89,110301,6163,3 35.14 €
22250-1058030802435A10 B-15/8 x 3/815,875 x 9,6524128,5121,628035M89,110301,6163,3 35.14 €
22250-1058030802438A10 B-15/8 x 3/815,875 x 9,6524128,5121,628038M89,110301,6163,3 35.14 €
22250-1058030802440A10 B-15/8 x 3/815,875 x 9,6524128,5121,628040M109,112301,6163,3 35.14 €
22250-1058030802519A10 B-15/8 x 3/815,875 x 9,6525133,6126,666519M59,16301,6162,8 37.26 €
22250-1058030802520A10 B-15/8 x 3/815,875 x 9,6525133,6126,666520M59,16301,6162,8 37.26 €
22250-1058030802522A10 B-15/8 x 3/815,875 x 9,6525133,6126,666522M59,16301,6162,8 37.26 €
22250-1058030802524A10 B-15/8 x 3/815,875 x 9,6525133,6126,667024M69,18301,6163,3 37.26 €
22250-1058030802525A10 B-15/8 x 3/815,875 x 9,6525133,6126,667025M69,18301,6163,3 37.26 €
22250-1058030802528A10 B-15/8 x 3/815,875 x 9,6525133,6126,668028M69,18301,6163,3 37.26 €
22250-1058030802542A10 B-15/8 x 3/815,875 x 9,6525133,6126,668042M109,112301,6163,3 37.26 €
22250-1058030802530A10 B-15/8 x 3/815,875 x 9,6525133,6126,668030M69,18301,6163,3 37.26 €
22250-1058030802532A10 B-15/8 x 3/815,875 x 9,6525133,6126,668032M89,110301,6163,3 37.26 €
22250-1058030802535A10 B-15/8 x 3/815,875 x 9,6525133,6126,668035M89,110301,6163,3 37.26 €
22250-1058030802538A10 B-15/8 x 3/815,875 x 9,6525133,6126,668038M89,110301,6163,3 37.26 €
22250-1058030802540A10 B-15/8 x 3/815,875 x 9,6525133,6126,668040M109,112301,6163,3 37.26 €

Sprockets single 5/8" x 3/8" DIN ISO 606, ready to install Form B

More information

Drawings

Sprockets single 5/8" x 3/8" DIN ISO 606, ready to install Form B

Item selection/filter

Order No.

Form

ISO No.Pitch
inch
Pitch
mm
No. of
teeth
DD1D2D3D4B1B3LCRT2CADAcc.PriceOrder
22250-1058030801024B10 B-15/8 x 3/815,875 x 9,651058,351,374224M69,18251,6163,3 9.37 €
22250-1058030801125B10 B-15/8 x 3/815,875 x 9,651163,256,344725M69,18301,6163,3 11.56 €
22250-1058030801124B10 B-15/8 x 3/815,875 x 9,651163,256,344724M69,18301,6163,3 11.56 €
22250-1058030801128B10 B-15/8 x 3/815,875 x 9,651163,256,344728M69,18301,6163,3 11.56 €
22250-1058030801228B10 B-15/8 x 3/815,875 x 9,651268,261,345128M69,18301,6163,3 12.89 €
22250-1058030801230B10 B-15/8 x 3/815,875 x 9,651268,261,345130M69,18301,6163,3 12.89 €
22250-1058030801232B10 B-15/8 x 3/815,875 x 9,651268,261,345532M89,110301,6163,3 12.89 €
22250-1058030801332B10 B-15/8 x 3/815,875 x 9,651373,266,325732M89,110301,6163,3 14.51 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83