Sprockets single 1/2" x 5/16" DIN ISO 606, ready to install Form B
22250_B

Sprockets single 1/2" x 5/16" DIN ISO 606, ready to install Form...

go back

Item description/product images

Sprockets single 1/2" x 5/16" DIN ISO 606, ready to install Form B
  • Sprockets single 1/2" x 5/16" DIN ISO 606, ready to install Form B
DescriptionMaterial:Steel C45.Version:Bright.
Teeth inductively hardened ~HRC 50.
Note:Ready to install sprockets with hub on one side for DIN ISO 606 roller chains. Teeth are milled and inductively hardened.
Keyway acc. to DIN 6885 / BS 4235. The keyway is aligned with the tooth tip.
With two grub screws. One tapped hole aligned with the keyway centre, the other offset by 90°.

Item selection/filter

Order No.

Form

ISO No.Pitch
inch
Pitch
mm
No. of
teeth
DD1D2D3D4B1B3LCRT2CADAcc.PriceOrder
22250-1012051601015B08 B-11/2 x 5/1612,7 x 7,751045,941,13115M47,25251,3132,3 9.36 €
22250-1012051601016B08 B-11/2 x 5/1612,7 x 7,751045,941,13116M47,25251,3132,3 9.36 €
22250-1012051601115B08 B-11/2 x 5/1612,7 x 7,751149,945,073115M47,25251,3132,3 11.07 €
22250-1012051601116B08 B-11/2 x 5/1612,7 x 7,751149,945,073116M47,25251,3132,3 11.07 €
22250-1012051601118B08 B-11/2 x 5/1612,7 x 7,751149,945,073718M57,26251,3132,8 11.07 €
22250-1012051601119B08 B-11/2 x 5/1612,7 x 7,751149,945,073719M57,26251,3132,8 11.07 €
22250-1012051601222B08 B-11/2 x 5/1612,7 x 7,751253,949,074022M57,26281,3132,8 12.98 €
22250-1012051601224B08 B-11/2 x 5/1612,7 x 7,751253,949,074124M67,28281,3133,3 12.98 €
22250-1012051601225B08 B-11/2 x 5/1612,7 x 7,751253,949,074225M67,28281,3133,3 12.98 €
22250-1012051601324B08 B-11/2 x 5/1612,7 x 7,751357,956,064224M67,28281,3133,3 14.39 €
22250-1012051601325B08 B-11/2 x 5/1612,7 x 7,751357,956,064225M67,28281,3133,3 14.39 €
22250-1012051601328B08 B-11/2 x 5/1612,7 x 7,751357,956,064528M67,28281,3133,3 14.39 €
22250-1012051601428B08 B-11/2 x 5/1612,7 x 7,751461,957,074828M67,28281,3133,3 15.80 €
22250-1012051601530B08 B-11/2 x 5/1612,7 x 7,751565,961,095230M67,28281,3133,3 16.80 €
22250-1012051601532B08 B-11/2 x 5/1612,7 x 7,751565,961,095232M87,210281,3133,3 16.80 €
22250-1012051601632B08 B-11/2 x 5/1612,7 x 7,751669,965,15732M87,210281,3133,3 18.41 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83