|
|
22250_ASprockets single 1/2" x 5/16" DIN ISO 606, ready to install Form... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel C45.Version:Bright. Teeth inductively hardened ~HRC 50.Note:Ready to install sprockets with hub on one side for DIN ISO 606 roller chains. Teeth are milled and inductively hardened. Keyway acc. to DIN 6885 / BS 4235. The keyway is aligned with the tooth tip. With two grub screws. One tapped hole aligned with the keyway centre, the other offset by 90°.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | ISO No. | Pitch inch | Pitch mm | No. of teeth | D | D1 | D2 | D3 | D4 | B1 | B3 | L | C | R | T2 | CAD | Acc. | Price | Order |
---|
22250-1012051601012 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 10 | 45,9 | 41,1 | 26 | 12 | M4 | 7,2 | 4 | 25 | 1,3 | 13 | 1,8 | | | 11.60 € | | 22250-1012051601014 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 10 | 45,9 | 41,1 | 26 | 14 | M4 | 7,2 | 5 | 25 | 1,3 | 13 | 2,3 | | | 11.60 € | | 22250-1012051601112 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 11 | 49,9 | 45,07 | 29 | 12 | M4 | 7,2 | 4 | 25 | 1,3 | 13 | 1,8 | | | 13.72 € | | 22250-1012051601114 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 11 | 49,9 | 45,07 | 29 | 14 | M4 | 7,2 | 5 | 25 | 1,3 | 13 | 2,3 | | | 13.72 € | | 22250-1012051601214 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 12 | 53,9 | 49,07 | 33 | 14 | M4 | 7,2 | 5 | 28 | 1,3 | 13 | 2,3 | | | 16.08 € | | 22250-1012051601212 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 12 | 53,9 | 49,07 | 33 | 12 | M4 | 7,2 | 4 | 28 | 1,3 | 13 | 1,8 | | | 16.08 € | | 22250-1012051601215 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 12 | 53,9 | 49,07 | 33 | 15 | M4 | 7,2 | 5 | 28 | 1,3 | 13 | 2,3 | | | 16.08 € | | 22250-1012051601220 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 12 | 53,9 | 49,07 | 33 | 20 | M5 | 7,2 | 6 | 28 | 1,3 | 13 | 2,8 | | | 16.08 € | | 22250-1012051601216 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 12 | 53,9 | 49,07 | 33 | 16 | M4 | 7,2 | 5 | 28 | 1,3 | 13 | 2,3 | | | 16.08 € | | 22250-1012051601218 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 12 | 53,9 | 49,07 | 33 | 18 | M5 | 7,2 | 6 | 28 | 1,3 | 13 | 2,8 | | | 16.08 € | | 22250-1012051601219 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 12 | 53,9 | 49,07 | 33 | 19 | M5 | 7,2 | 6 | 28 | 1,3 | 13 | 2,8 | | | 16.08 € | | 22250-1012051601312 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 13 | 57,9 | 56,06 | 33 | 12 | M4 | 7,2 | 4 | 28 | 1,3 | 13 | 1,8 | | | 17.81 € | | 22250-1012051601314 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 13 | 57,9 | 56,06 | 33 | 14 | M4 | 7,2 | 5 | 28 | 1,3 | 13 | 2,3 | | | 17.81 € | | 22250-1012051601316 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 13 | 57,9 | 56,06 | 37 | 16 | M4 | 7,2 | 5 | 28 | 1,3 | 13 | 2,3 | | | 17.81 € | | 22250-1012051601315 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 13 | 57,9 | 56,06 | 37 | 15 | M4 | 7,2 | 5 | 28 | 1,3 | 13 | 2,3 | | | 17.81 € | | 22250-1012051601318 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 13 | 57,9 | 56,06 | 37 | 18 | M5 | 7,2 | 6 | 28 | 1,3 | 13 | 2,8 | | | 17.81 € | | 22250-1012051601322 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 13 | 57,9 | 56,06 | 37 | 22 | M5 | 7,2 | 6 | 28 | 1,3 | 13 | 2,8 | | | 17.81 € | | 22250-1012051601319 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 13 | 57,9 | 56,06 | 37 | 19 | M5 | 7,2 | 6 | 28 | 1,3 | 13 | 2,8 | | | 17.81 € | | 22250-1012051601320 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 13 | 57,9 | 56,06 | 37 | 20 | M5 | 7,2 | 6 | 28 | 1,3 | 13 | 2,8 | | | 17.81 € | | 22250-1012051601412 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 14 | 61,9 | 57,07 | 37 | 12 | M4 | 7,2 | 4 | 28 | 1,3 | 13 | 1,8 | | | 19.56 € | | 22250-1012051601414 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 14 | 61,9 | 57,07 | 37 | 14 | M4 | 7,2 | 5 | 28 | 1,3 | 13 | 2,3 | | | 19.56 € | | 22250-1012051601416 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 14 | 61,9 | 57,07 | 41 | 16 | M4 | 7,2 | 5 | 28 | 1,3 | 13 | 2,3 | | | 19.56 € | | 22250-1012051601418 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 14 | 61,9 | 57,07 | 41 | 18 | M5 | 7,2 | 6 | 28 | 1,3 | 13 | 2,8 | | | 19.56 € | | 22250-1012051601415 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 14 | 61,9 | 57,07 | 41 | 15 | M4 | 7,2 | 5 | 28 | 1,3 | 13 | 2,3 | | | 19.56 € | | 22250-1012051601419 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 14 | 61,9 | 57,07 | 41 | 19 | M5 | 7,2 | 6 | 28 | 1,3 | 13 | 2,8 | | | 19.56 € | | 22250-1012051601425 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 14 | 61,9 | 57,07 | 41 | 25 | M6 | 7,2 | 8 | 28 | 1,3 | 13 | 3,3 | | | 19.56 € | | 22250-1012051601420 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 14 | 61,9 | 57,07 | 41 | 20 | M5 | 7,2 | 6 | 28 | 1,3 | 13 | 2,8 | | | 19.56 € | | 22250-1012051601422 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 14 | 61,9 | 57,07 | 41 | 22 | M5 | 7,2 | 6 | 28 | 1,3 | 13 | 2,8 | | | 19.56 € | | 22250-1012051601424 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 14 | 61,9 | 57,07 | 41 | 24 | M6 | 7,2 | 8 | 28 | 1,3 | 13 | 3,3 | | | 19.56 € | | 22250-1012051601512 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 15 | 65,9 | 61,09 | 37 | 12 | M4 | 7,2 | 4 | 28 | 1,3 | 13 | 1,8 | | | 20.80 € | | 22250-1012051601514 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 15 | 65,9 | 61,09 | 37 | 14 | M4 | 7,2 | 5 | 28 | 1,3 | 13 | 2,3 | | | 20.80 € | | 22250-1012051601516 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 15 | 65,9 | 61,09 | 45 | 16 | M4 | 7,2 | 5 | 28 | 1,3 | 13 | 2,3 | | | 20.80 € | | 22250-1012051601518 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 15 | 65,9 | 61,09 | 45 | 18 | M5 | 7,2 | 6 | 28 | 1,3 | 13 | 2,8 | | | 20.80 € | | 22250-1012051601519 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 15 | 65,9 | 61,09 | 45 | 19 | M5 | 7,2 | 6 | 28 | 1,3 | 13 | 2,8 | | | 20.80 € | | 22250-1012051601520 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 15 | 65,9 | 61,09 | 45 | 20 | M5 | 7,2 | 6 | 28 | 1,3 | 13 | 2,8 | | | 20.80 € | | 22250-1012051601522 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 15 | 65,9 | 61,09 | 45 | 22 | M5 | 7,2 | 6 | 28 | 1,3 | 13 | 2,8 | | | 20.80 € | | 22250-1012051601515 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 15 | 65,9 | 61,09 | 45 | 15 | M4 | 7,2 | 5 | 28 | 1,3 | 13 | 2,3 | | | 20.80 € | | 22250-1012051601524 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 15 | 65,9 | 61,09 | 45 | 24 | M6 | 7,2 | 8 | 28 | 1,3 | 13 | 3,3 | | | 20.80 € | | 22250-1012051601528 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 15 | 65,9 | 61,09 | 45 | 28 | M6 | 7,2 | 8 | 28 | 1,3 | 13 | 3,3 | | | 20.80 € | | 22250-1012051601525 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 15 | 65,9 | 61,09 | 45 | 25 | M6 | 7,2 | 8 | 28 | 1,3 | 13 | 3,3 | | | 20.80 € | | 22250-1012051601616 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 16 | 69,9 | 65,1 | 50 | 16 | M4 | 7,2 | 5 | 28 | 1,3 | 13 | 2,3 | | | 22.78 € | | 22250-1012051601618 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 16 | 69,9 | 65,1 | 50 | 18 | M5 | 7,2 | 6 | 28 | 1,3 | 13 | 2,8 | | | 22.78 € | | 22250-1012051601619 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 16 | 69,9 | 65,1 | 50 | 19 | M5 | 7,2 | 6 | 28 | 1,3 | 13 | 2,8 | | | 22.78 € | | 22250-1012051601615 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 16 | 69,9 | 65,1 | 50 | 15 | M4 | 7,2 | 5 | 28 | 1,3 | 13 | 2,3 | | | 22.78 € | | 22250-1012051601620 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 16 | 69,9 | 65,1 | 50 | 20 | M5 | 7,2 | 6 | 28 | 1,3 | 13 | 2,8 | | | 22.78 € | | 22250-1012051601630 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 16 | 69,9 | 65,1 | 50 | 30 | M6 | 7,2 | 8 | 28 | 1,3 | 13 | 3,3 | | | 22.78 € | | 22250-1012051601622 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 16 | 69,9 | 65,1 | 50 | 22 | M5 | 7,2 | 6 | 28 | 1,3 | 13 | 2,8 | | | 22.78 € | | 22250-1012051601624 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 16 | 69,9 | 65,1 | 50 | 24 | M6 | 7,2 | 8 | 28 | 1,3 | 13 | 3,3 | | | 22.78 € | | 22250-1012051601625 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 16 | 69,9 | 65,1 | 50 | 25 | M6 | 7,2 | 8 | 28 | 1,3 | 13 | 3,3 | | | 22.78 € | | 22250-1012051601628 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 16 | 69,9 | 65,1 | 50 | 28 | M6 | 7,2 | 8 | 28 | 1,3 | 13 | 3,3 | | | 22.78 € | | 22250-1012051601716 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 17 | 74 | 69,11 | 52 | 16 | M4 | 7,2 | 5 | 28 | 1,3 | 13 | 2,3 | | | 25.68 € | | 22250-1012051601718 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 17 | 74 | 69,11 | 52 | 18 | M5 | 7,2 | 6 | 28 | 1,3 | 13 | 2,8 | | | 25.68 € | | 22250-1012051601719 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 17 | 74 | 69,11 | 52 | 19 | M5 | 7,2 | 6 | 28 | 1,3 | 13 | 2,8 | | | 25.68 € | | 22250-1012051601720 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 17 | 74 | 69,11 | 52 | 20 | M5 | 7,2 | 6 | 28 | 1,3 | 13 | 2,8 | | | 25.68 € | | 22250-1012051601722 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 17 | 74 | 69,11 | 52 | 22 | M5 | 7,2 | 6 | 28 | 1,3 | 13 | 2,8 | | | 25.68 € | | 22250-1012051601724 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 17 | 74 | 69,11 | 52 | 24 | M6 | 7,2 | 8 | 28 | 1,3 | 13 | 3,3 | | | 25.68 € | | 22250-1012051601715 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 17 | 74 | 69,11 | 52 | 15 | M4 | 7,2 | 5 | 28 | 1,3 | 13 | 2,3 | | | 25.68 € | | 22250-1012051601725 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 17 | 74 | 69,11 | 52 | 25 | M6 | 7,2 | 8 | 28 | 1,3 | 13 | 3,3 | | | 25.68 € | | 22250-1012051601732 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 17 | 74 | 69,11 | 52 | 32 | M8 | 7,2 | 10 | 28 | 1,3 | 13 | 3,3 | | | 25.68 € | | 22250-1012051601728 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 17 | 74 | 69,11 | 52 | 28 | M6 | 7,2 | 8 | 28 | 1,3 | 13 | 3,3 | | | 25.68 € | | 22250-1012051601730 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 17 | 74 | 69,11 | 52 | 30 | M6 | 7,2 | 8 | 28 | 1,3 | 13 | 3,3 | | | 25.68 € | | 22250-1012051601816 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 18 | 78 | 73,14 | 52 | 16 | M4 | 7,2 | 5 | 28 | 1,3 | 13 | 2,3 | | | 28.04 € | | 22250-1012051601818 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 18 | 78 | 73,14 | 52 | 18 | M5 | 7,2 | 6 | 28 | 1,3 | 13 | 2,8 | | | 28.04 € | | 22250-1012051601819 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 18 | 78 | 73,14 | 52 | 19 | M5 | 7,2 | 6 | 28 | 1,3 | 13 | 2,8 | | | 28.04 € | | 22250-1012051601822 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 18 | 78 | 73,14 | 56 | 22 | M5 | 7,2 | 6 | 28 | 1,3 | 13 | 2,8 | | | 28.04 € | | 22250-1012051601824 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 18 | 78 | 73,14 | 56 | 24 | M6 | 7,2 | 8 | 28 | 1,3 | 13 | 3,3 | | | 28.04 € | | 22250-1012051601825 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 18 | 78 | 73,14 | 56 | 25 | M6 | 7,2 | 8 | 28 | 1,3 | 13 | 3,3 | | | 28.04 € | | 22250-1012051601820 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 18 | 78 | 73,14 | 56 | 20 | M5 | 7,2 | 6 | 28 | 1,3 | 13 | 2,8 | | | 28.04 € | | 22250-1012051601828 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 18 | 78 | 73,14 | 56 | 28 | M6 | 7,2 | 8 | 28 | 1,3 | 13 | 3,3 | | | 28.04 € | | 22250-1012051601838 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 18 | 78 | 73,14 | 56 | 38 | M8 | 7,2 | 10 | 28 | 1,3 | 13 | 3,3 | | | 28.04 € | | 22250-1012051601830 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 18 | 78 | 73,14 | 56 | 30 | M6 | 7,2 | 8 | 28 | 1,3 | 13 | 3,3 | | | 28.04 € | | 22250-1012051601832 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 18 | 78 | 73,14 | 56 | 32 | M8 | 7,2 | 10 | 28 | 1,3 | 13 | 3,3 | | | 28.04 € | | 22250-1012051601835 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 18 | 78 | 73,14 | 56 | 35 | M8 | 7,2 | 10 | 28 | 1,3 | 13 | 3,3 | | | 28.04 € | | 22250-1012051601916 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 19 | 82 | 77,16 | 52 | 16 | M4 | 7,2 | 5 | 28 | 1,3 | 13 | 2,3 | | | 33.88 € | | 22250-1012051601918 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 19 | 82 | 77,16 | 52 | 18 | M5 | 7,2 | 6 | 28 | 1,3 | 13 | 2,8 | | | 33.88 € | | 22250-1012051601919 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 19 | 82 | 77,16 | 52 | 19 | M5 | 7,2 | 6 | 28 | 1,3 | 13 | 2,8 | | | 33.88 € | | 22250-1012051601922 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 19 | 82 | 77,16 | 60 | 22 | M5 | 7,2 | 6 | 28 | 1,3 | 13 | 2,8 | | | 33.88 € | | 22250-1012051601920 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 19 | 82 | 77,16 | 60 | 20 | M5 | 7,2 | 6 | 28 | 1,3 | 13 | 2,8 | | | 33.88 € | | 22250-1012051601924 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 19 | 82 | 77,16 | 60 | 24 | M6 | 7,2 | 8 | 28 | 1,3 | 13 | 3,3 | | | 33.88 € | | 22250-1012051601938 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 19 | 82 | 77,16 | 60 | 38 | M8 | 7,2 | 10 | 28 | 1,3 | 13 | 3,3 | | | 33.88 € | | 22250-1012051601925 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 19 | 82 | 77,16 | 60 | 25 | M6 | 7,2 | 8 | 28 | 1,3 | 13 | 3,3 | | | 33.88 € | | 22250-1012051601928 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 19 | 82 | 77,16 | 60 | 28 | M6 | 7,2 | 8 | 28 | 1,3 | 13 | 3,3 | | | 33.88 € | | 22250-1012051601930 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 19 | 82 | 77,16 | 60 | 30 | M6 | 7,2 | 8 | 28 | 1,3 | 13 | 3,3 | | | 33.88 € | | 22250-1012051601932 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 19 | 82 | 77,16 | 60 | 32 | M8 | 7,2 | 10 | 28 | 1,3 | 13 | 3,3 | | | 33.88 € | | 22250-1012051601935 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 19 | 82 | 77,16 | 60 | 35 | M8 | 7,2 | 10 | 28 | 1,3 | 13 | 3,3 | | | 33.88 € | | 22250-1012051602016 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 20 | 86 | 81,19 | 55 | 16 | M4 | 7,2 | 5 | 28 | 1,3 | 13 | 2,3 | | | 36.88 € | | 22250-1012051602018 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 20 | 86 | 81,19 | 55 | 18 | M5 | 7,2 | 6 | 28 | 1,3 | 13 | 2,8 | | | 36.88 € | | 22250-1012051602019 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 20 | 86 | 81,19 | 55 | 19 | M5 | 7,2 | 6 | 28 | 1,3 | 13 | 2,8 | | | 36.88 € | | 22250-1012051602022 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 20 | 86 | 81,19 | 64 | 22 | M5 | 7,2 | 6 | 28 | 1,3 | 13 | 2,8 | | | 36.88 € | | 22250-1012051602020 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 20 | 86 | 81,19 | 64 | 20 | M5 | 7,2 | 6 | 28 | 1,3 | 13 | 2,8 | | | 36.88 € | | 22250-1012051602024 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 20 | 86 | 81,19 | 64 | 24 | M6 | 7,2 | 8 | 28 | 1,3 | 13 | 3,3 | | | 36.88 € | | 22250-1012051602038 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 20 | 86 | 81,19 | 64 | 38 | M8 | 7,2 | 10 | 28 | 1,3 | 13 | 3,3 | | | 36.88 € | | 22250-1012051602025 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 20 | 86 | 81,19 | 64 | 25 | M6 | 7,2 | 8 | 28 | 1,3 | 13 | 3,3 | | | 36.88 € | | 22250-1012051602028 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 20 | 86 | 81,19 | 64 | 28 | M6 | 7,2 | 8 | 28 | 1,3 | 13 | 3,3 | | | 36.88 € | | 22250-1012051602030 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 20 | 86 | 81,19 | 64 | 30 | M6 | 7,2 | 8 | 28 | 1,3 | 13 | 3,3 | | | 36.88 € | | 22250-1012051602032 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 20 | 86 | 81,19 | 64 | 32 | M8 | 7,2 | 10 | 28 | 1,3 | 13 | 3,3 | | | 36.88 € | | 22250-1012051602035 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 20 | 86 | 81,19 | 64 | 35 | M8 | 7,2 | 10 | 28 | 1,3 | 13 | 3,3 | | | 36.88 € | | 22250-1012051602118 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 21 | 90,1 | 85,22 | 55 | 18 | M5 | 7,2 | 6 | 28 | 1,3 | 13 | 2,8 | | | 39.48 € | | 22250-1012051602116 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 21 | 90,1 | 85,22 | 55 | 16 | M4 | 7,2 | 5 | 28 | 1,3 | 13 | 2,3 | | | 39.48 € | | 22250-1012051602119 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 21 | 90,1 | 85,22 | 55 | 19 | M5 | 7,2 | 6 | 28 | 1,3 | 13 | 2,8 | | | 39.48 € | | 22250-1012051602120 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 21 | 90,1 | 85,22 | 60 | 20 | M5 | 7,2 | 6 | 28 | 1,3 | 13 | 2,8 | | | 39.48 € | | 22250-1012051602122 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 21 | 90,1 | 85,22 | 60 | 22 | M5 | 7,2 | 6 | 28 | 1,3 | 13 | 2,8 | | | 39.48 € | | 22250-1012051602125 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 21 | 90,1 | 85,22 | 68 | 25 | M6 | 7,2 | 8 | 28 | 1,3 | 13 | 3,3 | | | 39.48 € | | 22250-1012051602128 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 21 | 90,1 | 85,22 | 68 | 28 | M6 | 7,2 | 8 | 28 | 1,3 | 13 | 3,3 | | | 39.48 € | | 22250-1012051602130 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 21 | 90,1 | 85,22 | 68 | 30 | M6 | 7,2 | 8 | 28 | 1,3 | 13 | 3,3 | | | 39.48 € | | 22250-1012051602124 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 21 | 90,1 | 85,22 | 68 | 24 | M6 | 7,2 | 8 | 28 | 1,3 | 13 | 3,3 | | | 39.48 € | | 22250-1012051602132 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 21 | 90,1 | 85,22 | 68 | 32 | M8 | 7,2 | 10 | 28 | 1,3 | 13 | 3,3 | | | 39.48 € | | 22250-1012051602138 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 21 | 90,1 | 85,22 | 68 | 38 | M8 | 7,2 | 10 | 28 | 1,3 | 13 | 3,3 | | | 39.48 € | | 22250-1012051602135 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 21 | 90,1 | 85,22 | 68 | 35 | M8 | 7,2 | 10 | 28 | 1,3 | 13 | 3,3 | | | 39.48 € | | 22250-1012051602216 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 22 | 94,1 | 89,24 | 55 | 16 | M4 | 7,2 | 5 | 28 | 1,3 | 13 | 2,3 | | | 40.72 € | | 22250-1012051602218 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 22 | 94,1 | 89,24 | 55 | 18 | M5 | 7,2 | 6 | 28 | 1,3 | 13 | 2,8 | | | 40.72 € | | 22250-1012051602219 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 22 | 94,1 | 89,24 | 55 | 19 | M5 | 7,2 | 6 | 28 | 1,3 | 13 | 2,8 | | | 40.72 € | | 22250-1012051602220 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 22 | 94,1 | 89,24 | 65 | 20 | M5 | 7,2 | 6 | 28 | 1,3 | 13 | 2,8 | | | 40.72 € | | 22250-1012051602222 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 22 | 94,1 | 89,24 | 65 | 22 | M5 | 7,2 | 6 | 28 | 1,3 | 13 | 2,8 | | | 40.72 € | | 22250-1012051602225 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 22 | 94,1 | 89,24 | 70 | 25 | M6 | 7,2 | 8 | 28 | 1,3 | 13 | 3,3 | | | 40.72 € | | 22250-1012051602228 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 22 | 94,1 | 89,24 | 70 | 28 | M6 | 7,2 | 8 | 28 | 1,3 | 13 | 3,3 | | | 40.72 € | | 22250-1012051602230 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 22 | 94,1 | 89,24 | 70 | 30 | M6 | 7,2 | 8 | 28 | 1,3 | 13 | 3,3 | | | 40.72 € | | 22250-1012051602232 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 22 | 94,1 | 89,24 | 70 | 32 | M8 | 7,2 | 10 | 28 | 1,3 | 13 | 3,3 | | | 40.72 € | | 22250-1012051602235 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 22 | 94,1 | 89,24 | 70 | 35 | M8 | 7,2 | 10 | 28 | 1,3 | 13 | 3,3 | | | 40.72 € | | 22250-1012051602224 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 22 | 94,1 | 89,24 | 70 | 24 | M6 | 7,2 | 8 | 28 | 1,3 | 13 | 3,3 | | | 40.72 € | | 22250-1012051602238 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 22 | 94,1 | 89,24 | 70 | 38 | M8 | 7,2 | 10 | 28 | 1,3 | 13 | 3,3 | | | 40.72 € | | 22250-1012051602319 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 23 | 98,1 | 93,27 | 65 | 19 | M5 | 7,2 | 6 | 28 | 1,3 | 13 | 2,8 | | | 41.98 € | | 22250-1012051602320 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 23 | 98,1 | 93,27 | 65 | 20 | M5 | 7,2 | 6 | 28 | 1,3 | 13 | 2,8 | | | 41.98 € | | 22250-1012051602324 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 23 | 98,1 | 93,27 | 70 | 24 | M6 | 7,2 | 8 | 28 | 1,3 | 13 | 3,3 | | | 41.98 € | | 22250-1012051602325 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 23 | 98,1 | 93,27 | 70 | 25 | M6 | 7,2 | 8 | 28 | 1,3 | 13 | 3,3 | | | 41.98 € | | 22250-1012051602322 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 23 | 98,1 | 93,27 | 70 | 22 | M5 | 7,2 | 6 | 28 | 1,3 | 13 | 2,8 | | | 41.98 € | | 22250-1012051602328 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 23 | 98,1 | 93,27 | 70 | 28 | M6 | 7,2 | 8 | 28 | 1,3 | 13 | 3,3 | | | 41.98 € | | 22250-1012051602338 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 23 | 98,1 | 93,27 | 70 | 38 | M8 | 7,2 | 10 | 28 | 1,3 | 13 | 3,3 | | | 41.98 € | | 22250-1012051602330 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 23 | 98,1 | 93,27 | 70 | 30 | M6 | 7,2 | 8 | 28 | 1,3 | 13 | 3,3 | | | 41.98 € | | 22250-1012051602332 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 23 | 98,1 | 93,27 | 70 | 32 | M8 | 7,2 | 10 | 28 | 1,3 | 13 | 3,3 | | | 41.98 € | | 22250-1012051602335 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 23 | 98,1 | 93,27 | 70 | 35 | M8 | 7,2 | 10 | 28 | 1,3 | 13 | 3,3 | | | 41.98 € | | 22250-1012051602419 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 24 | 102,1 | 97,29 | 65 | 19 | M5 | 7,2 | 6 | 28 | 1,3 | 13 | 2,8 | | | 43.61 € | | 22250-1012051602420 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 24 | 102,1 | 97,29 | 65 | 20 | M5 | 7,2 | 6 | 28 | 1,3 | 13 | 2,8 | | | 43.61 € | | 22250-1012051602424 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 24 | 102,1 | 97,29 | 70 | 24 | M6 | 7,2 | 8 | 28 | 1,3 | 13 | 3,3 | | | 43.61 € | | 22250-1012051602425 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 24 | 102,1 | 97,29 | 70 | 25 | M6 | 7,2 | 8 | 28 | 1,3 | 13 | 3,3 | | | 43.61 € | | 22250-1012051602428 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 24 | 102,1 | 97,29 | 70 | 28 | M6 | 7,2 | 8 | 28 | 1,3 | 13 | 3,3 | | | 43.61 € | | 22250-1012051602430 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 24 | 102,1 | 97,29 | 70 | 30 | M6 | 7,2 | 8 | 28 | 1,3 | 13 | 3,3 | | | 43.61 € | | 22250-1012051602422 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 24 | 102,1 | 97,29 | 70 | 22 | M5 | 7,2 | 6 | 28 | 1,3 | 13 | 2,8 | | | 43.61 € | | 22250-1012051602432 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 24 | 102,1 | 97,29 | 70 | 32 | M8 | 7,2 | 10 | 28 | 1,3 | 13 | 3,3 | | | 43.61 € | | 22250-1012051602438 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 24 | 102,1 | 97,29 | 70 | 38 | M8 | 7,2 | 10 | 28 | 1,3 | 13 | 3,3 | | | 43.61 € | | 22250-1012051602435 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 24 | 102,1 | 97,29 | 70 | 35 | M8 | 7,2 | 10 | 28 | 1,3 | 13 | 3,3 | | | 43.61 € | | 22250-1012051602519 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 25 | 106,2 | 101,33 | 65 | 19 | M5 | 7,2 | 6 | 28 | 1,3 | 13 | 2,8 | | | 45.98 € | | 22250-1012051602520 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 25 | 106,2 | 101,33 | 65 | 20 | M5 | 7,2 | 6 | 28 | 1,3 | 13 | 2,8 | | | 45.98 € | | 22250-1012051602524 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 25 | 106,2 | 101,33 | 70 | 24 | M6 | 7,2 | 8 | 28 | 1,3 | 13 | 3,3 | | | 45.98 € | | 22250-1012051602525 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 25 | 106,2 | 101,33 | 70 | 25 | M6 | 7,2 | 8 | 28 | 1,3 | 13 | 3,3 | | | 45.98 € | | 22250-1012051602528 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 25 | 106,2 | 101,33 | 70 | 28 | M6 | 7,2 | 8 | 28 | 1,3 | 13 | 3,3 | | | 45.98 € | | 22250-1012051602530 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 25 | 106,2 | 101,33 | 70 | 30 | M6 | 7,2 | 8 | 28 | 1,3 | 13 | 3,3 | | | 45.98 € | | 22250-1012051602522 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 25 | 106,2 | 101,33 | 70 | 22 | M5 | 7,2 | 6 | 28 | 1,3 | 13 | 2,8 | | | 45.98 € | | 22250-1012051602532 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 25 | 106,2 | 101,33 | 70 | 32 | M8 | 7,2 | 10 | 28 | 1,3 | 13 | 3,3 | | | 45.98 € | | 22250-1012051602538 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 25 | 106,2 | 101,33 | 70 | 38 | M8 | 7,2 | 10 | 28 | 1,3 | 13 | 3,3 | | | 45.98 € | | 22250-1012051602535 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 25 | 106,2 | 101,33 | 70 | 35 | M8 | 7,2 | 10 | 28 | 1,3 | 13 | 3,3 | | | 45.98 € | | 22250-1012051603025 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 30 | 126,3 | 121,5 | 75 | 25 | M6 | 7,2 | 8 | 30 | 1,3 | 13 | 3,3 | | | 64.15 € | | 22250-1012051603028 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 30 | 126,3 | 121,5 | 75 | 28 | M6 | 7,2 | 8 | 30 | 1,3 | 13 | 3,3 | | | 64.15 € | | 22250-1012051603030 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 30 | 126,3 | 121,5 | 80 | 30 | M6 | 7,2 | 8 | 30 | 1,3 | 13 | 3,3 | | | 64.15 € | | 22250-1012051603038 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 30 | 126,3 | 121,5 | 80 | 38 | M8 | 7,2 | 10 | 30 | 1,3 | 13 | 3,3 | | | 64.15 € | | 22250-1012051603032 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 30 | 126,3 | 121,5 | 80 | 32 | M8 | 7,2 | 10 | 30 | 1,3 | 13 | 3,3 | | | 64.15 € | | 22250-1012051603035 | A | 08 B-1 | 1/2 x 5/16 | 12,7 x 7,75 | 30 | 126,3 | 121,5 | 80 | 35 | M8 | 7,2 | 10 | 30 | 1,3 | 13 | 3,3 | | | 64.15 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|